|
|
|
04232-12_AGCam levers, stainless steel with external thread, plastic thrust... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer. The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance. Material:Version:Handle electropolished or abrasive blasted. Thrust washer, black. Hinge pin and stud bright.Note:Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer 04234 can also be ordered. This washer can be mounted between the thrust washer and the contact face.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Surface finish body | Steel key | D | D1 | D2 | B | B1 | H | H1 | A | A1 | L | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
|---|
| 04232-12-7512003X10 | electropolished | 1.4308 | M3 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-7512003X15 | electropolished | 1.4308 | M3 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-7512003X30 | electropolished | 1.4308 | M3 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-8512003X10 | electropolished | 1.4308 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-8512003X15 | electropolished | 1.4308 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-8512003X30 | electropolished | 1.4308 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-9512003X10 | electropolished | 1.4308 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-9512003X15 | electropolished | 1.4308 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-9512003X30 | electropolished | 1.4308 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-7512004X10 | electropolished | 1.4308 | M4 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-7512004X15 | electropolished | 1.4308 | M4 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-7512004X30 | electropolished | 1.4308 | M4 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-8512004X10 | electropolished | 1.4308 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-8512004X15 | electropolished | 1.4308 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-8512004X30 | electropolished | 1.4308 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-9512004X10 | electropolished | 1.4308 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-9512004X15 | electropolished | 1.4308 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-9512004X30 | electropolished | 1.4308 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-0512004X15 | electropolished | 1.4308 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 15 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0512004X20 | electropolished | 1.4308 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0512004X30 | electropolished | 1.4308 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0512005X20 | electropolished | 1.4308 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0512005X30 | electropolished | 1.4308 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0512005X40 | electropolished | 1.4308 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0512005X50 | electropolished | 1.4308 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-1512005X20 | electropolished | 1.4308 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1512005X30 | electropolished | 1.4308 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1512005X40 | electropolished | 1.4308 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1512005X50 | electropolished | 1.4308 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1512006X20 | electropolished | 1.4308 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1512006X30 | electropolished | 1.4308 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1512006X40 | electropolished | 1.4308 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1512006X50 | electropolished | 1.4308 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-2512008X25 | electropolished | 1.4308 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2512008X30 | electropolished | 1.4308 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2512008X40 | electropolished | 1.4308 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2512008X50 | electropolished | 1.4308 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2512010X25 | electropolished | 1.4308 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2512010X30 | electropolished | 1.4308 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2512010X40 | electropolished | 1.4308 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2512010X50 | electropolished | 1.4308 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-7512303X10 | blasted | 1.4308 | M3 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-7512303X15 | blasted | 1.4308 | M3 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-7512303X30 | blasted | 1.4308 | M3 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-8512303X10 | blasted | 1.4308 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-8512303X15 | blasted | 1.4308 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-8512303X30 | blasted | 1.4308 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-9512303X10 | blasted | 1.4308 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-9512303X15 | blasted | 1.4308 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-9512303X30 | blasted | 1.4308 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-7512304X10 | blasted | 1.4308 | M4 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-7512304X15 | blasted | 1.4308 | M4 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-7512304X30 | blasted | 1.4308 | M4 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-8512304X10 | blasted | 1.4308 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-8512304X15 | blasted | 1.4308 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-8512304X30 | blasted | 1.4308 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-9512304X10 | blasted | 1.4308 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-9512304X15 | blasted | 1.4308 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-9512304X30 | blasted | 1.4308 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-0512304X15 | blasted | 1.4308 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 15 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0512304X20 | blasted | 1.4308 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0512304X30 | blasted | 1.4308 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0512305X20 | blasted | 1.4308 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0512305X30 | blasted | 1.4308 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0512305X40 | blasted | 1.4308 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0512305X50 | blasted | 1.4308 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-1512305X20 | blasted | 1.4308 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1512305X30 | blasted | 1.4308 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1512305X40 | blasted | 1.4308 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1512305X50 | blasted | 1.4308 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1512306X20 | blasted | 1.4308 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1512306X30 | blasted | 1.4308 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1512306X40 | blasted | 1.4308 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1512306X50 | blasted | 1.4308 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-2512308X25 | blasted | 1.4308 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2512308X30 | blasted | 1.4308 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2512308X40 | blasted | 1.4308 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2512308X50 | blasted | 1.4308 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2512310X25 | blasted | 1.4308 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2512310X30 | blasted | 1.4308 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2512310X40 | blasted | 1.4308 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2512310X50 | blasted | 1.4308 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-7514003X10 | electropolished | 1.4404 | M3 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-7514003X15 | electropolished | 1.4404 | M3 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-7514003X30 | electropolished | 1.4404 | M3 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-7514004X10 | electropolished | 1.4404 | M4 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-7514004X15 | electropolished | 1.4404 | M4 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-7514004X30 | electropolished | 1.4404 | M4 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-8514003X10 | electropolished | 1.4404 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-8514003X15 | electropolished | 1.4404 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-8514003X30 | electropolished | 1.4404 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-8514004X10 | electropolished | 1.4404 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-8514004X15 | electropolished | 1.4404 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-8514004X30 | electropolished | 1.4404 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-9514003X10 | electropolished | 1.4404 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-9514003X15 | electropolished | 1.4404 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-9514003X30 | electropolished | 1.4404 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-9514004X10 | electropolished | 1.4404 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-9514004X15 | electropolished | 1.4404 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-9514004X30 | electropolished | 1.4404 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-0514004X15 | electropolished | 1.4404 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 15 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0514004X20 | electropolished | 1.4404 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0514004X30 | electropolished | 1.4404 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0514005X20 | electropolished | 1.4404 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0514005X30 | electropolished | 1.4404 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0514005X40 | electropolished | 1.4404 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0514005X50 | electropolished | 1.4404 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-1514005X20 | electropolished | 1.4404 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1514005X30 | electropolished | 1.4404 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1514005X40 | electropolished | 1.4404 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1514005X50 | electropolished | 1.4404 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1514006X20 | electropolished | 1.4404 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1514006X30 | electropolished | 1.4404 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1514006X40 | electropolished | 1.4404 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1514006X50 | electropolished | 1.4404 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-2514008X25 | electropolished | 1.4404 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2514008X30 | electropolished | 1.4404 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2514008X40 | electropolished | 1.4404 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2514008X50 | electropolished | 1.4404 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2514010X25 | electropolished | 1.4404 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2514010X30 | electropolished | 1.4404 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2514010X40 | electropolished | 1.4404 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2514010X50 | electropolished | 1.4404 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-7514303X10 | blasted | 1.4404 | M3 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-7514303X15 | blasted | 1.4404 | M3 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-7514303X30 | blasted | 1.4404 | M3 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-7514304X10 | blasted | 1.4404 | M4 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-7514304X15 | blasted | 1.4404 | M4 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-7514304X30 | blasted | 1.4404 | M4 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-8514303X10 | blasted | 1.4404 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-8514303X15 | blasted | 1.4404 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-8514303X30 | blasted | 1.4404 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-8514304X10 | blasted | 1.4404 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-8514304X15 | blasted | 1.4404 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-8514304X30 | blasted | 1.4404 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-9514303X10 | blasted | 1.4404 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-9514303X15 | blasted | 1.4404 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-9514303X30 | blasted | 1.4404 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-9514304X10 | blasted | 1.4404 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-9514304X15 | blasted | 1.4404 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-9514304X30 | blasted | 1.4404 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-0514304X15 | blasted | 1.4404 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 15 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0514304X20 | blasted | 1.4404 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0514304X30 | blasted | 1.4404 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0514305X20 | blasted | 1.4404 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0514305X30 | blasted | 1.4404 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0514305X40 | blasted | 1.4404 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-0514305X50 | blasted | 1.4404 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-1514305X20 | blasted | 1.4404 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1514305X30 | blasted | 1.4404 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1514305X40 | blasted | 1.4404 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1514305X50 | blasted | 1.4404 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1514306X20 | blasted | 1.4404 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1514306X30 | blasted | 1.4404 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1514306X40 | blasted | 1.4404 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-1514306X50 | blasted | 1.4404 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-2514308X25 | blasted | 1.4404 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2514308X30 | blasted | 1.4404 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2514308X40 | blasted | 1.4404 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2514308X50 | blasted | 1.4404 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2514310X25 | blasted | 1.4404 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2514310X30 | blasted | 1.4404 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2514310X40 | blasted | 1.4404 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-2514310X50 | blasted | 1.4404 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|