norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, aluminium with external thread, plastic thrust washer and steel or stainless steel stud
04232-10_AG

Cam levers, aluminium with external thread, plastic thrust...

go back

Item description/product images

DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material:

Handle cast aluminium EN AC-46200.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin steel, grade 5.8 or stainless steel 1.4305.
Stud steel, grade 5.8 or stainless steel 1.4305.

Version:Lever powder-coated black fine structured or traffic red fine structured.
Thrust washer, black.
Hinge pin, stud steel, blue passivated or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer 04234 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232-10_AG Cam levers, aluminium with external thread, plastic thrust washer and steel or stainless steel stud 212 kB

Drawings

Cam levers, aluminium with external thread, plastic thrust washer and steel or stainless steel stud

Item selection/filter

Order No.norelem old article numberComponent
material
Main
colour
DD1D2BB1HH1AA1Travel
S
LClamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-10-7501103X10-steeljet black RAL 9005M310,7613,811,5913,52227,51100,550 0.00 €
04232-10-7501103X15-steeljet black RAL 9005M310,7613,811,5913,52227,51150,550 0.00 €
04232-10-7501103X30-steeljet black RAL 9005M310,7613,811,5913,52227,51300,550 0.00 €
04232-10-8501103X10-steeljet black RAL 9005M310,7614,411,5913,52833,51100,645 0.00 €
04232-10-8501103X15-steeljet black RAL 9005M310,7614,411,5913,52833,51150,645 0.00 €
04232-10-8501103X30-steeljet black RAL 9005M310,7614,411,5913,52833,51300,645 0.00 €
04232-10-9501103X1004232-9501103X10steeljet black RAL 9005M310,7614,411,5913,536,241,71101,590 0.00 €
04232-10-9501103X1504232-9501103X15steeljet black RAL 9005M310,7614,411,5913,536,241,71151,590 0.00 €
04232-10-9501103X3004232-9501103X30steeljet black RAL 9005M310,7614,411,5913,536,241,71301,590 0.00 €
04232-10-7501104X10-steeljet black RAL 9005M410,7613,811,5913,52227,51100,550 0.00 €
04232-10-7501104X15-steeljet black RAL 9005M410,7613,811,5913,52227,51150,550 0.00 €
04232-10-7501104X30-steeljet black RAL 9005M410,7613,811,5913,52227,51300,550 0.00 €
04232-10-8501104X10-steeljet black RAL 9005M410,7614,411,5913,52833,51100,645 0.00 €
04232-10-8501104X15-steeljet black RAL 9005M410,7614,411,5913,52833,51150,645 0.00 €
04232-10-8501104X30-steeljet black RAL 9005M410,7614,411,5913,52833,51300,645 0.00 €
04232-10-9501104X1004232-9501104X10steeljet black RAL 9005M410,7614,411,5913,536,241,71101,590 0.00 €
04232-10-9501104X1504232-9501104X15steeljet black RAL 9005M410,7614,411,5913,536,241,71151,590 0.00 €
04232-10-9501104X3004232-9501104X30steeljet black RAL 9005M410,7614,411,5913,536,241,71301,590 0.00 €
04232-10-0501104X1504232-0501104X15steeljet black RAL 9005M413,88181311,417,252,359,11152,5100 0.00 €
04232-10-0501104X2004232-0501104X20steeljet black RAL 9005M413,88181311,417,252,359,11202,5100 0.00 €
04232-10-0501104X3004232-0501104X30steeljet black RAL 9005M413,88181311,417,252,359,11302,5100 0.00 €
04232-10-0501105X2004232-0501105X20steeljet black RAL 9005M513,88181311,417,252,359,11202,5100 0.00 €
04232-10-0501105X3004232-0501105X30steeljet black RAL 9005M513,88181311,417,252,359,11302,5100 0.00 €
04232-10-0501105X4004232-0501105X40steeljet black RAL 9005M513,88181311,417,252,359,11402,5100 0.00 €
04232-10-0501105X5004232-0501105X50steeljet black RAL 9005M513,88181311,417,252,359,11502,5100 0.00 €
04232-10-1501105X2004232-1501105X20steeljet black RAL 9005M516921,51514,722,270,479,21,2204120 0.00 €
04232-10-1501105X3004232-1501105X30steeljet black RAL 9005M516921,51514,722,270,479,21,2304120 0.00 €
04232-10-1501105X4004232-1501105X40steeljet black RAL 9005M516921,51514,722,270,479,21,2404120 0.00 €
04232-10-1501105X5004232-1501105X50steeljet black RAL 9005M516921,51514,722,270,479,21,2504120 0.00 €
04232-10-1501106X2004232-1501106X20steeljet black RAL 9005M616921,51514,722,270,479,21,2204120 0.00 €
04232-10-1501106X3004232-1501106X30steeljet black RAL 9005M616921,51514,722,270,479,21,2304120 0.00 €
04232-10-1501106X4004232-1501106X40steeljet black RAL 9005M616921,51514,722,270,479,21,2404120 0.00 €
04232-10-1501106X5004232-1501106X50steeljet black RAL 9005M616921,51514,722,270,479,21,2504120 0.00 €
04232-10-2501108X2504232-2501108X25steeljet black RAL 9005M8251133,32418,328,8961081,5258350 0.00 €
04232-10-2501108X3004232-2501108X30steeljet black RAL 9005M8251133,32418,328,8961081,5308350 0.00 €
04232-10-2501108X4004232-2501108X40steeljet black RAL 9005M8251133,32418,328,8961081,5408350 0.00 €
04232-10-2501108X5004232-2501108X50steeljet black RAL 9005M8251133,32418,328,8961081,5508350 0.00 €
04232-10-2501110X2504232-2501110X25steeljet black RAL 9005M10251133,32418,328,8961081,5258350 0.00 €
04232-10-2501110X3004232-2501110X30steeljet black RAL 9005M10251133,32418,328,8961081,5308350 0.00 €
04232-10-2501110X4004232-2501110X40steeljet black RAL 9005M10251133,32418,328,8961081,5408350 0.00 €
04232-10-2501110X5004232-2501110X50steeljet black RAL 9005M10251133,32418,328,8961081,5508350 0.00 €
04232-10-7511103X10-stainless steeljet black RAL 9005M310,7613,811,5913,52227,51100,550 0.00 €
04232-10-7511103X15-stainless steeljet black RAL 9005M310,7613,811,5913,52227,51150,550 0.00 €
04232-10-7511103X30-stainless steeljet black RAL 9005M310,7613,811,5913,52227,51300,550 0.00 €
04232-10-8511103X10-stainless steeljet black RAL 9005M310,7614,411,5913,52833,51100,645 0.00 €
04232-10-8511103X15-stainless steeljet black RAL 9005M310,7614,411,5913,52833,51150,645 0.00 €
04232-10-8511103X30-stainless steeljet black RAL 9005M310,7614,411,5913,52833,51300,645 0.00 €
04232-10-9511103X1004232-9511103X10stainless steeljet black RAL 9005M310,7614,411,5913,536,241,71101,590 0.00 €
04232-10-9511103X1504232-9511103X15stainless steeljet black RAL 9005M310,7614,411,5913,536,241,71151,590 0.00 €
04232-10-9511103X3004232-9511103X30stainless steeljet black RAL 9005M310,7614,411,5913,536,241,71301,590 0.00 €
04232-10-7511104X10-stainless steeljet black RAL 9005M410,7613,811,5913,52227,51100,550 0.00 €
04232-10-7511104X15-stainless steeljet black RAL 9005M410,7613,811,5913,52227,51150,550 0.00 €
04232-10-7511104X30-stainless steeljet black RAL 9005M410,7613,811,5913,52227,51300,550 0.00 €
04232-10-8511104X10-stainless steeljet black RAL 9005M410,7614,411,5913,52833,51100,645 0.00 €
04232-10-8511104X15-stainless steeljet black RAL 9005M410,7614,411,5913,52833,51150,645 0.00 €
04232-10-8511104X30-stainless steeljet black RAL 9005M410,7614,411,5913,52833,51300,645 0.00 €
04232-10-9511104X1004232-9511104X10stainless steeljet black RAL 9005M410,7614,411,5913,536,241,71101,590 0.00 €
04232-10-9511104X1504232-9511104X15stainless steeljet black RAL 9005M410,7614,411,5913,536,241,71151,590 0.00 €
04232-10-9511104X3004232-9511104X30stainless steeljet black RAL 9005M410,7614,411,5913,536,241,71301,590 0.00 €
04232-10-0511104X1504232-0511104X15stainless steeljet black RAL 9005M413,88181311,417,252,359,11152,5100 0.00 €
04232-10-0511104X2004232-0511104X20stainless steeljet black RAL 9005M413,88181311,417,252,359,11202,5100 0.00 €
04232-10-0511104X3004232-0511104X30stainless steeljet black RAL 9005M413,88181311,417,252,359,11302,5100 0.00 €
04232-10-0511105X2004232-0511105X20stainless steeljet black RAL 9005M513,88181311,417,252,359,11202,5100 0.00 €
04232-10-0511105X3004232-0511105X30stainless steeljet black RAL 9005M513,88181311,417,252,359,11302,5100 0.00 €
04232-10-0511105X4004232-0511105X40stainless steeljet black RAL 9005M513,88181311,417,252,359,11402,5100 0.00 €
04232-10-0511105X5004232-0511105X50stainless steeljet black RAL 9005M513,88181311,417,252,359,11502,5100 0.00 €
04232-10-1511105X2004232-1511105X20stainless steeljet black RAL 9005M516921,51514,722,270,479,21,2204120 0.00 €
04232-10-1511105X3004232-1511105X30stainless steeljet black RAL 9005M516921,51514,722,270,479,21,2304120 0.00 €
04232-10-1511105X4004232-1511105X40stainless steeljet black RAL 9005M516921,51514,722,270,479,21,2404120 0.00 €
04232-10-1511105X5004232-1511105X50stainless steeljet black RAL 9005M516921,51514,722,270,479,21,2504120 0.00 €
04232-10-1511106X2004232-1511106X20stainless steeljet black RAL 9005M616921,51514,722,270,479,21,2204120 0.00 €
04232-10-1511106X3004232-1511106X30stainless steeljet black RAL 9005M616921,51514,722,270,479,21,2304120 0.00 €
04232-10-1511106X4004232-1511106X40stainless steeljet black RAL 9005M616921,51514,722,270,479,21,2404120 0.00 €
04232-10-1511106X5004232-1511106X50stainless steeljet black RAL 9005M616921,51514,722,270,479,21,2504120 0.00 €
04232-10-2511108X2504232-2511108X25stainless steeljet black RAL 9005M8251133,32418,328,8961081,5258350 0.00 €
04232-10-2511108X3004232-2511108X30stainless steeljet black RAL 9005M8251133,32418,328,8961081,5308350 0.00 €
04232-10-2511108X4004232-2511108X40stainless steeljet black RAL 9005M8251133,32418,328,8961081,5408350 0.00 €
04232-10-2511108X5004232-2511108X50stainless steeljet black RAL 9005M8251133,32418,328,8961081,5508350 0.00 €
04232-10-2511110X2504232-2511110X25stainless steeljet black RAL 9005M10251133,32418,328,8961081,5258350 0.00 €
04232-10-2511110X3004232-2511110X30stainless steeljet black RAL 9005M10251133,32418,328,8961081,5308350 0.00 €
04232-10-2511110X4004232-2511110X40stainless steeljet black RAL 9005M10251133,32418,328,8961081,5408350 0.00 €
04232-10-2511110X5004232-2511110X50stainless steeljet black RAL 9005M10251133,32418,328,8961081,5508350 0.00 €
04232-10-7501403X10-steeltraffic red RAL 3020M310,7613,811,5913,52227,51100,550 0.00 €
04232-10-7501403X15-steeltraffic red RAL 3020M310,7613,811,5913,52227,51150,550 0.00 €
04232-10-7501403X30-steeltraffic red RAL 3020M310,7613,811,5913,52227,51300,550 0.00 €
04232-10-8501403X10-steeltraffic red RAL 3020M310,7614,411,5913,52833,51100,645 0.00 €
04232-10-8501403X15-steeltraffic red RAL 3020M310,7614,411,5913,52833,51150,645 0.00 €
04232-10-8501403X30-steeltraffic red RAL 3020M310,7614,411,5913,52833,51300,645 0.00 €
04232-10-9501403X1004232-9501403X10steeltraffic red RAL 3020M310,7614,411,5913,536,241,71101,590 0.00 €
04232-10-9501403X1504232-9501403X15steeltraffic red RAL 3020M310,7614,411,5913,536,241,71151,590 0.00 €
04232-10-9501403X3004232-9501403X30steeltraffic red RAL 3020M310,7614,411,5913,536,241,71301,590 0.00 €
04232-10-7501404X10-steeltraffic red RAL 3020M410,7613,811,5913,52227,51100,550 0.00 €
04232-10-7501404X15-steeltraffic red RAL 3020M410,7613,811,5913,52227,51150,550 0.00 €
04232-10-7501404X30-steeltraffic red RAL 3020M410,7613,811,5913,52227,51300,550 0.00 €
04232-10-8501404X10-steeltraffic red RAL 3020M410,7614,411,5913,52833,51100,645 0.00 €
04232-10-8501404X15-steeltraffic red RAL 3020M410,7614,411,5913,52833,51150,645 0.00 €
04232-10-8501404X30-steeltraffic red RAL 3020M410,7614,411,5913,52833,51300,645 0.00 €
04232-10-9501404X1004232-9501404X10steeltraffic red RAL 3020M410,7614,411,5913,536,241,71101,590 0.00 €
04232-10-9501404X1504232-9501404X15steeltraffic red RAL 3020M410,7614,411,5913,536,241,71151,590 0.00 €
04232-10-9501404X3004232-9501404X30steeltraffic red RAL 3020M410,7614,411,5913,536,241,71301,590 0.00 €
04232-10-0501404X1504232-0501404X15steeltraffic red RAL 3020M413,88181311,417,252,359,11152,5100 0.00 €
04232-10-0501404X2004232-0501404X20steeltraffic red RAL 3020M413,88181311,417,252,359,11202,5100 0.00 €
04232-10-0501404X3004232-0501404X30steeltraffic red RAL 3020M413,88181311,417,252,359,11302,5100 0.00 €
04232-10-0501405X2004232-0501405X20steeltraffic red RAL 3020M513,88181311,417,252,359,11202,5100 0.00 €
04232-10-0501405X3004232-0501405X30steeltraffic red RAL 3020M513,88181311,417,252,359,11302,5100 0.00 €
04232-10-0501405X4004232-0501405X40steeltraffic red RAL 3020M513,88181311,417,252,359,11402,5100 0.00 €
04232-10-0501405X5004232-0501405X50steeltraffic red RAL 3020M513,88181311,417,252,359,11502,5100 0.00 €
04232-10-1501405X2004232-1501405X20steeltraffic red RAL 3020M516921,51514,722,270,479,21,2204120 0.00 €
04232-10-1501405X3004232-1501405X30steeltraffic red RAL 3020M516921,51514,722,270,479,21,2304120 0.00 €
04232-10-1501405X4004232-1501405X40steeltraffic red RAL 3020M516921,51514,722,270,479,21,2404120 0.00 €
04232-10-1501405X5004232-1501405X50steeltraffic red RAL 3020M516921,51514,722,270,479,21,2504120 0.00 €
04232-10-1501406X2004232-1501406X20steeltraffic red RAL 3020M616921,51514,722,270,479,21,2204120 0.00 €
04232-10-1501406X3004232-1501406X30steeltraffic red RAL 3020M616921,51514,722,270,479,21,2304120 0.00 €
04232-10-1501406X4004232-1501406X40steeltraffic red RAL 3020M616921,51514,722,270,479,21,2404120 0.00 €
04232-10-1501406X5004232-1501406X50steeltraffic red RAL 3020M616921,51514,722,270,479,21,2504120 0.00 €
04232-10-2501408X2504232-2501408X25steeltraffic red RAL 3020M8251133,32418,328,8961081,5258350 0.00 €
04232-10-2501408X3004232-2501408X30steeltraffic red RAL 3020M8251133,32418,328,8961081,5308350 0.00 €
04232-10-2501408X4004232-2501408X40steeltraffic red RAL 3020M8251133,32418,328,8961081,5408350 0.00 €
04232-10-2501408X5004232-2501408X50steeltraffic red RAL 3020M8251133,32418,328,8961081,5508350 0.00 €
04232-10-2501410X2504232-2501410X25steeltraffic red RAL 3020M10251133,32418,328,8961081,5258350 0.00 €
04232-10-2501410X3004232-2501410X30steeltraffic red RAL 3020M10251133,32418,328,8961081,5308350 0.00 €
04232-10-2501410X4004232-2501410X40steeltraffic red RAL 3020M10251133,32418,328,8961081,5408350 0.00 €
04232-10-2501410X5004232-2501410X50steeltraffic red RAL 3020M10251133,32418,328,8961081,5508350 0.00 €
04232-10-7511403X10-stainless steeltraffic red RAL 3020M310,7613,811,5913,52227,51100,550 0.00 €
04232-10-7511403X15-stainless steeltraffic red RAL 3020M310,7613,811,5913,52227,51150,550 0.00 €
04232-10-7511403X30-stainless steeltraffic red RAL 3020M310,7613,811,5913,52227,51300,550 0.00 €
04232-10-8511403X10-stainless steeltraffic red RAL 3020M310,7614,411,5913,52833,51100,645 0.00 €
04232-10-8511403X15-stainless steeltraffic red RAL 3020M310,7614,411,5913,52833,51150,645 0.00 €
04232-10-8511403X30-stainless steeltraffic red RAL 3020M310,7614,411,5913,52833,51300,645 0.00 €
04232-10-9511403X1004232-9511403X10stainless steeltraffic red RAL 3020M310,7614,411,5913,536,241,71101,590 0.00 €
04232-10-9511403X1504232-9511403X15stainless steeltraffic red RAL 3020M310,7614,411,5913,536,241,71151,590 0.00 €
04232-10-9511403X3004232-9511403X30stainless steeltraffic red RAL 3020M310,7614,411,5913,536,241,71301,590 0.00 €
04232-10-7511404X10-stainless steeltraffic red RAL 3020M410,7613,811,5913,52227,51100,550 0.00 €
04232-10-7511404X15-stainless steeltraffic red RAL 3020M410,7613,811,5913,52227,51150,550 0.00 €
04232-10-7511404X30-stainless steeltraffic red RAL 3020M410,7613,811,5913,52227,51300,550 0.00 €
04232-10-8511404X10-stainless steeltraffic red RAL 3020M410,7614,411,5913,52833,51100,645 0.00 €
04232-10-8511404X15-stainless steeltraffic red RAL 3020M410,7614,411,5913,52833,51150,645 0.00 €
04232-10-8511404X30-stainless steeltraffic red RAL 3020M410,7614,411,5913,52833,51300,645 0.00 €
04232-10-9511404X1004232-9511404X10stainless steeltraffic red RAL 3020M410,7614,411,5913,536,241,71101,590 0.00 €
04232-10-9511404X1504232-9511404X15stainless steeltraffic red RAL 3020M410,7614,411,5913,536,241,71151,590 0.00 €
04232-10-9511404X3004232-9511404X30stainless steeltraffic red RAL 3020M410,7614,411,5913,536,241,71301,590 0.00 €
04232-10-0511404X1504232-0511404X15stainless steeltraffic red RAL 3020M413,88181311,417,252,359,11152,5100 0.00 €
04232-10-0511404X2004232-0511404X20stainless steeltraffic red RAL 3020M413,88181311,417,252,359,11202,5100 0.00 €
04232-10-0511404X3004232-0511404X30stainless steeltraffic red RAL 3020M413,88181311,417,252,359,11302,5100 0.00 €
04232-10-0511405X2004232-0511405X20stainless steeltraffic red RAL 3020M513,88181311,417,252,359,11202,5100 0.00 €
04232-10-0511405X3004232-0511405X30stainless steeltraffic red RAL 3020M513,88181311,417,252,359,11302,5100 0.00 €
04232-10-0511405X4004232-0511405X40stainless steeltraffic red RAL 3020M513,88181311,417,252,359,11402,5100 0.00 €
04232-10-0511405X5004232-0511405X50stainless steeltraffic red RAL 3020M513,88181311,417,252,359,11502,5100 0.00 €
04232-10-1511405X2004232-1511405X20stainless steeltraffic red RAL 3020M516921,51514,722,270,479,21,2204120 0.00 €
04232-10-1511405X3004232-1511405X30stainless steeltraffic red RAL 3020M516921,51514,722,270,479,21,2304120 0.00 €
04232-10-1511405X4004232-1511405X40stainless steeltraffic red RAL 3020M516921,51514,722,270,479,21,2404120 0.00 €
04232-10-1511405X5004232-1511405X50stainless steeltraffic red RAL 3020M516921,51514,722,270,479,21,2504120 0.00 €
04232-10-1511406X2004232-1511406X20stainless steeltraffic red RAL 3020M616921,51514,722,270,479,21,2204120 0.00 €
04232-10-1511406X3004232-1511406X30stainless steeltraffic red RAL 3020M616921,51514,722,270,479,21,2304120 0.00 €
04232-10-1511406X4004232-1511406X40stainless steeltraffic red RAL 3020M616921,51514,722,270,479,21,2404120 0.00 €
04232-10-1511406X5004232-1511406X50stainless steeltraffic red RAL 3020M616921,51514,722,270,479,21,2504120 0.00 €
04232-10-2511408X2504232-2511408X25stainless steeltraffic red RAL 3020M8251133,32418,328,8961081,5258350 0.00 €
04232-10-2511408X3004232-2511408X30stainless steeltraffic red RAL 3020M8251133,32418,328,8961081,5308350 0.00 €
04232-10-2511408X4004232-2511408X40stainless steeltraffic red RAL 3020M8251133,32418,328,8961081,5408350 0.00 €
04232-10-2511408X5004232-2511408X50stainless steeltraffic red RAL 3020M8251133,32418,328,8961081,5508350 0.00 €
04232-10-2511410X2504232-2511410X25stainless steeltraffic red RAL 3020M10251133,32418,328,8961081,5258350 0.00 €
04232-10-2511410X3004232-2511410X30stainless steeltraffic red RAL 3020M10251133,32418,328,8961081,5308350 0.00 €
04232-10-2511410X4004232-2511410X40stainless steeltraffic red RAL 3020M10251133,32418,328,8961081,5408350 0.00 €
04232-10-2511410X5004232-2511410X50stainless steeltraffic red RAL 3020M10251133,32418,328,8961081,5508350 0.00 €