norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Locating pins with ball end Form B, internal thread both sides in blind holes
03108_B3

Locating pins with ball end Form B, internal thread both sides...

go back

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration).Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03108_B3 Locating pins with ball end Form B, internal thread both sides in blind holes 257 kB

Drawings

Locating pins with ball end Form B, internal thread both sides in blind holes

Item selection/filter

Order No.Material

ABCDEFGHJVersion 1Thread core holeCADAcc.PriceOrder
03108-0602tool steel646462M2,54,5R 1-Through hole 0.00 €
03108-0802tool steel868682M36R 2-Through hole 0.00 €
03108-1002tool steel107107102,5M36R 2,5-Through hole 0.00 €
03108-1202tool steel128128123M48R 3-Through hole 0.00 €
03108-1402tool steel14101410143,5M48R 3,5-Through hole 0.00 €
03108-1602tool steel16121612164M510R 4-Through hole 0.00 €
03108-50602stainless steel646462M2,54,5R 1-Through hole 0.00 €
03108-50802stainless steel868682M36R 2-Through hole 0.00 €
03108-51002stainless steel107107102,5M36R 2,5-Through hole 0.00 €
03108-51202stainless steel128128123M48R 3-Through hole 0.00 €
03108-51402stainless steel14101410143,5M48R 3,5-Through hole 0.00 €
03108-51602stainless steel16121612164M510R 4-Through hole 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83