norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Locating pins with ball end Form A, internal thread both sides in through hole
03107_A3

Locating pins with ball end Form A, internal thread both sides...

go back

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03107_A3 Locating pins with ball end Form A, internal thread both sides in through hole 245 kB

Drawings

Locating pins with ball end Form A, internal thread both sides in through hole

Item selection/filter

Order No.MaterialFormVersion 1Thread core holeABCDEFGHJCADAcc.PriceOrder
03107-0502tool steelA3Internal thread both sidesThrough hole555652M2,54,5R 1 0.00 €
03107-0602tool steelA3Internal thread both sidesThrough hole666862M35R 1 0.00 €
03107-0802tool steelA3Internal thread both sidesThrough hole8881082M36R 2 0.00 €
03107-50502stainless steelA3Internal thread both sidesThrough hole555652M2,54,5R 1 0.00 €
03107-50602stainless steelA3Internal thread both sidesThrough hole666862M35R 1 0.00 €
03107-50802stainless steelA3Internal thread both sidesThrough hole8881082M36R 2 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83