norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03107_A1 Locating pins with ball end Form A, internal thread one side in blind hole 240 kB

Drawings

Locating pins with ball end Form A, internal thread one side in blind hole

Item selection/filter

Order No.Material

SizeABCDEFGHJThreaded core holeCADAcc.PriceOrder
03107-05tool steel1555652M2,54,5R 1Blind hole 0.00 €
03107-06tool steel1666862M35R 1Blind hole 0.00 €
03107-08tool steel18881082M36R 2Blind hole 0.00 €
03107-10tool steel110101013102,5M36R 2,5Blind hole 0.00 €
03107-12tool steel112121215123M48R 3Blind hole 0.00 €
03107-14tool steel114141417143,5M48R 3,5Blind hole 0.00 €
03107-16tool steel116161620164M510R 4Blind hole 0.00 €
03107-20tool steel120202025205M510R 5Blind hole 0.00 €
03107-25tool steel125252525256M510R 6Blind hole 0.00 €
03107-30tool steel130303030308M612R 8Blind hole 0.00 €
03107-40tool steel1404040404010M612R 10Blind hole 0.00 €
03107-50tool steel1505050505012M612R 12Blind hole 0.00 €
03107-505stainless steel1555652M2,54,5R 1Blind hole 0.00 €
03107-506stainless steel1666862M35R 1Blind hole 0.00 €
03107-508stainless steel18881082M36R 2Blind hole 0.00 €
03107-510stainless steel110101013102,5M36R 2,5Blind hole 0.00 €
03107-512stainless steel112121215123M48R 3Blind hole 0.00 €
03107-514stainless steel114141417143,5M48R 3,5Blind hole 0.00 €
03107-516stainless steel116161620164M510R 4Blind hole 0.00 €
03107-520stainless steel120202025205M510R 5Blind hole 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83