|
Item description/product images |
|
|
DescriptionMaterial:Brass.Version:electro zinc-plated or nickel-plated.Note:The setscrew is a replacement part for the indexing plungers with remote actuation 03096-10.Accessory:Wire cable with ball 03096-15. Traction sleeve with inner tube 03096-20. End sleeve 03096-25. Screw nipple 03096-35. Hex nut 07212.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Surface finish body | D | D1 | D2 | L | L1 | L2 | SW | CAD | Acc. | Price | Order |
|---|
| 03096-30-0306X24 | nickel-plated | M6 | 7 | 3 | 34 | 24 | 8,5 | 8 |  | | 0.00 € | | | 03096-30-02505X24 | electro zinc-plated | M5 | 7 | 2,5 | 34 | 24 | 8,5 | 8 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|