norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel black oxidised.
Stainless steel bright.
Note:These mounting brackets are assembly aids for cam-action indexing plungers and extend their application field. They can also be used with other indexing plungers or other elements that have a suitable thread. Fastened using cap screws.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03099_A Mounting brackets, Form A 188 kB

Drawings

Mounting brackets, Form A

Item selection/filter

Order No.

FormMain
material
D1D2D3D4KL1L3SCADAcc.PriceOrder
03099-112AsteelM12365,51024251012 0.00 €
03099-1121AsteelM12x1,5365,51024251012 0.00 €
03099-116AsteelM16465,51032331315 0.00 €
03099-1161AsteelM16x1,5465,51032331315 0.00 €
03099-120AsteelM20465,51032331315 0.00 €
03099-1201AsteelM20x1,5465,51032331315 0.00 €
03099-1112Astainless steelM12365,51024251012 0.00 €
03099-11121Astainless steelM12x1,5365,51024251012 0.00 €
03099-1116Astainless steelM16465,51032331315 0.00 €
03099-11161Astainless steelM16x1,5465,51032331315 0.00 €
03099-1120Astainless steelM20465,51032331315 0.00 €
03099-11201-01Astainless steelM20x1,5465,51032331315 0.00 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83