|
Item description/product images |
|
|
DescriptionMaterial:Steel or 1.4305 stainless steel. Version:Steel black oxidised. Stainless steel bright.Note:These mounting brackets are assembly aids for cam-action indexing plungers and extend their application field. They can also be used with other indexing plungers or other elements that have a suitable thread. Fastened using cap screws.Drawing reference:Form A: fastening holes parallel to indexing plunger Form B: fastening holes perpendicular to indexing plunger Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Main material | D1 | D2 | D3 | D4 | K | L1 | L3 | S | CAD | Acc. | Price | Order |
|---|
| 03099-112 | A | steel | M12 | 36 | 5,5 | 10 | 24 | 25 | 10 | 12 |  | | 0.00 € | | | 03099-1121 | A | steel | M12x1,5 | 36 | 5,5 | 10 | 24 | 25 | 10 | 12 |  | | 0.00 € | | | 03099-116 | A | steel | M16 | 46 | 5,5 | 10 | 32 | 33 | 13 | 15 |  | | 0.00 € | | | 03099-1161 | A | steel | M16x1,5 | 46 | 5,5 | 10 | 32 | 33 | 13 | 15 |  | | 0.00 € | | | 03099-120 | A | steel | M20 | 46 | 5,5 | 10 | 32 | 33 | 13 | 15 |  | | 0.00 € | | | 03099-1201 | A | steel | M20x1,5 | 46 | 5,5 | 10 | 32 | 33 | 13 | 15 |  | | 0.00 € | | | 03099-1112 | A | stainless steel | M12 | 36 | 5,5 | 10 | 24 | 25 | 10 | 12 |  | | 0.00 € | | | 03099-11121 | A | stainless steel | M12x1,5 | 36 | 5,5 | 10 | 24 | 25 | 10 | 12 |  | | 0.00 € | | | 03099-1116 | A | stainless steel | M16 | 46 | 5,5 | 10 | 32 | 33 | 13 | 15 |  | | 0.00 € | | | 03099-11161 | A | stainless steel | M16x1,5 | 46 | 5,5 | 10 | 32 | 33 | 13 | 15 |  | | 0.00 € | | | 03099-1120 | A | stainless steel | M20 | 46 | 5,5 | 10 | 32 | 33 | 13 | 15 |  | | 0.00 € | | | 03099-11201-01 | A | stainless steel | M20x1,5 | 46 | 5,5 | 10 | 32 | 33 | 13 | 15 |  | | 0.00 € | |
|
Order No. | Form | Main material | D1 | D2 | D3 | D4 | K | L1 | L3 | S | CAD | Acc. | Price | Order |
|---|
| 03099-212 | B | steel | M12 | 36 | 5,5 | 10 | 24 | 25 | 10 | 12 |  | | 0.00 € | | | 03099-2121 | B | steel | M12x1,5 | 36 | 5,5 | 10 | 24 | 25 | 10 | 12 |  | | 0.00 € | | | 03099-216 | B | steel | M16 | 46 | 5,5 | 10 | 32 | 33 | 13 | 15 |  | | 0.00 € | | | 03099-2161 | B | steel | M16x1,5 | 46 | 5,5 | 10 | 32 | 33 | 13 | 15 |  | | 0.00 € | | | 03099-220 | B | steel | M20 | 46 | 5,5 | 10 | 32 | 33 | 13 | 15 |  | | 0.00 € | | | 03099-2201 | B | steel | M20x1,5 | 46 | 5,5 | 10 | 32 | 33 | 13 | 15 |  | | 0.00 € | | | 03099-1212 | B | stainless steel | M12 | 36 | 5,5 | 10 | 24 | 25 | 10 | 12 |  | | 0.00 € | | | 03099-12121 | B | stainless steel | M12x1,5 | 36 | 5,5 | 10 | 24 | 25 | 10 | 12 |  | | 0.00 € | | | 03099-1216 | B | stainless steel | M16 | 46 | 5,5 | 10 | 32 | 33 | 13 | 15 |  | | 0.00 € | | | 03099-12161 | B | stainless steel | M16x1,5 | 46 | 5,5 | 10 | 32 | 33 | 13 | 15 |  | | 0.00 € | | | 03099-1220 | B | stainless steel | M20 | 46 | 5,5 | 10 | 32 | 33 | 13 | 15 |  | | 0.00 € | | | 03099-12201 | B | stainless steel | M20x1,5 | 46 | 5,5 | 10 | 32 | 33 | 13 | 15 |  | | 0.00 € | |
|
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|