norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip and cap, with locking slot
03098_M

Indexing plungers, steel or stainless steel, smooth version...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
Form M is recommended for applications where the indexing plungers should remain disengaged over an extended period and the pin prevented from springing back.
Special grips can be fitted on the projecting threaded pin of Form N. This pin is also suitable for actuating the indexing plunger e.g. automatically (program-controlled) with the aid of a pneumatic cylinder or remote controlled with Bowden cables.
Material:Version:Steel version:
Sleeve black oxidized, weldable.
Indexing pin hardened, ground and black oxidized.

Stainless steel version:
Sleeve bright and weldable.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Mushroom grip black gray RAL7021.
Note:If the indexing plunger is welded on, the sleeve should be tack welded so that the spring is not thermally damaged due to high temperatures.On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03098_M Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip and locking slot 151 kB

Drawings

Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip and cap, with locking slot

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03098-2105Msteelhardened51221472451,3512 0.00 €
03098-2206Msteelhardened61425562861,8614 0.00 €
03098-2308Msteelhardened81833743682,31535 0.00 €
03098-2410Msteelhardened1022338040102,81534 0.00 €
03098-02105Mstainless steelhardened51221472451,3512 0.00 €
03098-02206Mstainless steelhardened61425562861,8614 0.00 €
03098-02308Mstainless steelhardened81833743682,31535 0.00 €
03098-02410Mstainless steelhardened1022338040102,81534 0.00 €
03098-12105Mstainless steelnot hardened51221472451,3512 0.00 €
03098-12206Mstainless steelnot hardened61425562861,8614 0.00 €
03098-12308Mstainless steelnot hardened81833743682,31535 0.00 €
03098-12410Mstainless steelnot hardened1022338040102,81534 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83