norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip, no locking slot
03097_L

Indexing plungers, steel or stainless steel, smooth version...

go back

Item description/product images

DescriptionMaterial:Version:Steel version:
Sleeve black oxidized, weldable.
Indexing pin hardened, ground and black oxidized.

Stainless steel version:
Sleeve bright and weldable.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Mushroom grip black gray RAL7021.
Note:If the indexing plunger is welded on, the sleeve should be tack welded so that the spring is not thermally damaged due to high temperatures.On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03097_L Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip 136 kB

Drawings

Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip, no locking slot

Overview of items (compressed)

Item selection/filter
Order No.
steel
hardened
Order No.
stainless steel
hardened
Order No.
stainless steel
not hardened
FormDD1D2LL1Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03097-100403097-0100403097-11004L4101838,52141612
03097-110503097-0110503097-11105L5122143,52451,3512
03097-120603097-0120603097-11206L6142551,72861,8614
03097-130803097-0130803097-11308L81833683682,31535
03097-141003097-0141003097-11410L1022337440102,81534
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83