|
|
|
03096_JIndexing plungers, steel or stainless steel, without collar,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Version:Steel version: Threaded sleeve black oxidised. Indexing pin hardened, ground and black oxidised. Stainless steel version: Threaded sleeve bright. Indexing pin hardened and ground, bright. Indexing pin not hardened and ground, bright. Note:A screw-in washer can be supplied to help screw in the indexing plungers. The washer is fitted onto the threaded sleeve so that the carrier pins engage in the slot.On request:Special versions.Accessory:Spacer rings 03089. fastening sets for thin-walled parts 03094-10.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | Main material | Surface finish body | D | D1 | D2 | L | L1 | L2 | Travel S | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Order No. screw-in washer | CAD | Acc. | Price | Order |
|---|
| 03096-1903 | J | steel | hardened | 3 | M6x0,75 | M2 | 24 | 17 | 3,5 | 3,5 | 0,8 | 4,5 | 10 | 03094-99 |  |  | 0.00 € | | | 03096-1004 | J | steel | hardened | 4 | M8x1 | M3 | 32 | 21 | 7 | 4 | 1 | 6 | 12 | 03094-90 |  |  | 0.00 € | | | 03096-1105 | J | steel | hardened | 5 | M10x1 | M4 | 37 | 24 | 8 | 5 | 1,3 | 5 | 12 | 03094-91 |  |  | 0.00 € | | | 03096-1206 | J | steel | hardened | 6 | M12x1,5 | M6 | 42 | 28 | 8 | 6 | 1,8 | 6 | 14 | 03094-92 |  |  | 0.00 € | | | 03096-1308 | J | steel | hardened | 8 | M16x1,5 | M8 | 56 | 36 | 12 | 8 | 2,3 | 15 | 35 | 03094-93 |  |  | 0.00 € | | | 03096-1410 | J | steel | hardened | 10 | M20x1,5 | M8 | 62 | 40 | 12 | 10 | 2,8 | 15 | 34 | 03094-94 |  |  | 0.00 € | | | 03096-1412 | J | steel | hardened | 12 | M20x1,5 | M8 | 66 | 42 | 12 | 12 | 2,8 | 15 | 39 | 03094-94 |  |  | 0.00 € | | | 03096-1516 | J | steel | hardened | 16 | M24x2 | M10 | 80 | 50 | 14 | 16 | 3,2 | 20 | 46 | 03094-95 |  |  | 0.00 € | | | 03096-01903 | J | stainless steel | hardened | 3 | M6x0,75 | M2 | 24 | 17 | 3,5 | 3,5 | 0,8 | 4,5 | 10 | 03094-99 |  |  | 0.00 € | | | 03096-01004 | J | stainless steel | hardened | 4 | M8x1 | M3 | 32 | 21 | 7 | 4 | 1 | 6 | 12 | 03094-90 |  |  | 0.00 € | | | 03096-01105 | J | stainless steel | hardened | 5 | M10x1 | M4 | 37 | 24 | 8 | 5 | 1,3 | 5 | 12 | 03094-91 |  |  | 0.00 € | | | 03096-01206 | J | stainless steel | hardened | 6 | M12x1,5 | M6 | 42 | 28 | 8 | 6 | 1,8 | 6 | 14 | 03094-92 |  |  | 0.00 € | | | 03096-01308 | J | stainless steel | hardened | 8 | M16x1,5 | M8 | 56 | 36 | 12 | 8 | 2,3 | 15 | 35 | 03094-93 |  |  | 0.00 € | | | 03096-01410 | J | stainless steel | hardened | 10 | M20x1,5 | M8 | 62 | 40 | 12 | 10 | 2,8 | 15 | 34 | 03094-94 |  |  | 0.00 € | | | 03096-01412 | J | stainless steel | hardened | 12 | M20x1,5 | M8 | 66 | 42 | 12 | 12 | 2,8 | 15 | 39 | 03094-94 |  |  | 0.00 € | | | 03096-01516 | J | stainless steel | hardened | 16 | M24x2 | M10 | 80 | 50 | 14 | 16 | 3,2 | 20 | 46 | 03094-95 |  |  | 0.00 € | | | 03096-11903 | J | stainless steel | not hardened | 3 | M6x0,75 | M2 | 24 | 17 | 3,5 | 3,5 | 0,8 | 4,5 | 10 | 03094-99 |  |  | 0.00 € | | | 03096-11004 | J | stainless steel | not hardened | 4 | M8x1 | M3 | 32 | 21 | 7 | 4 | 1 | 6 | 12 | 03094-90 |  |  | 0.00 € | | | 03096-11105 | J | stainless steel | not hardened | 5 | M10x1 | M4 | 37 | 24 | 8 | 5 | 1,3 | 5 | 12 | 03094-91 |  |  | 0.00 € | | | 03096-11206 | J | stainless steel | not hardened | 6 | M12x1,5 | M6 | 42 | 28 | 8 | 6 | 1,8 | 6 | 14 | 03094-92 |  |  | 0.00 € | | | 03096-11308 | J | stainless steel | not hardened | 8 | M16x1,5 | M8 | 56 | 36 | 12 | 8 | 2,3 | 15 | 35 | 03094-93 |  |  | 0.00 € | | | 03096-11410 | J | stainless steel | not hardened | 10 | M20x1,5 | M8 | 62 | 40 | 12 | 10 | 2,8 | 15 | 34 | 03094-94 |  |  | 0.00 € | | | 03096-11412 | J | stainless steel | not hardened | 12 | M20x1,5 | M8 | 66 | 42 | 12 | 12 | 2,8 | 15 | 39 | 03094-94 |  |  | 0.00 € | | | 03096-11516 | J | stainless steel | not hardened | 16 | M24x2 | M10 | 80 | 50 | 14 | 16 | 3,2 | 20 | 46 | 03094-95 |  |  | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|