norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been disengaged.
The key ring is also suitable for actuation of the indexing plungers e.g. automatically (program-controlled) with the aid of a pneumatic cylinder or remote control with bowden cables.
Material:Version:Steel version:
Threaded sleeve black oxidized.
Indexing pin hardened, ground and black oxidized.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Key ring bright.
Note:A screw-in washer can be supplied to help screw in the indexing plungers. The washer is fitted onto the threaded sleeve so that the carrier pins engage in the slot.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03096_U Indexing plungers, steel or stainless steel, without collar, with stainless steel pull ring and locknut 143 kB

Drawings

Indexing plungers, steel or stainless steel, without collar, with stainless steel pull ring and locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D4LL1Travel
S
SWFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
03096-4004Usteelhardened4M8x1154021413161203094-90  0.00 €
03096-4105Usteelhardened5M10x12352245171,351203094-91  0.00 €
03096-4206Usteelhardened6M12x1,52357286191,861403094-92  0.00 €
03096-4308Usteelhardened8M16x1,52872368242,3153503094-93  0.00 €
03096-4410Usteelhardened10M20x1,528784010302,8153403094-94  0.00 €
03096-04004Ustainless steelhardened4M8x1154021413161203094-90  0.00 €
03096-04105Ustainless steelhardened5M10x12352245171,351203094-91  0.00 €
03096-04206Ustainless steelhardened6M12x1,52357286191,861403094-92  0.00 €
03096-04308Ustainless steelhardened8M16x1,52872368242,3153503094-93  0.00 €
03096-04410Ustainless steelhardened10M20x1,528784010302,8153403094-94  0.00 €
03096-14004Ustainless steelnot hardened4M8x1154021413161203094-90  0.00 €
03096-14105Ustainless steelnot hardened5M10x12352245171,351203094-91  0.00 €
03096-14206Ustainless steelnot hardened6M12x1,52357286191,861403094-92  0.00 €
03096-14308Ustainless steelnot hardened8M16x1,52872368242,3153503094-93  0.00 €
03096-14410Ustainless steelnot hardened10M20x1,528784010302,8153403094-94  0.00 €