|
|
|
03096-09_GIndexing plungers, stainless steel, for remote control with... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. Some examples of this are for length, height and position indexing in machine, furniture and special vehicle construction.
Indexing plungers with remote actuation are used where inaccessible assembly spaces are making it difficult to operate, or where remote actuation is required for ergonomic or safety reasons.
The indexing plunger is connected to the operator side by a Bowden cable. The combination of indexing plunger and actuating element forms a complete system which can be used for many types of application. The actuator with detent function should be used. for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back. Material:Threaded sleeve 1.4305.
Indexing pin 1.4034.
Wire cable 1.4401.
Traction sleeve steel wire with plastic sleeving inside and outside.
End sleeves and setscrews brass. Version:Threaded sleeve bright. Indexing pin hardened and ground, bright. End sleeve and setscrew electro zinc-plated. Bowden cable casing black.Note for ordering:We recommend using the online shop configurator to create a complete system with ease.Note:Various lengths of Bowden cable are available. The Bowden cable can be shortened as required during installation to ensure an exact fit in the application concerned. The wire cable or Bowden cable sheath can be easily replaced if required.
Note the following points when installing Bowden cables: The length of the free end of the cable can change due to layout angle, bend radius and load factors. Therefore, the length of the opposing bracket (cable sheath) must be adjusted using the enclosed set screw after the Bowden cable has been laid. The set screw is also used to set the tension in the Bowden cable system. During installation, take particular care to ensure that the bend radius is not less than the minimum value, which in this case is R = 65 mm. A radius which is too small can lead to increased wear and higher friction. Briefly bending less than the min. bending radius during installation should also be avoided, as this can damage the cable sheath. The sheath is also only designed to absorb compressive forces. If it is pulled too hard, the internal spiral will stretch and be permanently damaged.On request:Special versions.Accessory:Actuating elements K2213. Hex nuts K0700. Mounting brackets K0638. Spacer rings K0665. Positioning bushes K1290. Bowden cables K2116. Wire cables K2023. Traction sleeves K2024. End sleeves K2025. Setscrews K2026. Bowden cable distributor K2042.Supplied withIndexing plungers with pre-fitted wire cable. Traction sleeve, end sleeve and setscrew included. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | Form definition | D | D1 | D2 | D2 | L | L1 | L2 | Fx30° | Travel S | SW | Spring force final pressure F2 approx. N | Spring force initial pressure F1 approx. N | CAD | Acc. | Price | Order |
|---|
| 03096-09-0212005X1000 | G | Full thread | 5 | M12 | 1 | 5 | 1000 | 53 | 10 | 1,3 | 8 | 10 | 23 | 5 |  | | 0.00 € | | | 03096-09-0212005X3000 | G | Full thread | 5 | M12 | 1 | 5 | 3000 | 53 | 10 | 1,3 | 8 | 10 | 23 | 5 |  | | 0.00 € | | | 03096-09-0212005X5000 | G | Full thread | 5 | M12 | 1 | 5 | 5000 | 53 | 10 | 1,3 | 8 | 10 | 23 | 5 |  | | 0.00 € | | | 03096-09-0216006X1000 | G | Full thread | 6 | M16 | 1,5 | 5 | 1000 | 61 | 10 | 1,8 | 9 | 14 | 15 | 6 |  | | 0.00 € | | | 03096-09-0216006X3000 | G | Full thread | 6 | M16 | 1,5 | 5 | 3000 | 61 | 10 | 1,8 | 9 | 14 | 15 | 6 |  | | 0.00 € | | | 03096-09-0216006X5000 | G | Full thread | 6 | M16 | 1,5 | 5 | 5000 | 61 | 10 | 1,8 | 9 | 14 | 15 | 6 |  | | 0.00 € | | | 03096-09-0220008X1000 | G | Full thread | 8 | M20 | 1,5 | 5 | 1000 | 68 | 10 | 2,3 | 12 | 17 | 41 | 15 |  | | 0.00 € | | | 03096-09-0220008X3000 | G | Full thread | 8 | M20 | 1,5 | 5 | 3000 | 68 | 10 | 2,3 | 12 | 17 | 41 | 15 |  | | 0.00 € | | | 03096-09-0220008X5000 | G | Full thread | 8 | M20 | 1,5 | 5 | 5000 | 68 | 10 | 2,3 | 12 | 17 | 41 | 15 |  | | 0.00 € | | | 03096-09-0224010X1000 | G | Full thread | 10 | M24 | 1,5 | 5 | 1000 | 76 | 10 | 2,8 | 15 | 22 | 38 | 14 |  | | 0.00 € | | | 03096-09-0224010X3000 | G | Full thread | 10 | M24 | 1,5 | 5 | 3000 | 76 | 10 | 2,8 | 15 | 22 | 38 | 14 |  | | 0.00 € | | | 03096-09-0224010X5000 | G | Full thread | 10 | M24 | 1,5 | 5 | 5000 | 76 | 10 | 2,8 | 15 | 22 | 38 | 14 |  | | 0.00 € | | | 03096-09-0210104X1000 | G | Full thread | 4 | M10x1 | 1 | 5 | 1000 | 49 | 10 | 1 | 6 | 9 | 22 | 6 |  | | 0.00 € | | | 03096-09-0210104X3000 | G | Full thread | 4 | M10x1 | 1 | 5 | 3000 | 49 | 10 | 1 | 6 | 9 | 22 | 6 |  | | 0.00 € | | | 03096-09-0210104X5000 | G | Full thread | 4 | M10x1 | 1 | 5 | 5000 | 49 | 10 | 1 | 6 | 9 | 22 | 6 |  | | 0.00 € | | | 03096-09-0212105X1000 | G | Full thread | 5 | M12x1,5 | 1 | 5 | 1000 | 53 | 10 | 1,3 | 8 | 10 | 23 | 5 |  | | 0.00 € | | | 03096-09-0212105X3000 | G | Full thread | 5 | M12x1,5 | 1 | 5 | 3000 | 53 | 10 | 1,3 | 8 | 10 | 23 | 5 |  | | 0.00 € | | | 03096-09-0212105X5000 | G | Full thread | 5 | M12x1,5 | 1 | 5 | 5000 | 53 | 10 | 1,3 | 8 | 10 | 23 | 5 |  | | 0.00 € | | | 03096-09-0216106X1000 | G | Full thread | 6 | M16x1,5 | 1,5 | 5 | 1000 | 61 | 10 | 1,8 | 9 | 14 | 15 | 6 |  | | 0.00 € | | | 03096-09-0216106X3000 | G | Full thread | 6 | M16x1,5 | 1,5 | 5 | 3000 | 61 | 10 | 1,8 | 9 | 14 | 15 | 6 |  | | 0.00 € | | | 03096-09-0216106X5000 | G | Full thread | 6 | M16x1,5 | 1,5 | 5 | 5000 | 61 | 10 | 1,8 | 9 | 14 | 15 | 6 |  | | 0.00 € | | | 03096-09-0220108X1000 | G | Full thread | 8 | M20x1,5 | 1,5 | 5 | 1000 | 68 | 10 | 2,3 | 12 | 17 | 41 | 15 |  | | 0.00 € | | | 03096-09-0220108X3000 | G | Full thread | 8 | M20x1,5 | 1,5 | 5 | 3000 | 68 | 10 | 2,3 | 12 | 17 | 41 | 15 |  | | 0.00 € | | | 03096-09-0220108X5000 | G | Full thread | 8 | M20x1,5 | 1,5 | 5 | 5000 | 68 | 10 | 2,3 | 12 | 17 | 41 | 15 |  | | 0.00 € | | | 03096-09-0224110X1000 | G | Full thread | 10 | M24x2 | 1,5 | 5 | 1000 | 76 | 10 | 2,8 | 15 | 22 | 38 | 14 |  | | 0.00 € | | | 03096-09-0224110X3000 | G | Full thread | 10 | M24x2 | 1,5 | 5 | 3000 | 76 | 10 | 2,8 | 15 | 22 | 38 | 14 |  | | 0.00 € | | | 03096-09-0224110X5000 | G | Full thread | 10 | M24x2 | 1,5 | 5 | 5000 | 76 | 10 | 2,8 | 15 | 22 | 38 | 14 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|