norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Actuating elements for remote control, stainless steel, without detent function, with star grip, Bowden cable systems
03096-07_A

Actuating elements for remote control, stainless steel, without...

go back

Item description/product images

DescriptionProduct description:The operating elements for manual operation of the Bowden cable systems were specially designed to match the system-compatible indexing plungers. The combination of indexing plunger and actuating element forms a complete system which can be used for many types of application. Differing grip geometries enable optimal handling for the respective application.

Actuation variants: with detent function, without detent function, with rotation lock, rotary cam.
Grip types: Mushroom grip, T-grip, star grip, clamping lever.
Material:

Actuating element 1.4305.
Grip thermoplastic.
Setscrew brass.

Version:Stainless steel parts bright.
Setscrew electro zinc-plated.
Plastic grip available in various colours.
Note for ordering:We recommend using the online shop configurator to create a complete system with ease.Note:When installing the Bowden cables, the following points should be noted:
The length of the free end of the cable can change due to the layout angle, bending radius and load factors. So, after laying the Bowden cable, the length of the counter-bearing (casing) must be adjusted using the adjusting screw supplied. The adjusting screw is also used to set the pretension in the Bowden cable system.
When laying the cable, particular care must be taken to ensure that the bending radius is not below the minimum value, which in this case is R = 65 mm. A radius which is too narrow can lead to increased wear and higher friction.
Also avoid letting the bending radius briefly go below the minimum value when installing, as this can cause damage to the casing. Also, the casing is designed only to support pressure forces. If pulled too sharply, the inner coil will be stretched and permanently damaged.
On request:Special versions.Accessory:Indexing plunger 03096-08.
Indexing plunger 03096-09.
Hex nut 07212.
Mounting bracket 03099.
Bowden cable 03096-14.
Wire cable 03096-15.
Tension sleeve 03096-20.
End sleeve 03096-25.
Setscrew 03096-30.
Bowden cable distributor 03096-50.
Supplied withActuating element with plastic grip and optional setscrew.Drawing reference:
1) Single Bowden cable connection
2) Double Bowden cable connection
3) Single Bowden cable connection with setscrew
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03096-07_A Actuating elements for remote control, stainless steel, without detent function, with star grip, Bowden cable systems 282 kB

Drawings

Actuating elements for remote control, stainless steel, without detent function, with star grip, Bowden cable systems

Item selection/filter

Order No.Version 1Bowden cable connectionSizeFormForm definitionComponent
colour
DD
Internal
thread
D1D2CADAcc.PriceOrder
03096-07-1111304with star gripsingle1Awithout detent functionblack grey RAL 70216-M20x1,540 0.00 €
03096-07-1111305with star gripsingle1Awithout detent functionblack grey RAL 70216-M20x1,540 0.00 €
03096-07-1111306with star gripsingle1Awithout detent functionblack grey RAL 70216-M20x1,540 0.00 €
03096-07-1121308with star gripsingle2Awithout detent functionblack grey RAL 70216-M20x1,540 0.00 €
03096-07-1121310with star gripsingle2Awithout detent functionblack grey RAL 70216-M20x1,540 0.00 €
03096-07-1121312with star gripsingle2Awithout detent functionblack grey RAL 70216-M20x1,540 0.00 €
03096-07-1121316with star gripsingle2Awithout detent functionblack grey RAL 70216-M20x1,540 0.00 €
03096-07-1112304with star gripduplex1Awithout detent functionblack grey RAL 70216-M20x1,540 0.00 €
03096-07-1112305with star gripduplex1Awithout detent functionblack grey RAL 70216-M20x1,540 0.00 €
03096-07-1112306with star gripduplex1Awithout detent functionblack grey RAL 70216-M20x1,540 0.00 €
03096-07-1122308with star gripduplex2Awithout detent functionblack grey RAL 70216-M20x1,540 0.00 €
03096-07-1122310with star gripduplex2Awithout detent functionblack grey RAL 70216-M20x1,540 0.00 €
03096-07-1122312with star gripduplex2Awithout detent functionblack grey RAL 70216-M20x1,540 0.00 €
03096-07-1122316with star gripduplex2Awithout detent functionblack grey RAL 70216-M20x1,540 0.00 €
03096-07-1113304with star gripsingle with setscrew1Awithout detent functionblack grey RAL 7021-M6M20x1,540 0.00 €
03096-07-1113305with star gripsingle with setscrew1Awithout detent functionblack grey RAL 7021-M6M20x1,540 0.00 €
03096-07-1113306with star gripsingle with setscrew1Awithout detent functionblack grey RAL 7021-M6M20x1,540 0.00 €
03096-07-1123308with star gripsingle with setscrew2Awithout detent functionblack grey RAL 7021-M6M20x1,540 0.00 €
03096-07-1123310with star gripsingle with setscrew2Awithout detent functionblack grey RAL 7021-M6M20x1,540 0.00 €
03096-07-1123312with star gripsingle with setscrew2Awithout detent functionblack grey RAL 7021-M6M20x1,540 0.00 €
03096-07-1123316with star gripsingle with setscrew2Awithout detent functionblack grey RAL 7021-M6M20x1,540 0.00 €
03096-07-11113504with star gripsingle1Awithout detent functionlight grey RAL 70356-M20x1,540 0.00 €
03096-07-11113505with star gripsingle1Awithout detent functionlight grey RAL 70356-M20x1,540 0.00 €
03096-07-11113506with star gripsingle1Awithout detent functionlight grey RAL 70356-M20x1,540 0.00 €
03096-07-11213508with star gripsingle2Awithout detent functionlight grey RAL 70356-M20x1,540 0.00 €
03096-07-11213510with star gripsingle2Awithout detent functionlight grey RAL 70356-M20x1,540 0.00 €
03096-07-11213512with star gripsingle2Awithout detent functionlight grey RAL 70356-M20x1,540 0.00 €
03096-07-11213516with star gripsingle2Awithout detent functionlight grey RAL 70356-M20x1,540 0.00 €
03096-07-11123504with star gripduplex1Awithout detent functionlight grey RAL 70356-M20x1,540 0.00 €
03096-07-11123505with star gripduplex1Awithout detent functionlight grey RAL 70356-M20x1,540 0.00 €
03096-07-11123506with star gripduplex1Awithout detent functionlight grey RAL 70356-M20x1,540 0.00 €
03096-07-11223508with star gripduplex2Awithout detent functionlight grey RAL 70356-M20x1,540 0.00 €
03096-07-11223510with star gripduplex2Awithout detent functionlight grey RAL 70356-M20x1,540 0.00 €
03096-07-11223512with star gripduplex2Awithout detent functionlight grey RAL 70356-M20x1,540 0.00 €
03096-07-11223516with star gripduplex2Awithout detent functionlight grey RAL 70356-M20x1,540 0.00 €
03096-07-11133504with star gripsingle with setscrew1Awithout detent functionlight grey RAL 7035-M6M20x1,540 0.00 €
03096-07-11133505with star gripsingle with setscrew1Awithout detent functionlight grey RAL 7035-M6M20x1,540 0.00 €
03096-07-11133506with star gripsingle with setscrew1Awithout detent functionlight grey RAL 7035-M6M20x1,540 0.00 €
03096-07-11233508with star gripsingle with setscrew2Awithout detent functionlight grey RAL 7035-M6M20x1,540 0.00 €
03096-07-11233510with star gripsingle with setscrew2Awithout detent functionlight grey RAL 7035-M6M20x1,540 0.00 €
03096-07-11233512with star gripsingle with setscrew2Awithout detent functionlight grey RAL 7035-M6M20x1,540 0.00 €
03096-07-11233516with star gripsingle with setscrew2Awithout detent functionlight grey RAL 7035-M6M20x1,540 0.00 €
03096-07-11113604with star gripsingle1Awithout detent functiontraffic red RAL 30206-M20x1,540 0.00 €
03096-07-11113605with star gripsingle1Awithout detent functiontraffic red RAL 30206-M20x1,540 0.00 €
03096-07-11113606with star gripsingle1Awithout detent functiontraffic red RAL 30206-M20x1,540 0.00 €
03096-07-11213608with star gripsingle2Awithout detent functiontraffic red RAL 30206-M20x1,540 0.00 €
03096-07-11213610with star gripsingle2Awithout detent functiontraffic red RAL 30206-M20x1,540 0.00 €
03096-07-11213612with star gripsingle2Awithout detent functiontraffic red RAL 30206-M20x1,540 0.00 €
03096-07-11213616with star gripsingle2Awithout detent functiontraffic red RAL 30206-M20x1,540 0.00 €
03096-07-11123604with star gripduplex1Awithout detent functiontraffic red RAL 30206-M20x1,540 0.00 €
03096-07-11123605with star gripduplex1Awithout detent functiontraffic red RAL 30206-M20x1,540 0.00 €
03096-07-11123606with star gripduplex1Awithout detent functiontraffic red RAL 30206-M20x1,540 0.00 €
03096-07-11223608with star gripduplex2Awithout detent functiontraffic red RAL 30206-M20x1,540 0.00 €
03096-07-11223610with star gripduplex2Awithout detent functiontraffic red RAL 30206-M20x1,540 0.00 €
03096-07-11223612with star gripduplex2Awithout detent functiontraffic red RAL 30206-M20x1,540 0.00 €
03096-07-11223616with star gripduplex2Awithout detent functiontraffic red RAL 30206-M20x1,540 0.00 €
03096-07-11133604with star gripsingle with setscrew1Awithout detent functiontraffic red RAL 3020-M6M20x1,540 0.00 €
03096-07-11133605with star gripsingle with setscrew1Awithout detent functiontraffic red RAL 3020-M6M20x1,540 0.00 €
03096-07-11133606with star gripsingle with setscrew1Awithout detent functiontraffic red RAL 3020-M6M20x1,540 0.00 €
03096-07-11233608with star gripsingle with setscrew2Awithout detent functiontraffic red RAL 3020-M6M20x1,540 0.00 €
03096-07-11233610with star gripsingle with setscrew2Awithout detent functiontraffic red RAL 3020-M6M20x1,540 0.00 €
03096-07-11233612with star gripsingle with setscrew2Awithout detent functiontraffic red RAL 3020-M6M20x1,540 0.00 €
03096-07-11233616with star gripsingle with setscrew2Awithout detent functiontraffic red RAL 3020-M6M20x1,540 0.00 €
03096-07-11113704with star gripsingle1Awithout detent functioncolza yellow RAL 10216-M20x1,540 0.00 €
03096-07-11113705with star gripsingle1Awithout detent functioncolza yellow RAL 10216-M20x1,540 0.00 €
03096-07-11113706with star gripsingle1Awithout detent functioncolza yellow RAL 10216-M20x1,540 0.00 €
03096-07-11213708with star gripsingle2Awithout detent functioncolza yellow RAL 10216-M20x1,540 0.00 €
03096-07-11213710with star gripsingle2Awithout detent functioncolza yellow RAL 10216-M20x1,540 0.00 €
03096-07-11213712with star gripsingle2Awithout detent functioncolza yellow RAL 10216-M20x1,540 0.00 €
03096-07-11213716with star gripsingle2Awithout detent functioncolza yellow RAL 10216-M20x1,540 0.00 €
03096-07-11123704with star gripduplex1Awithout detent functioncolza yellow RAL 10216-M20x1,540 0.00 €
03096-07-11123705with star gripduplex1Awithout detent functioncolza yellow RAL 10216-M20x1,540 0.00 €
03096-07-11123706with star gripduplex1Awithout detent functioncolza yellow RAL 10216-M20x1,540 0.00 €
03096-07-11223708with star gripduplex2Awithout detent functioncolza yellow RAL 10216-M20x1,540 0.00 €
03096-07-11223710with star gripduplex2Awithout detent functioncolza yellow RAL 10216-M20x1,540 0.00 €
03096-07-11223712with star gripduplex2Awithout detent functioncolza yellow RAL 10216-M20x1,540 0.00 €
03096-07-11223716with star gripduplex2Awithout detent functioncolza yellow RAL 10216-M20x1,540 0.00 €
03096-07-11133704with star gripsingle with setscrew1Awithout detent functioncolza yellow RAL 1021-M6M20x1,540 0.00 €
03096-07-11133705with star gripsingle with setscrew1Awithout detent functioncolza yellow RAL 1021-M6M20x1,540 0.00 €
03096-07-11133706with star gripsingle with setscrew1Awithout detent functioncolza yellow RAL 1021-M6M20x1,540 0.00 €
03096-07-11233708with star gripsingle with setscrew2Awithout detent functioncolza yellow RAL 1021-M6M20x1,540 0.00 €
03096-07-11233710with star gripsingle with setscrew2Awithout detent functioncolza yellow RAL 1021-M6M20x1,540 0.00 €
03096-07-11233712with star gripsingle with setscrew2Awithout detent functioncolza yellow RAL 1021-M6M20x1,540 0.00 €
03096-07-11233716with star gripsingle with setscrew2Awithout detent functioncolza yellow RAL 1021-M6M20x1,540 0.00 €
Order No.Bowden cable connectionSizeComponent
colour
LL1L2L3L4Travel
S
SWCADAcc.PriceOrder
03096-07-1111304single1black grey RAL 702168251021,28422 0.00 €
03096-07-1111305single1black grey RAL 702168251021,28522 0.00 €
03096-07-1111306single1black grey RAL 702168251021,28622 0.00 €
03096-07-1121308single2black grey RAL 702178252021,28822 0.00 €
03096-07-1121310single2black grey RAL 702178252021,281022 0.00 €
03096-07-1121312single2black grey RAL 702178252021,281222 0.00 €
03096-07-1121316single2black grey RAL 702178252021,281622 0.00 €
03096-07-1112304duplex1black grey RAL 702168251021,28422 0.00 €
03096-07-1112305duplex1black grey RAL 702168251021,28522 0.00 €
03096-07-1112306duplex1black grey RAL 702168251021,28622 0.00 €
03096-07-1122308duplex2black grey RAL 702178252021,28822 0.00 €
03096-07-1122310duplex2black grey RAL 702178252021,281022 0.00 €
03096-07-1122312duplex2black grey RAL 702178252021,281222 0.00 €
03096-07-1122316duplex2black grey RAL 702178252021,281622 0.00 €
03096-07-1113304single with setscrew1black grey RAL 702168251021,28422 0.00 €
03096-07-1113305single with setscrew1black grey RAL 702168251021,28522 0.00 €
03096-07-1113306single with setscrew1black grey RAL 702168251021,28622 0.00 €
03096-07-1123308single with setscrew2black grey RAL 702178252021,28822 0.00 €
03096-07-1123310single with setscrew2black grey RAL 702178252021,281022 0.00 €
03096-07-1123312single with setscrew2black grey RAL 702178252021,281222 0.00 €
03096-07-1123316single with setscrew2black grey RAL 702178252021,281622 0.00 €
03096-07-11113504single1light grey RAL 703568251021,28422 0.00 €
03096-07-11113505single1light grey RAL 703568251021,28522 0.00 €
03096-07-11113506single1light grey RAL 703568251021,28622 0.00 €
03096-07-11213508single2light grey RAL 703578252021,28822 0.00 €
03096-07-11213510single2light grey RAL 703578252021,281022 0.00 €
03096-07-11213512single2light grey RAL 703578252021,281222 0.00 €
03096-07-11213516single2light grey RAL 703578252021,281622 0.00 €
03096-07-11123504duplex1light grey RAL 703568251021,28422 0.00 €
03096-07-11123505duplex1light grey RAL 703568251021,28522 0.00 €
03096-07-11123506duplex1light grey RAL 703568251021,28622 0.00 €
03096-07-11223508duplex2light grey RAL 703578252021,28822 0.00 €
03096-07-11223510duplex2light grey RAL 703578252021,281022 0.00 €
03096-07-11223512duplex2light grey RAL 703578252021,281222 0.00 €
03096-07-11223516duplex2light grey RAL 703578252021,281622 0.00 €
03096-07-11133504single with setscrew1light grey RAL 703568251021,28422 0.00 €
03096-07-11133505single with setscrew1light grey RAL 703568251021,28522 0.00 €
03096-07-11133506single with setscrew1light grey RAL 703568251021,28622 0.00 €
03096-07-11233508single with setscrew2light grey RAL 703578252021,28822 0.00 €
03096-07-11233510single with setscrew2light grey RAL 703578252021,281022 0.00 €
03096-07-11233512single with setscrew2light grey RAL 703578252021,281222 0.00 €
03096-07-11233516single with setscrew2light grey RAL 703578252021,281622 0.00 €
03096-07-11113604single1traffic red RAL 302068251021,28422 0.00 €
03096-07-11113605single1traffic red RAL 302068251021,28522 0.00 €
03096-07-11113606single1traffic red RAL 302068251021,28622 0.00 €
03096-07-11213608single2traffic red RAL 302078252021,28822 0.00 €
03096-07-11213610single2traffic red RAL 302078252021,281022 0.00 €
03096-07-11213612single2traffic red RAL 302078252021,281222 0.00 €
03096-07-11213616single2traffic red RAL 302078252021,281622 0.00 €
03096-07-11123604duplex1traffic red RAL 302068251021,28422 0.00 €
03096-07-11123605duplex1traffic red RAL 302068251021,28522 0.00 €
03096-07-11123606duplex1traffic red RAL 302068251021,28622 0.00 €
03096-07-11223608duplex2traffic red RAL 302078252021,28822 0.00 €
03096-07-11223610duplex2traffic red RAL 302078252021,281022 0.00 €
03096-07-11223612duplex2traffic red RAL 302078252021,281222 0.00 €
03096-07-11223616duplex2traffic red RAL 302078252021,281622 0.00 €
03096-07-11133604single with setscrew1traffic red RAL 302068251021,28422 0.00 €
03096-07-11133605single with setscrew1traffic red RAL 302068251021,28522 0.00 €
03096-07-11133606single with setscrew1traffic red RAL 302068251021,28622 0.00 €
03096-07-11233608single with setscrew2traffic red RAL 302078252021,28822 0.00 €
03096-07-11233610single with setscrew2traffic red RAL 302078252021,281022 0.00 €
03096-07-11233612single with setscrew2traffic red RAL 302078252021,281222 0.00 €
03096-07-11233616single with setscrew2traffic red RAL 302078252021,281622 0.00 €
03096-07-11113704single1colza yellow RAL 102168251021,28422 0.00 €
03096-07-11113705single1colza yellow RAL 102168251021,28522 0.00 €
03096-07-11113706single1colza yellow RAL 102168251021,28622 0.00 €
03096-07-11213708single2colza yellow RAL 102178252021,28822 0.00 €
03096-07-11213710single2colza yellow RAL 102178252021,281022 0.00 €
03096-07-11213712single2colza yellow RAL 102178252021,281222 0.00 €
03096-07-11213716single2colza yellow RAL 102178252021,281622 0.00 €
03096-07-11123704duplex1colza yellow RAL 102168251021,28422 0.00 €
03096-07-11123705duplex1colza yellow RAL 102168251021,28522 0.00 €
03096-07-11123706duplex1colza yellow RAL 102168251021,28622 0.00 €
03096-07-11223708duplex2colza yellow RAL 102178252021,28822 0.00 €
03096-07-11223710duplex2colza yellow RAL 102178252021,281022 0.00 €
03096-07-11223712duplex2colza yellow RAL 102178252021,281222 0.00 €
03096-07-11223716duplex2colza yellow RAL 102178252021,281622 0.00 €
03096-07-11133704single with setscrew1colza yellow RAL 102168251021,28422 0.00 €
03096-07-11133705single with setscrew1colza yellow RAL 102168251021,28522 0.00 €
03096-07-11133706single with setscrew1colza yellow RAL 102168251021,28622 0.00 €
03096-07-11233708single with setscrew2colza yellow RAL 102178252021,28822 0.00 €
03096-07-11233710single with setscrew2colza yellow RAL 102178252021,281022 0.00 €
03096-07-11233712single with setscrew2colza yellow RAL 102178252021,281222 0.00 €
03096-07-11233716single with setscrew2colza yellow RAL 102178252021,281622 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83