|
|
|
03093_HIndexing plungers, steel or stainless steel, without collar,... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Material:Version:Steel version: Threaded sleeve black oxidised. Indexing pin hardened, ground and black oxidised. Stainless steel version: Threaded sleeve bright. Indexing pin hardened and ground, bright. Indexing pin not hardened and ground, bright.
Mushroom grip black grey RAL 7021. Note:A screw-in washer can be supplied to aid screwing in the indexing plungers. The washer fits beneath the disengaged mushroom knob so that the carrier pins engage in the slot.On request:Special versions.Accessory:Spacer rings 03089. fastening sets for thin-walled parts 03094-10. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | Main material | Surface finish body | D | D1 | D2 | L | L1 | L2 | Travel S | SW | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Order No. screw-in washer | CAD | Acc. | Price | Order |
|---|
| 03093-2903 | H | steel | hardened | 3 | M6x0,75 | 14 | 31,5 | 17 | 11 | 3,5 | 10 | 0,8 | 4,5 | 10 | 03094-99 |  |  | 0.00 € | | | 03093-2004 | H | steel | hardened | 4 | M8x1 | 18 | 38,5 | 21 | 13,5 | 4 | 13 | 1,3 | 6 | 12 | 03094-90 |  |  | 0.00 € | | | 03093-2105 | H | steel | hardened | 5 | M10x1 | 21 | 43,5 | 24 | 14,5 | 5 | 17 | 1,3 | 5 | 12 | 03094-91 |  |  | 0.00 € | | | 03093-2206 | H | steel | hardened | 6 | M12x1,5 | 25 | 51,7 | 28 | 17,7 | 6 | 19 | 1,8 | 6 | 14 | 03094-92 |  |  | 0.00 € | | | 03093-2308 | H | steel | hardened | 8 | M16x1,5 | 33 | 68 | 36 | 24 | 8 | 24 | 2,3 | 15 | 35 | 03094-93 |  |  | 0.00 € | | | 03093-2410 | H | steel | hardened | 10 | M20x1,5 | 33 | 74 | 40 | 24 | 10 | 30 | 2,8 | 15 | 34 | 03094-94 |  |  | 0.00 € | | | 03093-2412 | H | steel | hardened | 12 | M20x1,5 | 33 | 78 | 42 | 24 | 12 | 30 | 2,8 | 15 | 39 | 03094-94 |  |  | 0.00 € | | | 03093-2516 | H | steel | hardened | 16 | M24x2 | 40 | 96 | 50 | 30 | 16 | 36 | 3,2 | 20 | 46 | 03094-95 |  |  | 0.00 € | | | 03093-02903 | H | stainless steel | hardened | 3 | M6x0,75 | 14 | 31,5 | 17 | 11 | 3,5 | 10 | 0,8 | 4,5 | 10 | 03094-99 |  |  | 0.00 € | | | 03093-02004 | H | stainless steel | hardened | 4 | M8x1 | 18 | 38,5 | 21 | 13,5 | 4 | 13 | 1,3 | 6 | 12 | 03094-90 |  |  | 0.00 € | | | 03093-02105 | H | stainless steel | hardened | 5 | M10x1 | 21 | 43,5 | 24 | 14,5 | 5 | 17 | 1,3 | 5 | 12 | 03094-91 |  |  | 0.00 € | | | 03093-02206 | H | stainless steel | hardened | 6 | M12x1,5 | 25 | 51,7 | 28 | 17,7 | 6 | 19 | 1,8 | 6 | 14 | 03094-92 |  |  | 0.00 € | | | 03093-02308 | H | stainless steel | hardened | 8 | M16x1,5 | 33 | 68 | 36 | 24 | 8 | 24 | 2,3 | 15 | 35 | 03094-93 |  |  | 0.00 € | | | 03093-02410 | H | stainless steel | hardened | 10 | M20x1,5 | 33 | 74 | 40 | 24 | 10 | 30 | 2,8 | 15 | 34 | 03094-94 |  |  | 0.00 € | | | 03093-02412 | H | stainless steel | hardened | 12 | M20x1,5 | 33 | 78 | 42 | 24 | 12 | 30 | 2,8 | 15 | 39 | 03094-94 |  |  | 0.00 € | | | 03093-02516 | H | stainless steel | hardened | 16 | M24x2 | 40 | 96 | 50 | 30 | 16 | 36 | 3,2 | 20 | 46 | 03094-95 |  |  | 0.00 € | | | 03093-12903 | H | stainless steel | not hardened | 3 | M6x0,75 | 14 | 31,5 | 17 | 11 | 3,5 | 10 | 0,8 | 4,5 | 10 | 03094-99 |  |  | 0.00 € | | | 03093-12004 | H | stainless steel | not hardened | 4 | M8x1 | 18 | 38,5 | 21 | 13,5 | 4 | 13 | 1,3 | 6 | 12 | 03094-90 |  |  | 0.00 € | | | 03093-12105 | H | stainless steel | not hardened | 5 | M10x1 | 21 | 43,5 | 24 | 14,5 | 5 | 17 | 1,3 | 5 | 12 | 03094-91 |  |  | 0.00 € | | | 03093-12206 | H | stainless steel | not hardened | 6 | M12x1,5 | 25 | 51,7 | 28 | 17,7 | 6 | 19 | 1,8 | 6 | 14 | 03094-92 |  |  | 0.00 € | | | 03093-12308 | H | stainless steel | not hardened | 8 | M16x1,5 | 33 | 68 | 36 | 24 | 8 | 24 | 2,3 | 15 | 35 | 03094-93 |  |  | 0.00 € | | | 03093-12410 | H | stainless steel | not hardened | 10 | M20x1,5 | 33 | 74 | 40 | 24 | 10 | 30 | 2,8 | 15 | 34 | 03094-94 |  |  | 0.00 € | | | 03093-12412 | H | stainless steel | not hardened | 12 | M20x1,5 | 33 | 78 | 42 | 24 | 12 | 30 | 2,8 | 15 | 39 | 03094-94 |  |  | 0.00 € | | | 03093-12516 | H | stainless steel | not hardened | 16 | M24x2 | 40 | 96 | 50 | 30 | 16 | 36 | 3,2 | 20 | 46 | 03094-95 |  |  | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|