|
|
|
03093_GIndexing plungers, steel or stainless steel, without collar,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Version:Steel version: Threaded sleeve black oxidised. Indexing pin hardened, ground and black oxidised. Stainless steel version: Threaded sleeve bright. Indexing pin hardened and ground, bright. Indexing pin not hardened and ground, bright.
Mushroom grip black grey RAL 7021. Note:A screw-in washer can be supplied to aid screwing in the indexing plungers. The washer fits beneath the disengaged mushroom knob so that the carrier pins engage in the slot.On request:Special versions. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | Main material | Surface finish body | D | D1 | D2 | L | L1 | L2 | Travel S | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Order No. screw-in washer | CAD | Acc. | Price | Order |
|---|
| 03093-21903 | G | steel | hardened | 3 | M6x0,75 | 14 | 33 | 17 | 11 | 5 | 0,8 | 4,5 | 12 | 03094-99 |  |  | 0.00 € | | | 03093-21004 | G | steel | hardened | 4 | M8x1 | 18 | 40,5 | 21 | 13,5 | 6 | 1 | 6 | 15 | 03094-90 |  |  | 0.00 € | | | 03093-21105 | G | steel | hardened | 5 | M10x1 | 21 | 46,5 | 24 | 14,5 | 8 | 1,3 | 5 | 16 | 03094-91 |  |  | 0.00 € | | | 03093-21206 | G | steel | hardened | 6 | M12x1,5 | 25 | 54,7 | 28 | 17,7 | 9 | 1,8 | 6 | 18 | 03094-92 |  |  | 0.00 € | | | 03093-21308 | G | steel | hardened | 8 | M16x1,5 | 33 | 72 | 36 | 24 | 12 | 2,3 | 15 | 45 | 03094-93 |  |  | 0.00 € | | | 03093-21410 | G | steel | hardened | 10 | M20x1,5 | 33 | 79 | 40 | 24 | 15 | 2,8 | 15 | 43 | 03094-94 |  |  | 0.00 € | | | 03093-21412 | G | steel | hardened | 12 | M20x1,5 | 33 | 84 | 42 | 24 | 18 | 2,8 | 15 | 51 | 03094-94 |  |  | 0.00 € | | | 03093-21516 | G | steel | hardened | 16 | M24x2 | 40 | 104 | 50 | 30 | 24 | 3,2 | 20 | 50 | 03094-95 |  |  | 0.00 € | | | 03093-201903 | G | stainless steel | hardened | 3 | M6x0,75 | 14 | 33 | 17 | 11 | 5 | 0,8 | 4,5 | 12 | 03094-99 |  |  | 0.00 € | | | 03093-201004 | G | stainless steel | hardened | 4 | M8x1 | 18 | 40,5 | 21 | 13,5 | 6 | 1 | 6 | 15 | 03094-90 |  |  | 0.00 € | | | 03093-201105 | G | stainless steel | hardened | 5 | M10x1 | 21 | 46,5 | 24 | 14,5 | 8 | 1,3 | 5 | 16 | 03094-91 |  |  | 0.00 € | | | 03093-201206 | G | stainless steel | hardened | 6 | M12x1,5 | 25 | 54,7 | 28 | 17,7 | 9 | 1,8 | 6 | 18 | 03094-92 |  |  | 0.00 € | | | 03093-201308 | G | stainless steel | hardened | 8 | M16x1,5 | 33 | 72 | 36 | 24 | 12 | 2,3 | 15 | 45 | 03094-93 |  |  | 0.00 € | | | 03093-201410 | G | stainless steel | hardened | 10 | M20x1,5 | 33 | 79 | 40 | 24 | 15 | 2,8 | 15 | 43 | 03094-94 |  |  | 0.00 € | | | 03093-201412 | G | stainless steel | hardened | 12 | M20x1,5 | 33 | 84 | 42 | 24 | 18 | 2,8 | 15 | 51 | 03094-94 |  |  | 0.00 € | | | 03093-201516 | G | stainless steel | hardened | 16 | M24x2 | 40 | 104 | 50 | 30 | 24 | 3,2 | 20 | 50 | 03094-95 |  |  | 0.00 € | | | 03093-211903 | G | stainless steel | not hardened | 3 | M6x0,75 | 14 | 33 | 17 | 11 | 5 | 0,8 | 4,5 | 12 | 03094-99 |  |  | 0.00 € | | | 03093-211004 | G | stainless steel | not hardened | 4 | M8x1 | 18 | 40,5 | 21 | 13,5 | 6 | 1 | 6 | 15 | 03094-90 |  |  | 0.00 € | | | 03093-211105 | G | stainless steel | not hardened | 5 | M10x1 | 21 | 46,5 | 24 | 14,5 | 8 | 1,3 | 5 | 16 | 03094-91 |  |  | 0.00 € | | | 03093-211206 | G | stainless steel | not hardened | 6 | M12x1,5 | 25 | 54,7 | 28 | 17,7 | 9 | 1,8 | 6 | 18 | 03094-92 |  |  | 0.00 € | | | 03093-211308 | G | stainless steel | not hardened | 8 | M16x1,5 | 33 | 72 | 36 | 24 | 12 | 2,3 | 15 | 45 | 03094-93 |  |  | 0.00 € | | | 03093-211410 | G | stainless steel | not hardened | 10 | M20x1,5 | 33 | 79 | 40 | 24 | 15 | 2,8 | 15 | 43 | 03094-94 |  |  | 0.00 € | | | 03093-211412 | G | stainless steel | not hardened | 12 | M20x1,5 | 33 | 84 | 42 | 24 | 18 | 2,8 | 15 | 51 | 03094-94 |  |  | 0.00 € | | | 03093-211516 | G | stainless steel | not hardened | 16 | M24x2 | 40 | 104 | 50 | 30 | 24 | 3,2 | 20 | 50 | 03094-95 |  |  | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|