|
|
|
03092_SIndexing plungers, steel or stainless steel with stainless steel... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted. In addition to manual operation, the key ring also enables the connection of elements for remote operation, such as a tether cable. Form V and W are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.Material:Version:Steel version: Threaded sleeve black oxidized. Indexing pin hardened, ground and black oxidized. Stainless steel version: Threaded sleeve bright. Indexing pin hardened and ground, bright. Indexing pin not hardened and ground, bright.
Key ring bright.On request:Special versions.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | Main material | Locknut | Surface finish body | D | D1 | D4 | L | L1 | L2 | L4 | Travel S | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
|---|
| 03092-4004 | S | steel | with locknut | hardened | 4 | M8x1 | 15 | 40 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 |  |  | 0.00 € | | | 03092-4105 | S | steel | with locknut | hardened | 5 | M10x1 | 23 | 52 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 |  |  | 0.00 € | | | 03092-4206 | S | steel | with locknut | hardened | 6 | M12x1,5 | 23 | 57 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 |  |  | 0.00 € | | | 03092-4308 | S | steel | with locknut | hardened | 8 | M16x1,5 | 28 | 72 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 |  |  | 0.00 € | | | 03092-4410 | S | steel | with locknut | hardened | 10 | M20x1,5 | 28 | 77 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 |  | | 0.00 € | | | 03092-04004 | S | stainless steel | with locknut | hardened | 4 | M8x1 | 15 | 40 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 |  |  | 0.00 € | | | 03092-04105 | S | stainless steel | with locknut | hardened | 5 | M10x1 | 23 | 52 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 |  |  | 0.00 € | | | 03092-04206 | S | stainless steel | with locknut | hardened | 6 | M12x1,5 | 23 | 57 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 |  |  | 0.00 € | | | 03092-04308 | S | stainless steel | with locknut | hardened | 8 | M16x1,5 | 28 | 72 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 |  |  | 0.00 € | | | 03092-04410 | S | stainless steel | with locknut | hardened | 10 | M20x1,5 | 28 | 77 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 |  | | 0.00 € | | | 03092-14004 | S | stainless steel | with locknut | not hardened | 4 | M8x1 | 15 | 40 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 |  |  | 0.00 € | | | 03092-14105 | S | stainless steel | with locknut | not hardened | 5 | M10x1 | 23 | 52 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 |  |  | 0.00 € | | | 03092-14206 | S | stainless steel | with locknut | not hardened | 6 | M12x1,5 | 23 | 57 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 |  |  | 0.00 € | | | 03092-14308 | S | stainless steel | with locknut | not hardened | 8 | M16x1,5 | 28 | 72 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 |  |  | 0.00 € | | | 03092-14410 | S | stainless steel | with locknut | not hardened | 10 | M20x1,5 | 28 | 77 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|