|
|
|
03092_RIndexing plungers, steel or stainless steel, with stainless... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Version:Steel version: Threaded sleeve black oxidized. Indexing pin hardened, ground and black oxidized. Stainless steel version: Threaded sleeve bright. Indexing pin hardened and ground, bright. Indexing pin not hardened and ground, bright.
Key ring bright.On request:Special versions.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | Main material | Surface finish body | D | D1 | D4 | L | L1 | L2 | L4 | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
|---|
| 03092-3004 | R | steel | hardened | 4 | M8x1 | 15 | 40 | 15 | 6 | 13 | 4 | 10 | 1 | 6 | 12 |  |  | 0.00 € | | | 03092-3105 | R | steel | hardened | 5 | M10x1 | 23 | 52 | 17 | 7 | 15 | 5 | 13 | 1,3 | 5 | 12 |  |  | 0.00 € | | | 03092-3206 | R | steel | hardened | 6 | M12x1,5 | 23 | 57 | 20 | 8 | 17 | 6 | 14 | 1,8 | 6 | 14 |  |  | 0.00 € | | | 03092-3308 | R | steel | hardened | 8 | M16x1,5 | 28 | 72 | 26 | 10 | 23 | 8 | 19 | 2,3 | 15 | 35 |  |  | 0.00 € | | | 03092-3410 | R | steel | hardened | 10 | M20x1,5 | 28 | 78 | 28 | 12 | 25 | 10 | 22 | 2,8 | 15 | 34 |  | | 0.00 € | | | 03092-03004 | R | stainless steel | hardened | 4 | M8x1 | 15 | 40 | 15 | 6 | 13 | 4 | 10 | 1 | 6 | 12 |  |  | 0.00 € | | | 03092-03105 | R | stainless steel | hardened | 5 | M10x1 | 23 | 52 | 17 | 7 | 15 | 5 | 13 | 1,3 | 5 | 12 |  |  | 0.00 € | | | 03092-03206 | R | stainless steel | hardened | 6 | M12x1,5 | 23 | 57 | 20 | 8 | 17 | 6 | 14 | 1,8 | 6 | 14 |  |  | 0.00 € | | | 03092-03308 | R | stainless steel | hardened | 8 | M16x1,5 | 28 | 72 | 26 | 10 | 23 | 8 | 19 | 2,3 | 15 | 35 |  |  | 0.00 € | | | 03092-03410 | R | stainless steel | hardened | 10 | M20x1,5 | 28 | 78 | 28 | 12 | 25 | 10 | 22 | 2,8 | 15 | 34 |  | | 0.00 € | | | 03092-13004 | R | stainless steel | not hardened | 4 | M8x1 | 15 | 40 | 15 | 6 | 13 | 4 | 10 | 1 | 6 | 12 |  |  | 0.00 € | | | 03092-13105 | R | stainless steel | not hardened | 5 | M10x1 | 23 | 52 | 17 | 7 | 15 | 5 | 13 | 1,3 | 5 | 12 |  |  | 0.00 € | | | 03092-13206 | R | stainless steel | not hardened | 6 | M12x1,5 | 23 | 57 | 20 | 8 | 17 | 6 | 14 | 1,8 | 6 | 14 |  |  | 0.00 € | | | 03092-13308 | R | stainless steel | not hardened | 8 | M16x1,5 | 28 | 72 | 26 | 10 | 23 | 8 | 19 | 2,3 | 15 | 35 |  |  | 0.00 € | | | 03092-13410 | R | stainless steel | not hardened | 10 | M20x1,5 | 28 | 78 | 28 | 12 | 25 | 10 | 22 | 2,8 | 15 | 34 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|