|
|
|
03092-01_SOIndexing plungers ECO, steel or stainless steel, with oval pull... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted. In addition to manual operation, the key ring also enables the connection of elements for remote operation, such as a tether cable. Versions with an oval pull rings can also be fitted in deeper drilled-through holes.
The indexing plungers with indexing pins that have not been ground or hardened are a cost-effective alternative to existing indexing plungers. However, the precision offered is still sufficient for many applications. The tighter machining tolerances also make these products less sensitive to the alignment errors that can occur when aligning indexing plungers with the hole in the opposite component.Material:Version:Steel version: Threaded sleeve blue passivated. Indexing pin not hardened, bright. Stainless steel version: Threaded sleeve bright. Indexing pin not hardened, bright.
Key ring bright.Note:Pay attention to the max. tightening torque when assembling.On request:Special versions.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | Form definition | Main material | D | D1 | D4 | Travel S | L | L1 | L2 | L3 | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Tightening torque max. Nm | CAD | Acc. | Price | Order |
|---|
| 03092-01-06004060 | SO | with oval pull ring, with lock nut | steel | 4 | M6 | 5,8 | 4 | 38,6 | 15 | 6 | 13 | 6 | 10 | 1 | 6 | 12 | 2 |  | | 0.00 € | | | 03092-01-06004061 | SO | with oval pull ring, with lock nut | steel | 4 | M6x0,75 | 5,8 | 4 | 38,6 | 15 | 6 | 13 | 6 | 10 | 1 | 6 | 12 | 2 |  | | 0.00 € | | | 03092-01-06004080 | SO | with oval pull ring, with lock nut | steel | 4 | M8 | 5,8 | 4 | 38,6 | 15 | 6 | 13 | 8 | 13 | 1 | 6 | 12 | 7 |  | | 0.00 € | | | 03092-01-06004081 | SO | with oval pull ring, with lock nut | steel | 4 | M8x1 | 5,8 | 4 | 38,6 | 15 | 6 | 13 | 8 | 13 | 1 | 6 | 12 | 7 |  | | 0.00 € | | | 03092-01-06105080 | SO | with oval pull ring, with lock nut | steel | 5 | M8 | 7,8 | 5 | 44,5 | 17 | 7 | 15 | 8 | 13 | 1,3 | 6 | 12 | 7 |  | | 0.00 € | | | 03092-01-06105081 | SO | with oval pull ring, with lock nut | steel | 5 | M8x1 | 7,8 | 5 | 44,5 | 17 | 7 | 15 | 8 | 13 | 1,3 | 6 | 12 | 7 |  | | 0.00 € | | | 03092-01-06105100 | SO | with oval pull ring, with lock nut | steel | 5 | M10 | 7,8 | 5 | 44,5 | 17 | 7 | 15 | 10 | 17 | 1,3 | 6 | 12 | 15 |  | | 0.00 € | | | 03092-01-06105101 | SO | with oval pull ring, with lock nut | steel | 5 | M10x1 | 7,8 | 5 | 44,5 | 17 | 7 | 15 | 10 | 17 | 1,3 | 6 | 12 | 15 |  | | 0.00 € | | | 03092-01-06206100 | SO | with oval pull ring, with lock nut | steel | 6 | M10 | 9,8 | 6 | 54,4 | 20 | 8 | 17 | 10 | 17 | 1,8 | 8 | 15 | 15 |  | | 0.00 € | | | 03092-01-06206101 | SO | with oval pull ring, with lock nut | steel | 6 | M10x1 | 9,8 | 6 | 54,4 | 20 | 8 | 17 | 10 | 17 | 1,8 | 8 | 15 | 15 |  | | 0.00 € | | | 03092-01-06206120 | SO | with oval pull ring, with lock nut | steel | 6 | M12 | 9,8 | 6 | 54,4 | 20 | 8 | 17 | 12 | 19 | 1,8 | 8 | 15 | 20 |  | | 0.00 € | | | 03092-01-06206121 | SO | with oval pull ring, with lock nut | steel | 6 | M12x1,5 | 9,8 | 6 | 54,4 | 20 | 8 | 17 | 12 | 19 | 1,8 | 8 | 15 | 20 |  | | 0.00 € | | | 03092-01-06308120 | SO | with oval pull ring, with lock nut | steel | 8 | M12 | 11,8 | 8 | 67,2 | 26 | 10 | 23 | 12 | 19 | 2,3 | 15 | 35 | 20 |  | | 0.00 € | | | 03092-01-06308121 | SO | with oval pull ring, with lock nut | steel | 8 | M12x1,5 | 11,8 | 8 | 67,2 | 26 | 10 | 23 | 12 | 19 | 2,3 | 15 | 35 | 20 |  | | 0.00 € | | | 03092-01-06308160 | SO | with oval pull ring, with lock nut | steel | 8 | M16 | 11,8 | 8 | 67,2 | 26 | 10 | 23 | 16 | 24 | 2,3 | 15 | 35 | 90 |  | | 0.00 € | | | 03092-01-06308161 | SO | with oval pull ring, with lock nut | steel | 8 | M16x1,5 | 11,8 | 8 | 67,2 | 26 | 10 | 23 | 16 | 24 | 2,3 | 15 | 35 | 90 |  | | 0.00 € | | | 03092-01-16004060 | SO | with oval pull ring, with lock nut | stainless steel | 4 | M6 | 5,8 | 4 | 38,6 | 15 | 6 | 13 | 6 | 10 | 1 | 6 | 12 | 2 |  | | 0.00 € | | | 03092-01-16004061 | SO | with oval pull ring, with lock nut | stainless steel | 4 | M6x0,75 | 5,8 | 4 | 38,6 | 15 | 6 | 13 | 6 | 10 | 1 | 6 | 12 | 2 |  | | 0.00 € | | | 03092-01-16004080 | SO | with oval pull ring, with lock nut | stainless steel | 4 | M8 | 5,8 | 4 | 38,6 | 15 | 6 | 13 | 8 | 13 | 1 | 6 | 12 | 7 |  | | 0.00 € | | | 03092-01-16004081 | SO | with oval pull ring, with lock nut | stainless steel | 4 | M8x1 | 5,8 | 4 | 38,6 | 15 | 6 | 13 | 8 | 13 | 1 | 6 | 12 | 7 |  | | 0.00 € | | | 03092-01-16105080 | SO | with oval pull ring, with lock nut | stainless steel | 5 | M8 | 7,8 | 5 | 44,5 | 17 | 7 | 15 | 8 | 13 | 1,3 | 6 | 12 | 7 |  | | 0.00 € | | | 03092-01-16105081 | SO | with oval pull ring, with lock nut | stainless steel | 5 | M8x1 | 7,8 | 5 | 44,5 | 17 | 7 | 15 | 8 | 13 | 1,3 | 6 | 12 | 7 |  | | 0.00 € | | | 03092-01-16105100 | SO | with oval pull ring, with lock nut | stainless steel | 5 | M10 | 7,8 | 5 | 44,5 | 17 | 7 | 15 | 10 | 17 | 1,3 | 6 | 12 | 15 |  | | 0.00 € | | | 03092-01-16105101 | SO | with oval pull ring, with lock nut | stainless steel | 5 | M10x1 | 7,8 | 5 | 44,5 | 17 | 7 | 15 | 10 | 17 | 1,3 | 6 | 12 | 15 |  | | 0.00 € | | | 03092-01-16206100 | SO | with oval pull ring, with lock nut | stainless steel | 6 | M10 | 9,8 | 6 | 54,4 | 20 | 8 | 17 | 10 | 17 | 1,8 | 8 | 15 | 15 |  | | 0.00 € | | | 03092-01-16206101 | SO | with oval pull ring, with lock nut | stainless steel | 6 | M10x1 | 9,8 | 6 | 54,4 | 20 | 8 | 17 | 10 | 17 | 1,8 | 8 | 15 | 15 |  | | 0.00 € | | | 03092-01-16206120 | SO | with oval pull ring, with lock nut | stainless steel | 6 | M12 | 9,8 | 6 | 54,4 | 20 | 8 | 17 | 12 | 19 | 1,8 | 8 | 15 | 20 |  | | 0.00 € | | | 03092-01-16206121 | SO | with oval pull ring, with lock nut | stainless steel | 6 | M12x1,5 | 9,8 | 6 | 54,4 | 20 | 8 | 17 | 12 | 19 | 1,8 | 8 | 15 | 20 |  | | 0.00 € | | | 03092-01-16308120 | SO | with oval pull ring, with lock nut | stainless steel | 8 | M12 | 11,8 | 8 | 67,2 | 26 | 10 | 23 | 12 | 19 | 2,3 | 15 | 35 | 20 |  | | 0.00 € | | | 03092-01-16308121 | SO | with oval pull ring, with lock nut | stainless steel | 8 | M12x1,5 | 11,8 | 8 | 67,2 | 26 | 10 | 23 | 12 | 19 | 2,3 | 15 | 35 | 20 |  | | 0.00 € | | | 03092-01-16308160 | SO | with oval pull ring, with lock nut | stainless steel | 8 | M16 | 11,8 | 8 | 67,2 | 26 | 10 | 23 | 16 | 24 | 2,3 | 15 | 35 | 90 |  | | 0.00 € | | | 03092-01-16308161 | SO | with oval pull ring, with lock nut | stainless steel | 8 | M16x1,5 | 11,8 | 8 | 67,2 | 26 | 10 | 23 | 16 | 24 | 2,3 | 15 | 35 | 90 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|