norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.

The rotation lock ensures that the position of the pin in relation to the sleeve cannot be changed. The lead-in chamfer enables the pin to retract automatically through a lateral force from one side. Loosening the screw up to the marking on the plunger permits the pin to be rotated through 60° increments.
Material:

Steel version:
Indexing pin hardened:
Indexing pin steel.
Threaded sleeve steel.

Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

T-grip black grey or traffic red RAL3020 thermoplastic.

Version:Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.


Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.

T-grip black-grey RAL7021 or traffic red RAL3020
On request:Special versions.Accessory:Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03090_A Indexing plungers, steel or stainless steel with plastic T-grip 138 kB

Drawings

Indexing plungers, steel or stainless steel with plastic T-grip. no locknut

Item selection/filter

Order No.Main
material
Component
material
Component
colour
FormABDD1LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03090-5206steelpolyamideblack grey RAL 7021A5015,56M12x1,558208176141,8614 0.00 €
03090-5308steelpolyamideblack grey RAL 7021A60188M16x1,5772610238192,31535 0.00 €
03090-5410steelpolyamideblack grey RAL 7021A721910M20x1,58428122510222,81534 0.00 €
03090-520684steelpolyamidetraffic red RAL 3020A5015,56M12x1,558208176141,8614 0.00 €
03090-530884steelpolyamidetraffic red RAL 3020A60188M16x1,5772610238192,31535 0.00 €
03090-541084steelpolyamidetraffic red RAL 3020A721910M20x1,58428122510222,81534 0.00 €
03090-05206stainless steelpolyamideblack grey RAL 7021A5015,56M12x1,558208176141,8614 0.00 €
03090-05308stainless steelpolyamideblack grey RAL 7021A60188M16x1,5772610238192,31535 0.00 €
03090-05410stainless steelpolyamideblack grey RAL 7021A721910M20x1,58428122510222,81534 0.00 €
03090-0520684stainless steelpolyamidetraffic red RAL 3020A5015,56M12x1,558208176141,8614 0.00 €
03090-0530884stainless steelpolyamidetraffic red RAL 3020A60188M16x1,5772610238192,31535 0.00 €
03090-0541084stainless steelpolyamidetraffic red RAL 3020A721910M20x1,58428122510222,81534 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83