norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers steel or stainless steel with plastic mushroom grip, locknut and status sensor, hardwired
03090-20_B

Indexing plungers steel or stainless steel with plastic mushroom...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position locking in machines, equipment, furniture and special vehicle construction.

With indexing plungers with status sensor, the actuation status can be detected and evaluated electronically.The connection, e.g. to a machine control system, is hard wired via the connection cable of the integrated sensor.
Material:

Steel version:
Grub screw and indexing pin steel.

Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom grip black grey thermoplastic.

Version:Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless steel version:
Threaded sleeve, bright.
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:The status sensor switches when it engages after S - 1 mm travel.Technical data:Inductive sensor:
Output circuit: PNP NO
Operating voltage: 6 - 30 V DC
Operating current: <100 mA
Contact gap: 1 mm
Switch frequency: <4000 Hz
Short-circuit proof: yes
Reverse polarity protection: yes
Rating: IP 67
Connection type: 2 m PVC cable
Temperature range: -10 °C - +70 °C
Approvals: CE, c UL us, EAC
Application:Indexing plungers with status sensor allow actuation-dependent process control. It is also possible to ensure that the indexing pin is in the desired actuation status.Safety:Indexing plungers with status sensor are not suitable for personnel safety functions.Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut

P = cable length

BN = brown
BK = black
BU = blue
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03090-20_B Indexing plungers steel or stainless steel with plastic mushroom grip, locknut and status sensor, hardwired 217 kB

Drawings

Indexing plungers steel or stainless steel with plastic mushroom grip, locknut and status sensor, hardwired

Item selection/filter

Order No.FormMain
material
locating pinD

D1D2D3LL1L2L3Travel
S
SW1SW2Fx30°PSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03090-20-21051Bsteelhardened5M10x1252,45117715513171,32000512 92.52 €
03090-20-22061Bsteelhardened6M12x1,5252,45620817614191,82000614 93.87 €
03090-20-23081Bsteelhardened8M16x1,5332,474261023819242,320001535 95.25 €
03090-20-24101Bsteelhardened10M20x1,5332,4802812251022302,820001534 99.37 €
03090-20-24121Bsteelhardened12M20x1,5332,4842814251222302,820001539 102.11 €
03090-20-021051Bstainless steelhardened5M10x1252,45117715513171,32000512 96.62 €
03090-20-022061Bstainless steelhardened6M12x1,5252,45620817614191,82000614 97.99 €
03090-20-023081Bstainless steelhardened8M16x1,5332,474261023819242,320001535 102.11 €
03090-20-024101Bstainless steelhardened10M20x1,5332,4802812251022302,820001534 104.85 €
03090-20-024121Bstainless steelhardened12M20x1,5332,4842814251222302,820001539 107.59 €
03090-20-121051Bstainless steelnot hardened5M10x1252,45117715513171,32000512 96.62 €
03090-20-122061Bstainless steelnot hardened6M12x1,5252,45620817614191,82000614 97.99 €
03090-20-123081Bstainless steelnot hardened8M16x1,5332,474261023819242,320001535 102.11 €
03090-20-124101Bstainless steelnot hardened10M20x1,5332,4802812251022302,820001534 104.85 €
03090-20-124121Bstainless steelnot hardened12M20x1,5332,4842814251222302,820001539 107.59 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83