norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel, with plastic mushroom grip, extended indexing pin, locking slot and locknut
03089_D

Indexing plungers, steel or stainless steel, with plastic...

go back

Item description/product images

DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob black-grey thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_D Indexing plungers, steel or stainless steel, with plastic mushroom grip, extended indexing pin, locking slot and locknut 134 kB

Drawings

Indexing plungers, steel or stainless steel, with plastic mushroom grip, extended indexing pin, locking slot and locknut

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-24105Dsteelhardened5M10x12149,5171015813171,3516  9.81 €
03089-24206Dsteelhardened6M12x1,52557,7201117914191,8618  10.95 €
03089-24308Dsteelhardened8M16x1,533762614231219242,31545  13.26 €
03089-204105Dstainless steelhardened5M10x12149,5171015813171,3516  14.90 €
03089-204206Dstainless steelhardened6M12x1,52557,7201117914191,8618  17.55 €
03089-204308Dstainless steelhardened8M16x1,533762614231219242,31545  23.94 €
03089-214105Dstainless steelnot hardened5M10x12149,5171015813171,3516  14.90 €
03089-214206Dstainless steelnot hardened6M12x1,52557,7201117914191,8618  17.55 €
03089-214308Dstainless steelnot hardened8M16x1,533762614231219242,31545  23.94 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83