|
|
|
03089_BIndexing plungers, steel or stainless steel with plastic... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can only be attained after the pin has been manually disengaged. Forms C or D should be used where the plunger remains disengaged for an extended period and the indexing pin prevented from springing back. Material:Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless steel version A1:
Threaded sleeve 1.4305.
Indexing pin hardened 1.4034.
Indexing pin not hardened 1.4305.
Stainless steel version A4:
Threaded sleeve and indexing pin 1.4404.
Mushroom grip thermoplastic. Version:Steel version: Threaded sleeve black oxidised. Indexing pin hardened, ground and black oxidised.
Stainless steel version A1: Threaded sleeve bright. Indexing pin hardened and ground, bright. Indexing pin not hardened and ground, bright.
Stainless steel version A4: Threaded sleeve bright. Indexing pin ground and chemically nickel-plated. Indexing pin ground, bright.
Mushroom grip black grey RAL7021 or traffic red RAL3020.Note:The materials used enable a wide range of applications. Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements. On request:Special versions. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | Main material | Steel code | Surface finish body | Component colour | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
|---|
| 03089-2903 | B | steel | - | hardened | black grey RAL 7021 | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 4,5 | 10 |  | | 0.00 € | | | 03089-2004 | B | steel | - | hardened | black grey RAL 7021 | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 |  |  | 0.00 € | | | 03089-2105 | B | steel | - | hardened | black grey RAL 7021 | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 |  |  | 0.00 € | | | 03089-2206 | B | steel | - | hardened | black grey RAL 7021 | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 |  |  | 0.00 € | | | 03089-2308 | B | steel | - | hardened | black grey RAL 7021 | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 |  |  | 0.00 € | | | 03089-2410 | B | steel | - | hardened | black grey RAL 7021 | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 |  | | 0.00 € | | | 03089-2412 | B | steel | - | hardened | black grey RAL 7021 | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 |  | | 0.00 € | | | 03089-2516 | B | steel | - | hardened | black grey RAL 7021 | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 46 |  | | 0.00 € | | | 03089-290384 | B | steel | - | hardened | traffic red RAL 3020 | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 4,5 | 10 |  | | 0.00 € | | | 03089-200484 | B | steel | - | hardened | traffic red RAL 3020 | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 |  | | 0.00 € | | | 03089-210584 | B | steel | - | hardened | traffic red RAL 3020 | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 |  | | 0.00 € | | | 03089-220684 | B | steel | - | hardened | traffic red RAL 3020 | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 |  | | 0.00 € | | | 03089-230884 | B | steel | - | hardened | traffic red RAL 3020 | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 |  | | 0.00 € | | | 03089-241084 | B | steel | - | hardened | traffic red RAL 3020 | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 |  | | 0.00 € | | | 03089-241284 | B | steel | - | hardened | traffic red RAL 3020 | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 |  | | 0.00 € | | | 03089-251684 | B | steel | - | hardened | traffic red RAL 3020 | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 46 |  | | 0.00 € | | | 03089-02903 | B | stainless steel | 1.4034 | hardened | black grey RAL 7021 | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 4,5 | 10 |  | | 0.00 € | | | 03089-02004 | B | stainless steel | 1.4034 | hardened | black grey RAL 7021 | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 |  |  | 0.00 € | | | 03089-02105 | B | stainless steel | 1.4034 | hardened | black grey RAL 7021 | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 |  |  | 0.00 € | | | 03089-02206 | B | stainless steel | 1.4034 | hardened | black grey RAL 7021 | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 |  |  | 0.00 € | | | 03089-02308 | B | stainless steel | 1.4034 | hardened | black grey RAL 7021 | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 |  |  | 0.00 € | | | 03089-02410 | B | stainless steel | 1.4034 | hardened | black grey RAL 7021 | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 |  | | 0.00 € | | | 03089-02412 | B | stainless steel | 1.4034 | hardened | black grey RAL 7021 | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 |  | | 0.00 € | | | 03089-02516 | B | stainless steel | 1.4034 | hardened | black grey RAL 7021 | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 46 |  | | 0.00 € | | | 03089-0290384 | B | stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 4,5 | 10 |  | | 0.00 € | | | 03089-0200484 | B | stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 |  | | 0.00 € | | | 03089-0210584 | B | stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 |  | | 0.00 € | | | 03089-0220684 | B | stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 |  | | 0.00 € | | | 03089-0230884 | B | stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 |  | | 0.00 € | | | 03089-0241084 | B | stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 |  | | 0.00 € | | | 03089-0241284 | B | stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 |  | | 0.00 € | | | 03089-0251684 | B | stainless steel | 1.4034 | hardened | traffic red RAL 3020 | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 46 |  | | 0.00 € | | | 03089-12903 | B | stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 4,5 | 10 |  | | 0.00 € | | | 03089-12004 | B | stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 |  |  | 0.00 € | | | 03089-12105 | B | stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 |  |  | 0.00 € | | | 03089-12206 | B | stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 |  |  | 0.00 € | | | 03089-12308 | B | stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 |  |  | 0.00 € | | | 03089-12410 | B | stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 |  | | 0.00 € | | | 03089-12412 | B | stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 |  | | 0.00 € | | | 03089-12516 | B | stainless steel | 1.4305 | not hardened | black grey RAL 7021 | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 46 |  | | 0.00 € | | | 03089-1290384 | B | stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 4,5 | 10 |  | | 0.00 € | | | 03089-1200484 | B | stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 |  | | 0.00 € | | | 03089-1210584 | B | stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 |  | | 0.00 € | | | 03089-1220684 | B | stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 |  | | 0.00 € | | | 03089-1230884 | B | stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 |  | | 0.00 € | | | 03089-1241084 | B | stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 |  | | 0.00 € | | | 03089-1241284 | B | stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 |  | | 0.00 € | | | 03089-1251684 | B | stainless steel | 1.4305 | not hardened | traffic red RAL 3020 | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 46 |  | | 0.00 € | | | 03089-62903 | B | stainless steel | 1.4404 | nickel-plated | black grey RAL 7021 | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 3 | 6,5 |  | | 0.00 € | | | 03089-62004 | B | stainless steel | 1.4404 | nickel-plated | black grey RAL 7021 | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 7 | 15,5 |  | | 0.00 € | | | 03089-62105 | B | stainless steel | 1.4404 | nickel-plated | black grey RAL 7021 | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 4 | 12,5 |  | | 0.00 € | | | 03089-62206 | B | stainless steel | 1.4404 | nickel-plated | black grey RAL 7021 | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 7 | 14,5 |  | | 0.00 € | | | 03089-62308 | B | stainless steel | 1.4404 | nickel-plated | black grey RAL 7021 | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 |  | | 0.00 € | | | 03089-62410 | B | stainless steel | 1.4404 | nickel-plated | black grey RAL 7021 | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 30 |  | | 0.00 € | | | 03089-62412 | B | stainless steel | 1.4404 | nickel-plated | black grey RAL 7021 | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 |  | | 0.00 € | | | 03089-62516 | B | stainless steel | 1.4404 | nickel-plated | black grey RAL 7021 | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 40 |  | | 0.00 € | | | 03089-6290384 | B | stainless steel | 1.4404 | nickel-plated | traffic red RAL 3020 | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 3 | 6,5 |  | | 0.00 € | | | 03089-6200484 | B | stainless steel | 1.4404 | nickel-plated | traffic red RAL 3020 | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 7 | 15,5 |  | | 0.00 € | | | 03089-6210584 | B | stainless steel | 1.4404 | nickel-plated | traffic red RAL 3020 | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 4 | 12,5 |  | | 0.00 € | | | 03089-6220684 | B | stainless steel | 1.4404 | nickel-plated | traffic red RAL 3020 | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 7 | 14,5 |  | | 0.00 € | | | 03089-6230884 | B | stainless steel | 1.4404 | nickel-plated | traffic red RAL 3020 | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 |  | | 0.00 € | | | 03089-6241084 | B | stainless steel | 1.4404 | nickel-plated | traffic red RAL 3020 | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 30 |  | | 0.00 € | | | 03089-6241284 | B | stainless steel | 1.4404 | nickel-plated | traffic red RAL 3020 | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 |  | | 0.00 € | | | 03089-6251684 | B | stainless steel | 1.4404 | nickel-plated | traffic red RAL 3020 | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 40 |  | | 0.00 € | | | 03089-72903 | B | stainless steel | 1.4404 | bright | black grey RAL 7021 | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 3 | 6,5 |  | | 0.00 € | | | 03089-72004 | B | stainless steel | 1.4404 | bright | black grey RAL 7021 | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 7 | 15,5 |  | | 0.00 € | | | 03089-72105 | B | stainless steel | 1.4404 | bright | black grey RAL 7021 | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 4 | 12,5 |  | | 0.00 € | | | 03089-72206 | B | stainless steel | 1.4404 | bright | black grey RAL 7021 | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 7 | 14,5 |  | | 0.00 € | | | 03089-72308 | B | stainless steel | 1.4404 | bright | black grey RAL 7021 | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 |  | | 0.00 € | | | 03089-72410 | B | stainless steel | 1.4404 | bright | black grey RAL 7021 | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 30 |  | | 0.00 € | | | 03089-72412 | B | stainless steel | 1.4404 | bright | black grey RAL 7021 | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 |  | | 0.00 € | | | 03089-72516 | B | stainless steel | 1.4404 | bright | black grey RAL 7021 | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 40 |  | | 0.00 € | | | 03089-7290384 | B | stainless steel | 1.4404 | bright | traffic red RAL 3020 | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 3 | 6,5 |  | | 0.00 € | | | 03089-7200484 | B | stainless steel | 1.4404 | bright | traffic red RAL 3020 | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 7 | 15,5 |  | | 0.00 € | | | 03089-7210584 | B | stainless steel | 1.4404 | bright | traffic red RAL 3020 | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 4 | 12,5 |  | | 0.00 € | | | 03089-7220684 | B | stainless steel | 1.4404 | bright | traffic red RAL 3020 | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 7 | 14,5 |  | | 0.00 € | | | 03089-7230884 | B | stainless steel | 1.4404 | bright | traffic red RAL 3020 | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 |  | | 0.00 € | | | 03089-7241084 | B | stainless steel | 1.4404 | bright | traffic red RAL 3020 | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 30 |  | | 0.00 € | | | 03089-7241284 | B | stainless steel | 1.4404 | bright | traffic red RAL 3020 | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 |  | | 0.00 € | | | 03089-7251684 | B | stainless steel | 1.4404 | bright | traffic red RAL 3020 | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 40 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|