norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel version:
threaded sleeve and indexing pin, steel.

Stainless steel version:
indexing pin not hardened.
Threaded sleeve and indexing pin 1.4305.

Mushroom grip, black grey thermoplastic.
Release button, red thermoplastic.

Version:Steel version:
threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless steel version:
threaded sleeve, bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used where any change in locking position due to lateral forces should be prevented.
The locking mechanism is activated by pressing the push button.
The red release button enables the indexed position to be changed.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_B Indexing plungers, steel or stainless steel with plastic mushroom grip, lock and locknut 175 kB

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip, lock and locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1L2L3Travel
S
SW1SW2Fx30°return
force
N
CADAcc.PriceOrder
03089-21051Bsteelhardened5M10x12550,517715513171,38-12 0.00 €
03089-22061Bsteelhardened6M12x1,52555,520817614191,84-12 0.00 €
03089-23081Bsteelhardened8M16x1,53376261023819242,310-20 0.00 €
03089-24101Bsteelhardened10M20x1,533822812251022302,83-23 0.00 €
03089-121051Bstainless steelnot hardened5M10x12550,517715513171,38-12 0.00 €
03089-122061Bstainless steelnot hardened6M12x1,52555,520817614191,84-12 0.00 €
03089-123081Bstainless steelnot hardened8M16x1,53376261023819242,310-20 0.00 €
03089-124101Bstainless steelnot hardened10M20x1,533822812251022302,83-23 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83