|
|
|
03089_AIndexing plungers, steel or stainless steel with plastic... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
The lock is activated by pressing the push button. The red release button enables the indexed position to be changed.Material:Steel version: threaded sleeve and indexing pin, free-cutting steel.
Stainless steel version: Threaded sleeve and indexing pin 1.4305.
Mushroom grip thermoplastic.
Thermoplastic release button.Version:Steel version: Threaded sleeve black oxidised. Indexing pin hardened, ground and black oxidised. Stainless steel version: Threaded sleeve bright. Indexing pin not hardened and ground, bright.
Mushroom grip black grey RAL 7021.
Release button red.On request:Special versions.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | Main material | Surface finish body | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | Fx30° | return force N | CAD | Acc. | Price | Order |
|---|
| 03089-11051 | A | steel | hardened | 5 | M10x1 | 25 | 50,5 | 17 | 7 | 15 | 5 | 13 | 1,3 | 8-12 |  | | 0.00 € | | | 03089-12061 | A | steel | hardened | 6 | M12x1,5 | 25 | 55,5 | 20 | 8 | 17 | 6 | 14 | 1,8 | 4-12 |  | | 0.00 € | | | 03089-13081 | A | steel | hardened | 8 | M16x1,5 | 33 | 76 | 26 | 10 | 23 | 8 | 19 | 2,3 | 10-20 |  | | 0.00 € | | | 03089-14101 | A | steel | hardened | 10 | M20x1,5 | 33 | 82 | 28 | 12 | 25 | 10 | 22 | 2,8 | 3-23 |  | | 0.00 € | | | 03089-111051 | A | stainless steel | not hardened | 5 | M10x1 | 25 | 50,5 | 17 | 7 | 15 | 5 | 13 | 1,3 | 8-12 |  | | 0.00 € | | | 03089-112061 | A | stainless steel | not hardened | 6 | M12x1,5 | 25 | 55,5 | 20 | 8 | 17 | 6 | 14 | 1,8 | 4-12 |  | | 0.00 € | | | 03089-113081 | A | stainless steel | not hardened | 8 | M16x1,5 | 33 | 76 | 26 | 10 | 23 | 8 | 19 | 2,3 | 10-20 |  | | 0.00 € | | | 03089-114101 | A | stainless steel | not hardened | 10 | M20x1,5 | 33 | 82 | 28 | 12 | 25 | 10 | 22 | 2,8 | 3-23 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|