norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel, with plastic mushroom grip, extended indexing pin, locking slot and locknut
03089_D

Indexing plungers, steel or stainless steel, with plastic...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can only be attained after the pin has been manually disengaged.
Forms C or D should be used where the plunger remains disengaged for an extended period and the indexing pin prevented from springing back.
Material:

Steel version:
threaded sleeve and indexing pin, free-cutting steel.

Stainless steel version:
Threaded sleeve 1.4305.
Locking pin hardened 1.4034.
Locking pin not hardened 1.4305.

Mushroom grip. thermoplastic.

Version:Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Mushroom grip black-gray RAL 7021 or traffic red RAL 3020.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_D Indexing plungers, steel or stainless steel, with plastic mushroom grip, extended indexing pin, locking slot and locknut 312 kB

Drawings

Indexing plungers, steel or stainless steel, with plastic mushroom grip, extended indexing pin, locking slot and locknut

Item selection/filter

Order No.FormComponent
colour
Main
material
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-24903Dblack grey RAL 7021steelhardened3M6x0,751434,5126,51058100,8310 0.00 €
03089-24004Dblack grey RAL 7021steelhardened4M8x11842,515813610131621 0.00 €
03089-24105Dblack grey RAL 7021steelhardened5M10x12149,5171015813171,3516  0.00 €
03089-24206Dblack grey RAL 7021steelhardened6M12x1,52557,7201117914191,8618  0.00 €
03089-24308Dblack grey RAL 7021steelhardened8M16x1,533762614231219242,31545  0.00 €
03089-24410Dblack grey RAL 7021steelhardened10M20x1,533842817251522302,81442 0.00 €
03089-24412Dblack grey RAL 7021steelhardened12M20x1,533902820251822302,81551 0.00 €
03089-24516Dblack grey RAL 7021steelhardened16M24x2401123226282427363,21848 0.00 €
03089-204903Dblack grey RAL 7021stainless steelhardened3M6x0,751434,5126,51058100,8310 0.00 €
03089-204004Dblack grey RAL 7021stainless steelhardened4M8x11842,515813610131621 0.00 €
03089-204105Dblack grey RAL 7021stainless steelhardened5M10x12149,5171015813171,3516  0.00 €
03089-204206Dblack grey RAL 7021stainless steelhardened6M12x1,52557,7201117914191,8618  0.00 €
03089-204308Dblack grey RAL 7021stainless steelhardened8M16x1,533762614231219242,31545  0.00 €
03089-204410Dblack grey RAL 7021stainless steelhardened10M20x1,533842817251522302,81442 0.00 €
03089-204412Dblack grey RAL 7021stainless steelhardened12M20x1,533902820251822302,81551 0.00 €
03089-204516Dblack grey RAL 7021stainless steelhardened16M24x2401123226282427363,21848 0.00 €
03089-214903Dblack grey RAL 7021stainless steelnot hardened3M6x0,751434,5126,51058100,8310 0.00 €
03089-214004Dblack grey RAL 7021stainless steelnot hardened4M8x11842,515813610131621 0.00 €
03089-214105Dblack grey RAL 7021stainless steelnot hardened5M10x12149,5171015813171,3516  0.00 €
03089-214206Dblack grey RAL 7021stainless steelnot hardened6M12x1,52557,7201117914191,8618  0.00 €
03089-214308Dblack grey RAL 7021stainless steelnot hardened8M16x1,533762614231219242,31545  0.00 €
03089-214410Dblack grey RAL 7021stainless steelnot hardened10M20x1,533842817251522302,81442 0.00 €
03089-214412Dblack grey RAL 7021stainless steelnot hardened12M20x1,533902820251822302,81551 0.00 €
03089-214516Dblack grey RAL 7021stainless steelnot hardened16M24x2401123226282427363,21848 0.00 €
03089-2490384Dtraffic red RAL 3020steelhardened3M6x0,751434,5126,51058100,8310 0.00 €
03089-2400484Dtraffic red RAL 3020steelhardened4M8x11842,515813610131621 0.00 €
03089-2410584Dtraffic red RAL 3020steelhardened5M10x12149,5171015813171,3516 0.00 €
03089-2420684Dtraffic red RAL 3020steelhardened6M12x1,52557,7201117914191,8618 0.00 €
03089-2430884Dtraffic red RAL 3020steelhardened8M16x1,533762614231219242,31545 0.00 €
03089-2441084Dtraffic red RAL 3020steelhardened10M20x1,533842817251522302,81442 0.00 €
03089-2441284Dtraffic red RAL 3020steelhardened12M20x1,533902820251822302,81551 0.00 €
03089-2451684Dtraffic red RAL 3020steelhardened16M24x2401123226282427363,21848 0.00 €
03089-20490384Dtraffic red RAL 3020stainless steelhardened3M6x0,751434,5126,51058100,8310 0.00 €
03089-20400484Dtraffic red RAL 3020stainless steelhardened4M8x11842,515813610131621 0.00 €
03089-20410584Dtraffic red RAL 3020stainless steelhardened5M10x12149,5171015813171,3516 0.00 €
03089-20420684Dtraffic red RAL 3020stainless steelhardened6M12x1,52557,7201117914191,8618 0.00 €
03089-20430884Dtraffic red RAL 3020stainless steelhardened8M16x1,533762614231219242,31545 0.00 €
03089-20441084Dtraffic red RAL 3020stainless steelhardened10M20x1,533842817251522302,81442 0.00 €
03089-20441284Dtraffic red RAL 3020stainless steelhardened12M20x1,533902820251822302,81551 0.00 €
03089-20451684Dtraffic red RAL 3020stainless steelhardened16M24x2401123226282427363,21848 0.00 €
03089-21490384Dtraffic red RAL 3020stainless steelnot hardened3M6x0,751434,5126,51058100,8310 0.00 €
03089-21400484Dtraffic red RAL 3020stainless steelnot hardened4M8x11842,515813610131621 0.00 €
03089-21410584Dtraffic red RAL 3020stainless steelnot hardened5M10x12149,5171015813171,3516 0.00 €
03089-21420684Dtraffic red RAL 3020stainless steelnot hardened6M12x1,52557,7201117914191,8618 0.00 €
03089-21430884Dtraffic red RAL 3020stainless steelnot hardened8M16x1,533762614231219242,31545 0.00 €
03089-21441084Dtraffic red RAL 3020stainless steelnot hardened10M20x1,533842817251522302,81442 0.00 €
03089-21441284Dtraffic red RAL 3020stainless steelnot hardened12M20x1,533902820251822302,81551 0.00 €
03089-21451684Dtraffic red RAL 3020stainless steelnot hardened16M24x2401123226282427363,21848 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83