|
|
|
03089_CIndexing plungers, steel or stainless steel, with plastic... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can only be attained after the pin has been manually disengaged. Forms C or D should be used where the plunger remains disengaged for an extended period and the indexing pin prevented from springing back. Material:Steel version:
threaded sleeve and indexing pin, free-cutting steel.
Stainless steel version:
Threaded sleeve 1.4305.
Locking pin hardened 1.4034.
Locking pin not hardened 1.4305.
Mushroom grip. thermoplastic. Version:Steel version: Threaded sleeve black oxidised. Indexing pin hardened, ground and black oxidised. Stainless steel version: Threaded sleeve bright. Indexing pin hardened and ground, bright. Indexing pin not hardened and ground, bright.
Mushroom grip black-gray RAL 7021 or traffic red RAL 3020.On request:Special versions. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | Component colour | Main material | locating pin | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
|---|
| 03089-23903 | C | black grey RAL 7021 | steel | hardened | 3 | M6x0,75 | 14 | 34,5 | 12 | 6,5 | 10 | 5 | 8 | 0,8 | 3 | 10 |  | | 0.00 € | | | 03089-23004 | C | black grey RAL 7021 | steel | hardened | 4 | M8x1 | 18 | 42,5 | 15 | 8 | 13 | 6 | 10 | 1 | 6 | 21 |  | | 0.00 € | | | 03089-23105 | C | black grey RAL 7021 | steel | hardened | 5 | M10x1 | 21 | 49,5 | 17 | 10 | 15 | 8 | 13 | 1,3 | 5 | 16 |  |  | 0.00 € | | | 03089-23206 | C | black grey RAL 7021 | steel | hardened | 6 | M12x1,5 | 25 | 57,7 | 20 | 11 | 17 | 9 | 14 | 1,8 | 6 | 18 |  |  | 0.00 € | | | 03089-23308 | C | black grey RAL 7021 | steel | hardened | 8 | M16x1,5 | 33 | 76 | 26 | 14 | 23 | 12 | 19 | 2,3 | 15 | 45 |  |  | 0.00 € | | | 03089-23410 | C | black grey RAL 7021 | steel | hardened | 10 | M20x1,5 | 33 | 84 | 28 | 17 | 25 | 15 | 22 | 2,8 | 14 | 42 |  | | 0.00 € | | | 03089-23412 | C | black grey RAL 7021 | steel | hardened | 12 | M20x1,5 | 33 | 90 | 28 | 20 | 25 | 18 | 22 | 2,8 | 15 | 51 |  | | 0.00 € | | | 03089-23516 | C | black grey RAL 7021 | steel | hardened | 16 | M24x2 | 40 | 112 | 32 | 26 | 28 | 24 | 27 | 3,2 | 18 | 48 |  | | 0.00 € | | | 03089-203903 | C | black grey RAL 7021 | stainless steel | hardened | 3 | M6x0,75 | 14 | 34,5 | 12 | 6,5 | 10 | 5 | 8 | 0,8 | 3 | 10 |  | | 0.00 € | | | 03089-203004 | C | black grey RAL 7021 | stainless steel | hardened | 4 | M8x1 | 18 | 42,5 | 15 | 8 | 13 | 6 | 10 | 1 | 6 | 21 |  | | 0.00 € | | | 03089-203105 | C | black grey RAL 7021 | stainless steel | hardened | 5 | M10x1 | 21 | 49,5 | 17 | 10 | 15 | 8 | 13 | 1,3 | 5 | 16 |  |  | 0.00 € | | | 03089-203206 | C | black grey RAL 7021 | stainless steel | hardened | 6 | M12x1,5 | 25 | 57,7 | 20 | 11 | 17 | 9 | 14 | 1,8 | 6 | 18 |  |  | 0.00 € | | | 03089-203308 | C | black grey RAL 7021 | stainless steel | hardened | 8 | M16x1,5 | 33 | 76 | 26 | 14 | 23 | 12 | 19 | 2,3 | 15 | 45 |  |  | 0.00 € | | | 03089-203410 | C | black grey RAL 7021 | stainless steel | hardened | 10 | M20x1,5 | 33 | 84 | 28 | 17 | 25 | 15 | 22 | 2,8 | 14 | 42 |  | | 0.00 € | | | 03089-203412 | C | black grey RAL 7021 | stainless steel | hardened | 12 | M20x1,5 | 33 | 90 | 28 | 20 | 25 | 18 | 22 | 2,8 | 15 | 51 |  | | 0.00 € | | | 03089-203516 | C | black grey RAL 7021 | stainless steel | hardened | 16 | M24x2 | 40 | 112 | 32 | 26 | 28 | 24 | 27 | 3,2 | 18 | 48 |  | | 0.00 € | | | 03089-213903 | C | black grey RAL 7021 | stainless steel | not hardened | 3 | M6x0,75 | 14 | 34,5 | 12 | 6,5 | 10 | 5 | 8 | 0,8 | 3 | 10 |  | | 0.00 € | | | 03089-213004 | C | black grey RAL 7021 | stainless steel | not hardened | 4 | M8x1 | 18 | 42,5 | 15 | 8 | 13 | 6 | 10 | 1 | 6 | 21 |  | | 0.00 € | | | 03089-213105 | C | black grey RAL 7021 | stainless steel | not hardened | 5 | M10x1 | 21 | 49,5 | 17 | 10 | 15 | 8 | 13 | 1,3 | 5 | 16 |  |  | 0.00 € | | | 03089-213206 | C | black grey RAL 7021 | stainless steel | not hardened | 6 | M12x1,5 | 25 | 57,7 | 20 | 11 | 17 | 9 | 14 | 1,8 | 6 | 18 |  |  | 0.00 € | | | 03089-213308 | C | black grey RAL 7021 | stainless steel | not hardened | 8 | M16x1,5 | 33 | 76 | 26 | 14 | 23 | 12 | 19 | 2,3 | 15 | 45 |  |  | 0.00 € | | | 03089-213410 | C | black grey RAL 7021 | stainless steel | not hardened | 10 | M20x1,5 | 33 | 84 | 28 | 17 | 25 | 15 | 22 | 2,8 | 14 | 42 |  | | 0.00 € | | | 03089-213412 | C | black grey RAL 7021 | stainless steel | not hardened | 12 | M20x1,5 | 33 | 90 | 28 | 20 | 25 | 18 | 22 | 2,8 | 15 | 51 |  | | 0.00 € | | | 03089-213516 | C | black grey RAL 7021 | stainless steel | not hardened | 16 | M24x2 | 40 | 112 | 32 | 26 | 28 | 24 | 27 | 3,2 | 18 | 48 |  | | 0.00 € | | | 03089-2390384 | C | traffic red RAL 3020 | steel | hardened | 3 | M6x0,75 | 14 | 34,5 | 12 | 6,5 | 10 | 5 | 8 | 0,8 | 3 | 10 |  | | 0.00 € | | | 03089-2300484 | C | traffic red RAL 3020 | steel | hardened | 4 | M8x1 | 18 | 42,5 | 15 | 8 | 13 | 6 | 10 | 1 | 6 | 21 |  | | 0.00 € | | | 03089-2310584 | C | traffic red RAL 3020 | steel | hardened | 5 | M10x1 | 21 | 49,5 | 17 | 10 | 15 | 8 | 13 | 1,3 | 5 | 16 |  | | 0.00 € | | | 03089-2320684 | C | traffic red RAL 3020 | steel | hardened | 6 | M12x1,5 | 25 | 57,7 | 20 | 11 | 17 | 9 | 14 | 1,8 | 6 | 18 |  | | 0.00 € | | | 03089-2330884 | C | traffic red RAL 3020 | steel | hardened | 8 | M16x1,5 | 33 | 76 | 26 | 14 | 23 | 12 | 19 | 2,3 | 15 | 45 |  | | 0.00 € | | | 03089-2341084 | C | traffic red RAL 3020 | steel | hardened | 10 | M20x1,5 | 33 | 84 | 28 | 17 | 25 | 15 | 22 | 2,8 | 14 | 42 |  | | 0.00 € | | | 03089-2341284 | C | traffic red RAL 3020 | steel | hardened | 12 | M20x1,5 | 33 | 90 | 28 | 20 | 25 | 18 | 22 | 2,8 | 15 | 51 |  | | 0.00 € | | | 03089-2351684 | C | traffic red RAL 3020 | steel | hardened | 16 | M24x2 | 40 | 112 | 32 | 26 | 28 | 24 | 27 | 3,2 | 18 | 48 |  | | 0.00 € | | | 03089-20390384 | C | traffic red RAL 3020 | stainless steel | hardened | 3 | M6x0,75 | 14 | 34,5 | 12 | 6,5 | 10 | 5 | 8 | 0,8 | 3 | 10 |  | | 0.00 € | | | 03089-20300484 | C | traffic red RAL 3020 | stainless steel | hardened | 4 | M8x1 | 18 | 42,5 | 15 | 8 | 13 | 6 | 10 | 1 | 6 | 21 |  | | 0.00 € | | | 03089-20310584 | C | traffic red RAL 3020 | stainless steel | hardened | 5 | M10x1 | 21 | 49,5 | 17 | 10 | 15 | 8 | 13 | 1,3 | 5 | 16 |  | | 0.00 € | | | 03089-20320684 | C | traffic red RAL 3020 | stainless steel | hardened | 6 | M12x1,5 | 25 | 57,7 | 20 | 11 | 17 | 9 | 14 | 1,8 | 6 | 18 |  | | 0.00 € | | | 03089-20330884 | C | traffic red RAL 3020 | stainless steel | hardened | 8 | M16x1,5 | 33 | 76 | 26 | 14 | 23 | 12 | 19 | 2,3 | 15 | 45 |  | | 0.00 € | | | 03089-20341084 | C | traffic red RAL 3020 | stainless steel | hardened | 10 | M20x1,5 | 33 | 84 | 28 | 17 | 25 | 15 | 22 | 2,8 | 14 | 42 |  | | 0.00 € | | | 03089-20341284 | C | traffic red RAL 3020 | stainless steel | hardened | 12 | M20x1,5 | 33 | 90 | 28 | 20 | 25 | 18 | 22 | 2,8 | 15 | 51 |  | | 0.00 € | | | 03089-20351684 | C | traffic red RAL 3020 | stainless steel | hardened | 16 | M24x2 | 40 | 112 | 32 | 26 | 28 | 24 | 27 | 3,2 | 18 | 48 |  | | 0.00 € | | | 03089-21390384 | C | traffic red RAL 3020 | stainless steel | not hardened | 3 | M6x0,75 | 14 | 34,5 | 12 | 6,5 | 10 | 5 | 8 | 0,8 | 3 | 10 |  | | 0.00 € | | | 03089-21300484 | C | traffic red RAL 3020 | stainless steel | not hardened | 4 | M8x1 | 18 | 42,5 | 15 | 8 | 13 | 6 | 10 | 1 | 6 | 21 |  | | 0.00 € | | | 03089-21310584 | C | traffic red RAL 3020 | stainless steel | not hardened | 5 | M10x1 | 21 | 49,5 | 17 | 10 | 15 | 8 | 13 | 1,3 | 5 | 16 |  | | 0.00 € | | | 03089-21320684 | C | traffic red RAL 3020 | stainless steel | not hardened | 6 | M12x1,5 | 25 | 57,7 | 20 | 11 | 17 | 9 | 14 | 1,8 | 6 | 18 |  | | 0.00 € | | | 03089-21330884 | C | traffic red RAL 3020 | stainless steel | not hardened | 8 | M16x1,5 | 33 | 76 | 26 | 14 | 23 | 12 | 19 | 2,3 | 15 | 45 |  | | 0.00 € | | | 03089-21341084 | C | traffic red RAL 3020 | stainless steel | not hardened | 10 | M20x1,5 | 33 | 84 | 28 | 17 | 25 | 15 | 22 | 2,8 | 14 | 42 |  | | 0.00 € | | | 03089-21341284 | C | traffic red RAL 3020 | stainless steel | not hardened | 12 | M20x1,5 | 33 | 90 | 28 | 20 | 25 | 18 | 22 | 2,8 | 15 | 51 |  | | 0.00 € | | | 03089-21351684 | C | traffic red RAL 3020 | stainless steel | not hardened | 16 | M24x2 | 40 | 112 | 32 | 26 | 28 | 24 | 27 | 3,2 | 18 | 48 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|