norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can only be attained after the pin has been manually disengaged.
Forms C or D should be used where the plunger remains disengaged for an extended period and the indexing pin prevented from springing back.
Material:

Steel version:
threaded sleeve and indexing pin, free-cutting steel.

Stainless steel version:
Threaded sleeve 1.4305.
Locking pin hardened 1.4034.
Locking pin not hardened 1.4305.

Mushroom grip. thermoplastic.

Version:Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Mushroom grip black-gray RAL 7021 or traffic red RAL 3020.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_B Indexing plungers, steel or stainless steel with plastic mushroom grip, extended indexing pin and locknut 311 kB

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip, extended indexing pin and locknut

Item selection/filter

Order No.FormComponent
colour
Main
material
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-22903Bblack grey RAL 7021steelhardened3M6x0,7514331251058100,84,512 0.00 €
03089-22004Bblack grey RAL 7021steelhardened4M8x11840,515613610131615  0.00 €
03089-22105Bblack grey RAL 7021steelhardened5M10x12146,517715813171,3516  0.00 €
03089-22206Bblack grey RAL 7021steelhardened6M12x1,52554,720817914191,8618  0.00 €
03089-22308Bblack grey RAL 7021steelhardened8M16x1,533722610231219242,31545  0.00 €
03089-22410Bblack grey RAL 7021steelhardened10M20x1,533792812251522302,81543 0.00 €
03089-22412Bblack grey RAL 7021steelhardened12M20x1,533842814251822302,81551 0.00 €
03089-22516Bblack grey RAL 7021steelhardened16M24x2401043218282427363,22050 0.00 €
03089-202903Bblack grey RAL 7021stainless steelhardened3M6x0,7514331251058100,84,512 0.00 €
03089-202004Bblack grey RAL 7021stainless steelhardened4M8x11840,515613610131615  0.00 €
03089-202105Bblack grey RAL 7021stainless steelhardened5M10x12146,517715813171,3516  0.00 €
03089-202206Bblack grey RAL 7021stainless steelhardened6M12x1,52554,720817914191,8618  0.00 €
03089-202308Bblack grey RAL 7021stainless steelhardened8M16x1,533722610231219242,31545  0.00 €
03089-202410Bblack grey RAL 7021stainless steelhardened10M20x1,533792812251522302,81543 0.00 €
03089-202412Bblack grey RAL 7021stainless steelhardened12M20x1,533842814251822302,81551 0.00 €
03089-202516Bblack grey RAL 7021stainless steelhardened16M24x2401043218282427363,22050 0.00 €
03089-212903Bblack grey RAL 7021stainless steelnot hardened3M6x0,7514331251058100,84,512 0.00 €
03089-212004Bblack grey RAL 7021stainless steelnot hardened4M8x11840,515613610131615  0.00 €
03089-212105Bblack grey RAL 7021stainless steelnot hardened5M10x12146,517715813171,3516  0.00 €
03089-212206Bblack grey RAL 7021stainless steelnot hardened6M12x1,52554,720817914191,8618  0.00 €
03089-212308Bblack grey RAL 7021stainless steelnot hardened8M16x1,533722610231219242,31545  0.00 €
03089-212410Bblack grey RAL 7021stainless steelnot hardened10M20x1,533792812251522302,81543 0.00 €
03089-212412Bblack grey RAL 7021stainless steelnot hardened12M20x1,533842814251822302,81551 0.00 €
03089-212516Bblack grey RAL 7021stainless steelnot hardened16M24x2401043218282427363,22050 0.00 €
03089-2290384Btraffic red RAL 3020steelhardened3M6x0,7514331251058100,84,512 0.00 €
03089-2200484Btraffic red RAL 3020steelhardened4M8x11840,515613610131615 0.00 €
03089-2210584Btraffic red RAL 3020steelhardened5M10x12146,517715813171,3516 0.00 €
03089-2220684Btraffic red RAL 3020steelhardened6M12x1,52554,720817914191,8618 0.00 €
03089-2230884Btraffic red RAL 3020steelhardened8M16x1,533722610231219242,31545 0.00 €
03089-2241084Btraffic red RAL 3020steelhardened10M20x1,533792812251522302,81543 0.00 €
03089-2241284Btraffic red RAL 3020steelhardened12M20x1,533842814251822302,81551 0.00 €
03089-2251684Btraffic red RAL 3020steelhardened16M24x2401043218282427363,22050 0.00 €
03089-20290384Btraffic red RAL 3020stainless steelhardened3M6x0,7514331251058100,84,512 0.00 €
03089-20200484Btraffic red RAL 3020stainless steelhardened4M8x11840,515613610131615 0.00 €
03089-20210584Btraffic red RAL 3020stainless steelhardened5M10x12146,517715813171,3516 0.00 €
03089-20220684Btraffic red RAL 3020stainless steelhardened6M12x1,52554,720817914191,8618 0.00 €
03089-20230884Btraffic red RAL 3020stainless steelhardened8M16x1,533722610231219242,31545 0.00 €
03089-20241084Btraffic red RAL 3020stainless steelhardened10M20x1,533792812251522302,81543 0.00 €
03089-20241284Btraffic red RAL 3020stainless steelhardened12M20x1,533842814251822302,81551 0.00 €
03089-20251684Btraffic red RAL 3020stainless steelhardened16M24x2401043218282427363,22050 0.00 €
03089-21290384Btraffic red RAL 3020stainless steelnot hardened3M6x0,7514331251058100,84,512 0.00 €
03089-21200484Btraffic red RAL 3020stainless steelnot hardened4M8x11840,515613610131615 0.00 €
03089-21210584Btraffic red RAL 3020stainless steelnot hardened5M10x12146,517715813171,3516 0.00 €
03089-21220684Btraffic red RAL 3020stainless steelnot hardened6M12x1,52554,720817914191,8618 0.00 €
03089-21230884Btraffic red RAL 3020stainless steelnot hardened8M16x1,533722610231219242,31545 0.00 €
03089-21241084Btraffic red RAL 3020stainless steelnot hardened10M20x1,533792812251522302,81543 0.00 €
03089-21241284Btraffic red RAL 3020stainless steelnot hardened12M20x1,533842814251822302,81551 0.00 €
03089-21251684Btraffic red RAL 3020stainless steelnot hardened16M24x2401043218282427363,22050 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83