norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8

Stainless steel version
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob black-grey thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:These indexing plungers have been specially designed for assembly in thin-walled parts.
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can be set only after the pin has been manually disengaged.
Form C is recommended for applications where the locking pin should remain disengaged for an extended period and be prevented from springing back.
Accessory:A double-ended ring spanner can be supplied as an accessory to tighten the nut.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_A Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip 125 kB

Drawings

Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2D3LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Article number
double-ended
ring spanner
CADAcc.PriceOrder
03089-31105Asteelhardened5M10x1281046,511,5135-917141,361503089-91416  8.92 €
03089-31206Asteelhardened6M10x1281047,512,5136-1017141,871903089-91416  9.78 €
03089-311105Astainless steelnot hardened5M10x1281046,511,5135-917141,361503089-91416  13.78 €
03089-311206Astainless steelnot hardened6M10x1281047,512,5136-1017141,871903089-91416  15.42 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83