norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, stainless steel with stainless steel mushroom grip, extended indexing pin, locking slot and locknut
03089_D

Indexing plungers, stainless steel with stainless steel mushroom...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.Material:

Stainless steel version A1:
Threaded sleeve and mushroom grip 1.4305.
Indexing pin hardened 1.4034.
Indexing pin not hardened 1.4305.

Stainless steel version A4:
Threaded sleeve, mushroom grip and indexing pin 1.4404.

Version:Stainless steel version A1:
Threaded sleeve and mushroom grip bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Stainless steel version A4:
Threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Note:The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Accessory:Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_D Indexing plungers, stainless steel with stainless steel mushroom grip, extended indexing pin, locking slot and locknut 222 kB

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip, extended indexing pin, locking slot and locknut

Item selection/filter

Order No.SizeFormForm definitionSteel
code
Surface finish
component
DD1D2LL1L2L3CADAcc.PriceOrder
03089-20049039Dwith locking slot, with locknut1.4034bright3M6x0,751434,5126,510 0.00 €
03089-20040040Dwith locking slot, with locknut1.4034bright4M8x11842,515813 0.00 €
03089-20041051Dwith locking slot, with locknut1.4034bright5M10x12149,5171015 0.00 €
03089-20042062Dwith locking slot, with locknut1.4034bright6M12x1,52557,7201117 0.00 €
03089-20043083Dwith locking slot, with locknut1.4034bright8M16x1,53376261423 0.00 €
03089-20044104Dwith locking slot, with locknut1.4034bright10M20x1,53384281725 0.00 €
03089-20044124Dwith locking slot, with locknut1.4034bright12M20x1,53390282025 0.00 €
03089-20045165Dwith locking slot, with locknut1.4034bright16M24x240112322628 0.00 €
03089-21149039Dwith locking slot, with locknut1.4305bright3M6x0,751434,5126,510 0.00 €
03089-21140040Dwith locking slot, with locknut1.4305bright4M8x11842,515813 0.00 €
03089-21141051Dwith locking slot, with locknut1.4305bright5M10x12149,5171015 0.00 €
03089-21142062Dwith locking slot, with locknut1.4305bright6M12x1,52557,7201117 0.00 €
03089-21143083Dwith locking slot, with locknut1.4305bright8M16x1,53376261423 0.00 €
03089-21144104Dwith locking slot, with locknut1.4305bright10M20x1,53384281725 0.00 €
03089-21144124Dwith locking slot, with locknut1.4305bright12M20x1,53390282025 0.00 €
03089-21145165Dwith locking slot, with locknut1.4305bright16M24x240112322628 0.00 €
03089-20649039Dwith locking slot, with locknut1.4404bright3M6x0,751434,5126,510 0.00 €
03089-20640040Dwith locking slot, with locknut1.4404bright4M8x11842,515813 0.00 €
03089-20641051Dwith locking slot, with locknut1.4404bright5M10x12149,5171015 0.00 €
03089-20642062Dwith locking slot, with locknut1.4404bright6M12x1,52557,7201117 0.00 €
03089-20643083Dwith locking slot, with locknut1.4404bright8M16x1,53376261423 0.00 €
03089-20644104Dwith locking slot, with locknut1.4404bright10M20x1,53384281725 0.00 €
03089-20644124Dwith locking slot, with locknut1.4404bright12M20x1,53390282025 0.00 €
03089-20645165Dwith locking slot, with locknut1.4404bright16M24x240112322628 0.00 €
03089-21749039Dwith locking slot, with locknut1.4404bright3M6x0,751434,5126,510 0.00 €
03089-21740040Dwith locking slot, with locknut1.4404bright4M8x11842,515813 0.00 €
03089-21741051Dwith locking slot, with locknut1.4404bright5M10x12149,5171015 0.00 €
03089-21742062Dwith locking slot, with locknut1.4404bright6M12x1,52557,7201117 0.00 €
03089-21743083Dwith locking slot, with locknut1.4404bright8M16x1,53376261423 0.00 €
03089-21744104Dwith locking slot, with locknut1.4404bright10M20x1,53384281725 0.00 €
03089-21744124Dwith locking slot, with locknut1.4404bright12M20x1,53390282025 0.00 €
03089-21745165Dwith locking slot, with locknut1.4404bright16M24x240112322628 0.00 €
03089-206490319Dwith locking slot, with locknut1.4404blasted3M6x0,751434,5126,510 0.00 €
03089-206400410Dwith locking slot, with locknut1.4404blasted4M8x11842,515813 0.00 €
03089-206410511Dwith locking slot, with locknut1.4404blasted5M10x12149,5171015 0.00 €
03089-206420612Dwith locking slot, with locknut1.4404blasted6M12x1,52557,7201117 0.00 €
03089-206430813Dwith locking slot, with locknut1.4404blasted8M16x1,53376261423 0.00 €
03089-206441014Dwith locking slot, with locknut1.4404blasted10M20x1,53384281725 0.00 €
03089-206441214Dwith locking slot, with locknut1.4404blasted12M20x1,53390282025 0.00 €
03089-206451615Dwith locking slot, with locknut1.4404blasted16M24x240112322628 0.00 €
03089-217490319Dwith locking slot, with locknut1.4404blasted3M6x0,751434,5126,510 0.00 €
03089-217400410Dwith locking slot, with locknut1.4404blasted4M8x11842,515813 0.00 €
03089-217410511Dwith locking slot, with locknut1.4404blasted5M10x12149,5171015 0.00 €
03089-217420612Dwith locking slot, with locknut1.4404blasted6M12x1,52557,7201117 0.00 €
03089-217430813Dwith locking slot, with locknut1.4404blasted8M16x1,53376261423 0.00 €
03089-217441014Dwith locking slot, with locknut1.4404blasted10M20x1,53384281725 0.00 €
03089-217441214Dwith locking slot, with locknut1.4404blasted12M20x1,53390282025 0.00 €
03089-217451615Dwith locking slot, with locknut1.4404blasted16M24x240112322628 0.00 €
Order No.SizeFormForm definitionSteel
code
Surface finish
component
Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-20049039Dwith locking slot, with locknut1.4034bright58100,8310 0.00 €
03089-20040040Dwith locking slot, with locknut1.4034bright610131621 0.00 €
03089-20041051Dwith locking slot, with locknut1.4034bright813171,3516 0.00 €
03089-20042062Dwith locking slot, with locknut1.4034bright914191,8618 0.00 €
03089-20043083Dwith locking slot, with locknut1.4034bright1219242,31545 0.00 €
03089-20044104Dwith locking slot, with locknut1.4034bright1522302,81442 0.00 €
03089-20044124Dwith locking slot, with locknut1.4034bright1822302,81551 0.00 €
03089-20045165Dwith locking slot, with locknut1.4034bright2427363,21848 0.00 €
03089-21149039Dwith locking slot, with locknut1.4305bright58100,8310 0.00 €
03089-21140040Dwith locking slot, with locknut1.4305bright610131621 0.00 €
03089-21141051Dwith locking slot, with locknut1.4305bright813171,3516 0.00 €
03089-21142062Dwith locking slot, with locknut1.4305bright914191,8618 0.00 €
03089-21143083Dwith locking slot, with locknut1.4305bright1219242,31545 0.00 €
03089-21144104Dwith locking slot, with locknut1.4305bright1522302,81442 0.00 €
03089-21144124Dwith locking slot, with locknut1.4305bright1822302,81551 0.00 €
03089-21145165Dwith locking slot, with locknut1.4305bright2427363,21848 0.00 €
03089-20649039Dwith locking slot, with locknut1.4404bright58100,827 0.00 €
03089-20640040Dwith locking slot, with locknut1.4404bright610131719 0.00 €
03089-20641051Dwith locking slot, with locknut1.4404bright813171,3417 0.00 €
03089-20642062Dwith locking slot, with locknut1.4404bright914191,8718 0.00 €
03089-20643083Dwith locking slot, with locknut1.4404bright1219242,31545 0.00 €
03089-20644104Dwith locking slot, with locknut1.4404bright1522302,81442 0.00 €
03089-20644124Dwith locking slot, with locknut1.4404bright1822302,81551 0.00 €
03089-20645165Dwith locking slot, with locknut1.4404bright2427363,21848 0.00 €
03089-21749039Dwith locking slot, with locknut1.4404bright58100,827 0.00 €
03089-21740040Dwith locking slot, with locknut1.4404bright610131719 0.00 €
03089-21741051Dwith locking slot, with locknut1.4404bright813171,3417 0.00 €
03089-21742062Dwith locking slot, with locknut1.4404bright914191,8718 0.00 €
03089-21743083Dwith locking slot, with locknut1.4404bright1219242,31545 0.00 €
03089-21744104Dwith locking slot, with locknut1.4404bright1522302,81442 0.00 €
03089-21744124Dwith locking slot, with locknut1.4404bright1822302,81551 0.00 €
03089-21745165Dwith locking slot, with locknut1.4404bright2427363,21848 0.00 €
03089-206490319Dwith locking slot, with locknut1.4404blasted58100,827 0.00 €
03089-206400410Dwith locking slot, with locknut1.4404blasted610131719 0.00 €
03089-206410511Dwith locking slot, with locknut1.4404blasted813171,3417 0.00 €
03089-206420612Dwith locking slot, with locknut1.4404blasted914191,8718 0.00 €
03089-206430813Dwith locking slot, with locknut1.4404blasted1219242,31545 0.00 €
03089-206441014Dwith locking slot, with locknut1.4404blasted1522302,81442 0.00 €
03089-206441214Dwith locking slot, with locknut1.4404blasted1822302,81551 0.00 €
03089-206451615Dwith locking slot, with locknut1.4404blasted2427363,21848 0.00 €
03089-217490319Dwith locking slot, with locknut1.4404blasted58100,827 0.00 €
03089-217400410Dwith locking slot, with locknut1.4404blasted610131719 0.00 €
03089-217410511Dwith locking slot, with locknut1.4404blasted813171,3417 0.00 €
03089-217420612Dwith locking slot, with locknut1.4404blasted914191,8718 0.00 €
03089-217430813Dwith locking slot, with locknut1.4404blasted1219242,31545 0.00 €
03089-217441014Dwith locking slot, with locknut1.4404blasted1522302,81442 0.00 €
03089-217441214Dwith locking slot, with locknut1.4404blasted1822302,81551 0.00 €
03089-217451615Dwith locking slot, with locknut1.4404blasted2427363,21848 0.00 €