|
|
|
03089_AIndexing plungers, stainless steel with stainless steel mushroom... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.Material:Stainless steel version A1:
Threaded sleeve and mushroom grip 1.4305.
Indexing pin hardened 1.4034.
Indexing pin not hardened 1.4305.
Stainless steel version A4:
Threaded sleeve, mushroom grip and indexing pin 1.4404. Version:Stainless steel version A1: Threaded sleeve and mushroom grip bright. Indexing pin hardened and ground, bright. Indexing pin not hardened and ground, bright.
Stainless steel version A4: Threaded sleeve bright. Mushroom grip bright or abrasive blasted. Indexing pin ground and chemically nickel-plated. Indexing pin ground, bright.Note:The materials used enable a wide range of applications. Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements. Accessory:Spacer rings 03089. fastening sets for thin-walled parts 03094-10.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Size | Form | Form definition | Steel code | Surface finish component | D | D1 | D2 | L | L1 | L2 | L3 | CAD | Acc. | Price | Order |
|---|
| 03089-2001903 | 9 | A | without locking slot, without locknut | 1.4034 | bright | 3 | M6x0,75 | 14 | 33 | 12 | 5 | 10 |  | | 0.00 € | | | 03089-2001004 | 0 | A | without locking slot, without locknut | 1.4034 | bright | 4 | M8x1 | 18 | 40,5 | 15 | 6 | 13 |  | | 0.00 € | | | 03089-2001105 | 1 | A | without locking slot, without locknut | 1.4034 | bright | 5 | M10x1 | 21 | 46,5 | 17 | 7 | 15 |  | | 0.00 € | | | 03089-2001206 | 2 | A | without locking slot, without locknut | 1.4034 | bright | 6 | M12x1,5 | 25 | 54,7 | 20 | 8 | 17 |  | | 0.00 € | | | 03089-2001308 | 3 | A | without locking slot, without locknut | 1.4034 | bright | 8 | M16x1,5 | 33 | 72 | 26 | 10 | 23 |  | | 0.00 € | | | 03089-2001410 | 4 | A | without locking slot, without locknut | 1.4034 | bright | 10 | M20x1,5 | 33 | 79 | 28 | 12 | 25 |  | | 0.00 € | | | 03089-2001412 | 4 | A | without locking slot, without locknut | 1.4034 | bright | 12 | M20x1,5 | 33 | 84 | 28 | 14 | 25 |  | | 0.00 € | | | 03089-2001516 | 5 | A | without locking slot, without locknut | 1.4034 | bright | 16 | M24x2 | 40 | 104 | 32 | 18 | 28 |  | | 0.00 € | | | 03089-2111903 | 9 | A | without locking slot, without locknut | 1.4305 | bright | 3 | M6x0,75 | 14 | 33 | 12 | 5 | 10 |  | | 0.00 € | | | 03089-2111004 | 0 | A | without locking slot, without locknut | 1.4305 | bright | 4 | M8x1 | 18 | 40,5 | 15 | 6 | 13 |  | | 0.00 € | | | 03089-2111105 | 1 | A | without locking slot, without locknut | 1.4305 | bright | 5 | M10x1 | 21 | 46,5 | 17 | 7 | 15 |  | | 0.00 € | | | 03089-2111206 | 2 | A | without locking slot, without locknut | 1.4305 | bright | 6 | M12x1,5 | 25 | 54,7 | 20 | 8 | 17 |  | | 0.00 € | | | 03089-2111308 | 3 | A | without locking slot, without locknut | 1.4305 | bright | 8 | M16x1,5 | 33 | 72 | 26 | 10 | 23 |  | | 0.00 € | | | 03089-2111410 | 4 | A | without locking slot, without locknut | 1.4305 | bright | 10 | M20x1,5 | 33 | 79 | 28 | 12 | 25 |  | | 0.00 € | | | 03089-2111412 | 4 | A | without locking slot, without locknut | 1.4305 | bright | 12 | M20x1,5 | 33 | 84 | 28 | 14 | 25 |  | | 0.00 € | | | 03089-2111516 | 5 | A | without locking slot, without locknut | 1.4305 | bright | 16 | M24x2 | 40 | 104 | 32 | 18 | 28 |  | | 0.00 € | | | 03089-2061903 | 9 | A | without locking slot, without locknut | 1.4404 | bright | 3 | M6x0,75 | 14 | 33 | 12 | 5 | 10 |  | | 0.00 € | | | 03089-2061004 | 0 | A | without locking slot, without locknut | 1.4404 | bright | 4 | M8x1 | 18 | 40,5 | 15 | 6 | 13 |  | | 0.00 € | | | 03089-2061105 | 1 | A | without locking slot, without locknut | 1.4404 | bright | 5 | M10x1 | 21 | 46,5 | 17 | 7 | 15 |  | | 0.00 € | | | 03089-2061206 | 2 | A | without locking slot, without locknut | 1.4404 | bright | 6 | M12x1,5 | 25 | 54,7 | 20 | 8 | 17 |  | | 0.00 € | | | 03089-2061308 | 3 | A | without locking slot, without locknut | 1.4404 | bright | 8 | M16x1,5 | 33 | 72 | 26 | 10 | 23 |  | | 0.00 € | | | 03089-2061410 | 4 | A | without locking slot, without locknut | 1.4404 | bright | 10 | M20x1,5 | 33 | 79 | 28 | 12 | 25 |  | | 0.00 € | | | 03089-2061412 | 4 | A | without locking slot, without locknut | 1.4404 | bright | 12 | M20x1,5 | 33 | 84 | 28 | 14 | 25 |  | | 0.00 € | | | 03089-2061516 | 5 | A | without locking slot, without locknut | 1.4404 | bright | 16 | M24x2 | 40 | 104 | 32 | 18 | 28 |  | | 0.00 € | | | 03089-2171903 | 9 | A | without locking slot, without locknut | 1.4404 | bright | 3 | M6x0,75 | 14 | 33 | 12 | 5 | 10 |  | | 0.00 € | | | 03089-2171004 | 0 | A | without locking slot, without locknut | 1.4404 | bright | 4 | M8x1 | 18 | 40,5 | 15 | 6 | 13 |  | | 0.00 € | | | 03089-2171105 | 1 | A | without locking slot, without locknut | 1.4404 | bright | 5 | M10x1 | 21 | 46,5 | 17 | 7 | 15 |  | | 0.00 € | | | 03089-2171206 | 2 | A | without locking slot, without locknut | 1.4404 | bright | 6 | M12x1,5 | 25 | 54,7 | 20 | 8 | 17 |  | | 0.00 € | | | 03089-2171308 | 3 | A | without locking slot, without locknut | 1.4404 | bright | 8 | M16x1,5 | 33 | 72 | 26 | 10 | 23 |  | | 0.00 € | | | 03089-2171410 | 4 | A | without locking slot, without locknut | 1.4404 | bright | 10 | M20x1,5 | 33 | 79 | 28 | 12 | 25 |  | | 0.00 € | | | 03089-2171412 | 4 | A | without locking slot, without locknut | 1.4404 | bright | 12 | M20x1,5 | 33 | 84 | 28 | 14 | 25 |  | | 0.00 € | | | 03089-2171516 | 5 | A | without locking slot, without locknut | 1.4404 | bright | 16 | M24x2 | 40 | 104 | 32 | 18 | 28 |  | | 0.00 € | | | 03089-20619031 | 9 | A | without locking slot, without locknut | 1.4404 | blasted | 3 | M6x0,75 | 14 | 33 | 12 | 5 | 10 |  | | 0.00 € | | | 03089-20610041 | 0 | A | without locking slot, without locknut | 1.4404 | blasted | 4 | M8x1 | 18 | 40,5 | 15 | 6 | 13 |  | | 0.00 € | | | 03089-20611051 | 1 | A | without locking slot, without locknut | 1.4404 | blasted | 5 | M10x1 | 21 | 46,5 | 17 | 7 | 15 |  | | 0.00 € | | | 03089-20612061 | 2 | A | without locking slot, without locknut | 1.4404 | blasted | 6 | M12x1,5 | 25 | 54,7 | 20 | 8 | 17 |  | | 0.00 € | | | 03089-20613081 | 3 | A | without locking slot, without locknut | 1.4404 | blasted | 8 | M16x1,5 | 33 | 72 | 26 | 10 | 23 |  | | 0.00 € | | | 03089-20614101 | 4 | A | without locking slot, without locknut | 1.4404 | blasted | 10 | M20x1,5 | 33 | 79 | 28 | 12 | 25 |  | | 0.00 € | | | 03089-20614121 | 4 | A | without locking slot, without locknut | 1.4404 | blasted | 12 | M20x1,5 | 33 | 84 | 28 | 14 | 25 |  | | 0.00 € | | | 03089-20615161 | 5 | A | without locking slot, without locknut | 1.4404 | blasted | 16 | M24x2 | 40 | 104 | 32 | 18 | 28 |  | | 0.00 € | | | 03089-21719031 | 9 | A | without locking slot, without locknut | 1.4404 | blasted | 3 | M6x0,75 | 14 | 33 | 12 | 5 | 10 |  | | 0.00 € | | | 03089-21710041 | 0 | A | without locking slot, without locknut | 1.4404 | blasted | 4 | M8x1 | 18 | 40,5 | 15 | 6 | 13 |  | | 0.00 € | | | 03089-21711051 | 1 | A | without locking slot, without locknut | 1.4404 | blasted | 5 | M10x1 | 21 | 46,5 | 17 | 7 | 15 |  | | 0.00 € | | | 03089-21712061 | 2 | A | without locking slot, without locknut | 1.4404 | blasted | 6 | M12x1,5 | 25 | 54,7 | 20 | 8 | 17 |  | | 0.00 € | | | 03089-21713081 | 3 | A | without locking slot, without locknut | 1.4404 | blasted | 8 | M16x1,5 | 33 | 72 | 26 | 10 | 23 |  | | 0.00 € | | | 03089-21714101 | 4 | A | without locking slot, without locknut | 1.4404 | blasted | 10 | M20x1,5 | 33 | 79 | 28 | 12 | 25 |  | | 0.00 € | | | 03089-21714121 | 4 | A | without locking slot, without locknut | 1.4404 | blasted | 12 | M20x1,5 | 33 | 84 | 28 | 14 | 25 |  | | 0.00 € | | | 03089-21715161 | 5 | A | without locking slot, without locknut | 1.4404 | blasted | 16 | M24x2 | 40 | 104 | 32 | 18 | 28 |  | | 0.00 € | |
| Order No. | Size | Form | Form definition | Steel code | Surface finish component | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
|---|
| 03089-2001903 | 9 | A | without locking slot, without locknut | 1.4034 | bright | 5 | 8 | 0,8 | 4,5 | 12 |  | | 0.00 € | | | 03089-2001004 | 0 | A | without locking slot, without locknut | 1.4034 | bright | 6 | 10 | 1 | 6 | 15 |  | | 0.00 € | | | 03089-2001105 | 1 | A | without locking slot, without locknut | 1.4034 | bright | 8 | 13 | 1,3 | 5 | 16 |  | | 0.00 € | | | 03089-2001206 | 2 | A | without locking slot, without locknut | 1.4034 | bright | 9 | 14 | 1,8 | 6 | 18 |  | | 0.00 € | | | 03089-2001308 | 3 | A | without locking slot, without locknut | 1.4034 | bright | 12 | 19 | 2,3 | 15 | 45 |  | | 0.00 € | | | 03089-2001410 | 4 | A | without locking slot, without locknut | 1.4034 | bright | 15 | 22 | 2,8 | 15 | 43 |  | | 0.00 € | | | 03089-2001412 | 4 | A | without locking slot, without locknut | 1.4034 | bright | 18 | 22 | 2,8 | 15 | 51 |  | | 0.00 € | | | 03089-2001516 | 5 | A | without locking slot, without locknut | 1.4034 | bright | 24 | 27 | 3,2 | 20 | 50 |  | | 0.00 € | | | 03089-2111903 | 9 | A | without locking slot, without locknut | 1.4305 | bright | 5 | 8 | 0,8 | 4,5 | 12 |  | | 0.00 € | | | 03089-2111004 | 0 | A | without locking slot, without locknut | 1.4305 | bright | 6 | 10 | 1 | 6 | 15 |  | | 0.00 € | | | 03089-2111105 | 1 | A | without locking slot, without locknut | 1.4305 | bright | 8 | 13 | 1,3 | 5 | 16 |  | | 0.00 € | | | 03089-2111206 | 2 | A | without locking slot, without locknut | 1.4305 | bright | 9 | 14 | 1,8 | 6 | 18 |  | | 0.00 € | | | 03089-2111308 | 3 | A | without locking slot, without locknut | 1.4305 | bright | 12 | 19 | 2,3 | 15 | 45 |  | | 0.00 € | | | 03089-2111410 | 4 | A | without locking slot, without locknut | 1.4305 | bright | 15 | 22 | 2,8 | 15 | 43 |  | | 0.00 € | | | 03089-2111412 | 4 | A | without locking slot, without locknut | 1.4305 | bright | 18 | 22 | 2,8 | 15 | 51 |  | | 0.00 € | | | 03089-2111516 | 5 | A | without locking slot, without locknut | 1.4305 | bright | 24 | 27 | 3,2 | 20 | 50 |  | | 0.00 € | | | 03089-2061903 | 9 | A | without locking slot, without locknut | 1.4404 | bright | 5 | 8 | 0,8 | 3 | 8 |  | | 0.00 € | | | 03089-2061004 | 0 | A | without locking slot, without locknut | 1.4404 | bright | 6 | 10 | 1 | 7 | 19 |  | | 0.00 € | | | 03089-2061105 | 1 | A | without locking slot, without locknut | 1.4404 | bright | 8 | 13 | 1,3 | 4 | 17 |  | | 0.00 € | | | 03089-2061206 | 2 | A | without locking slot, without locknut | 1.4404 | bright | 9 | 14 | 1,8 | 7 | 18 |  | | 0.00 € | | | 03089-2061308 | 3 | A | without locking slot, without locknut | 1.4404 | bright | 12 | 19 | 2,3 | 15 | 45 |  | | 0.00 € | | | 03089-2061410 | 4 | A | without locking slot, without locknut | 1.4404 | bright | 15 | 22 | 2,8 | 15 | 40 |  | | 0.00 € | | | 03089-2061412 | 4 | A | without locking slot, without locknut | 1.4404 | bright | 18 | 22 | 2,8 | 15 | 51 |  | | 0.00 € | | | 03089-2061516 | 5 | A | without locking slot, without locknut | 1.4404 | bright | 24 | 27 | 3,2 | 20 | 50 |  | | 0.00 € | | | 03089-2171903 | 9 | A | without locking slot, without locknut | 1.4404 | bright | 5 | 8 | 0,8 | 3 | 8 |  | | 0.00 € | | | 03089-2171004 | 0 | A | without locking slot, without locknut | 1.4404 | bright | 6 | 10 | 1 | 7 | 19 |  | | 0.00 € | | | 03089-2171105 | 1 | A | without locking slot, without locknut | 1.4404 | bright | 8 | 13 | 1,3 | 4 | 17 |  | | 0.00 € | | | 03089-2171206 | 2 | A | without locking slot, without locknut | 1.4404 | bright | 9 | 14 | 1,8 | 7 | 18 |  | | 0.00 € | | | 03089-2171308 | 3 | A | without locking slot, without locknut | 1.4404 | bright | 12 | 19 | 2,3 | 15 | 45 |  | | 0.00 € | | | 03089-2171410 | 4 | A | without locking slot, without locknut | 1.4404 | bright | 15 | 22 | 2,8 | 15 | 40 |  | | 0.00 € | | | 03089-2171412 | 4 | A | without locking slot, without locknut | 1.4404 | bright | 18 | 22 | 2,8 | 15 | 51 |  | | 0.00 € | | | 03089-2171516 | 5 | A | without locking slot, without locknut | 1.4404 | bright | 24 | 27 | 3,2 | 20 | 50 |  | | 0.00 € | | | 03089-20619031 | 9 | A | without locking slot, without locknut | 1.4404 | blasted | 5 | 8 | 0,8 | 3 | 8 |  | | 0.00 € | | | 03089-20610041 | 0 | A | without locking slot, without locknut | 1.4404 | blasted | 6 | 10 | 1 | 7 | 19 |  | | 0.00 € | | | 03089-20611051 | 1 | A | without locking slot, without locknut | 1.4404 | blasted | 8 | 13 | 1,3 | 4 | 17 |  | | 0.00 € | | | 03089-20612061 | 2 | A | without locking slot, without locknut | 1.4404 | blasted | 9 | 14 | 1,8 | 7 | 18 |  | | 0.00 € | | | 03089-20613081 | 3 | A | without locking slot, without locknut | 1.4404 | blasted | 12 | 19 | 2,3 | 15 | 45 |  | | 0.00 € | | | 03089-20614101 | 4 | A | without locking slot, without locknut | 1.4404 | blasted | 15 | 22 | 2,8 | 15 | 40 |  | | 0.00 € | | | 03089-20614121 | 4 | A | without locking slot, without locknut | 1.4404 | blasted | 18 | 22 | 2,8 | 15 | 51 |  | | 0.00 € | | | 03089-20615161 | 5 | A | without locking slot, without locknut | 1.4404 | blasted | 24 | 27 | 3,2 | 20 | 50 |  | | 0.00 € | | | 03089-21719031 | 9 | A | without locking slot, without locknut | 1.4404 | blasted | 5 | 8 | 0,8 | 3 | 8 |  | | 0.00 € | | | 03089-21710041 | 0 | A | without locking slot, without locknut | 1.4404 | blasted | 6 | 10 | 1 | 7 | 19 |  | | 0.00 € | | | 03089-21711051 | 1 | A | without locking slot, without locknut | 1.4404 | blasted | 8 | 13 | 1,3 | 4 | 17 |  | | 0.00 € | | | 03089-21712061 | 2 | A | without locking slot, without locknut | 1.4404 | blasted | 9 | 14 | 1,8 | 7 | 18 |  | | 0.00 € | | | 03089-21713081 | 3 | A | without locking slot, without locknut | 1.4404 | blasted | 12 | 19 | 2,3 | 15 | 45 |  | | 0.00 € | | | 03089-21714101 | 4 | A | without locking slot, without locknut | 1.4404 | blasted | 15 | 22 | 2,8 | 15 | 40 |  | | 0.00 € | | | 03089-21714121 | 4 | A | without locking slot, without locknut | 1.4404 | blasted | 18 | 22 | 2,8 | 15 | 51 |  | | 0.00 € | | | 03089-21715161 | 5 | A | without locking slot, without locknut | 1.4404 | blasted | 24 | 27 | 3,2 | 20 | 50 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|