norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, stainless steel, short version with stainless steel mushroom grip, locking slot and lock nut
03089_D

Indexing plungers, stainless steel, short version with stainless...

go back

Item description/product images

DescriptionMaterial:

Stainless steel version A1:
Threaded sleeve, mushroom grip and unhardened indexing pin 1.4305.
Hardened indexing pin 1.4034.
Spring 1.4310.

Stainless steel version A4:
Threaded sleeve, mushroom grip and indexing pin 1.4404.
Spring 1.4401.

Version:Stainless steel A1 version:
threaded sleeve bright.
Mushroom grip bright.
Indexing pin hardened or not hardened, ground and bright.

Stainless steel A4 version:
threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground, chemically nickel-plated or bright.
Note:The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request:Special versions.Accessory:Positioning bushes 03099-50.
Spacer rings 03089.
Fastening set stainless steel for thin-walled parts 03094-10.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_D Indexing plungers, stainless steel, short version with stainless steel mushroom grip locking slot and locknut 293 kB

Drawings

Indexing plungers, stainless steel, short version with stainless steel mushroom grip, locking slot and lock nut

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-118903Dstainless steel1.4305brightnot hardened3M6x0,751425,5653,58100,8310 0.00 €
03089-118004Dstainless steel1.4305brightnot hardened4M8x11829,566410131412 0.00 €
03089-118105Dstainless steel1.4305brightnot hardened5M10x12134,587513171,3512 0.00 €
03089-118206Dstainless steel1.4305brightnot hardened6M12x1,52541,7108614191,8614 0.00 €
03089-118308Dstainless steel1.4305brightnot hardened8M16x1,533541210819242,31428 0.00 €
03089-118410Dstainless steel1.4305brightnot hardened10M20x1,5336115121022302,81532 0.00 €
03089-008903Dstainless steel1.4034brighthardened3M6x0,751425,5653,58100,8310 0.00 €
03089-008004Dstainless steel1.4034brighthardened4M8x11829,566410131412 0.00 €
03089-008105Dstainless steel1.4034brighthardened5M10x12134,587513171,3512 0.00 €
03089-008206Dstainless steel1.4034brighthardened6M12x1,52541,7108614191,8614 0.00 €
03089-008308Dstainless steel1.4034brighthardened8M16x1,533541210819242,31428 0.00 €
03089-008410Dstainless steel1.4034brighthardened10M20x1,5336115121022302,81532 0.00 €
03089-068903Dstainless steel1.4404brightnickel-plated3M6x0,751425,5653,58100,8310 0.00 €
03089-068004Dstainless steel1.4404brightnickel-plated4M8x11829,566410131412 0.00 €
03089-068105Dstainless steel1.4404brightnickel-plated5M10x12134,587513171,3512 0.00 €
03089-068206Dstainless steel1.4404brightnickel-plated6M12x1,52541,7108614191,8614 0.00 €
03089-068308Dstainless steel1.4404brightnickel-plated8M16x1,533541210819242,31428 0.00 €
03089-068410Dstainless steel1.4404brightnickel-plated10M20x1,5336115121022302,81532 0.00 €
03089-178903Dstainless steel1.4404brightbright3M6x0,751425,5653,58100,8310 0.00 €
03089-178004Dstainless steel1.4404brightbright4M8x11829,566410131412 0.00 €
03089-178105Dstainless steel1.4404brightbright5M10x12134,587513171,3512 0.00 €
03089-178206Dstainless steel1.4404brightbright6M12x1,52541,7108614191,8614 0.00 €
03089-178308Dstainless steel1.4404brightbright8M16x1,533541210819242,31428 0.00 €
03089-178410Dstainless steel1.4404brightbright10M20x1,5336115121022302,81532 0.00 €
03089-0689031Dstainless steel1.4404blastednickel-plated3M6x0,751425,5653,58100,8310 0.00 €
03089-0680041Dstainless steel1.4404blastednickel-plated4M8x11829,566410131412 0.00 €
03089-0681051Dstainless steel1.4404blastednickel-plated5M10x12134,587513171,3512 0.00 €
03089-0682061Dstainless steel1.4404blastednickel-plated6M12x1,52541,7108614191,8614 0.00 €
03089-0683081Dstainless steel1.4404blastednickel-plated8M16x1,533541210819242,31428 0.00 €
03089-0684101Dstainless steel1.4404blastednickel-plated10M20x1,5336115121022302,81532 0.00 €
03089-1789031Dstainless steel1.4404blastedbright3M6x0,751425,5653,58100,8310 0.00 €
03089-1780041Dstainless steel1.4404blastedbright4M8x11829,566410131412 0.00 €
03089-1781051Dstainless steel1.4404blastedbright5M10x12134,587513171,3512 0.00 €
03089-1782061Dstainless steel1.4404blastedbright6M12x1,52541,7108614191,8614 0.00 €
03089-1783081Dstainless steel1.4404blastedbright8M16x1,533541210819242,31428 0.00 €
03089-1784101Dstainless steel1.4404blastedbright10M20x1,5336115121022302,81532 0.00 €