norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Version:Stainless steel version A1:
Threaded sleeve and mushroom grip bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Stainless steel version A4:
Threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Note:The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request:Special versions.Accessory:Positioning bushes 03099-50.
Spacer rings 03089.
Fastening set stainless steel for thin-walled parts 03094-10.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_B Indexing plungers, stainless steel, short version with stainless steel mushroom grip and locknut 291 kB

Drawings

Indexing plungers, stainless steel, short version with stainless steel mushroom grip and locknut

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-116903Bstainless steel1.4305brightnot hardened3M6x0,751425,5653,58100,8310 0.00 €
03089-116004Bstainless steel1.4305brightnot hardened4M8x11829,566410131412 0.00 €
03089-116105Bstainless steel1.4305brightnot hardened5M10x12134,587513171,3512 0.00 €
03089-116206Bstainless steel1.4305brightnot hardened6M12x1,52541,7108614191,8614 0.00 €
03089-116308Bstainless steel1.4305brightnot hardened8M16x1,533541210819242,31428 0.00 €
03089-116410Bstainless steel1.4305brightnot hardened10M20x1,5336115121022302,81532 0.00 €
03089-006903Bstainless steel1.4034brighthardened3M6x0,751425,5653,58100,8310 0.00 €
03089-006004Bstainless steel1.4034brighthardened4M8x11829,566410131412 0.00 €
03089-006105Bstainless steel1.4034brighthardened5M10x12134,587513171,3512 0.00 €
03089-006206Bstainless steel1.4034brighthardened6M12x1,52541,7108614191,8614 0.00 €
03089-006308Bstainless steel1.4034brighthardened8M16x1,533541210819242,31428 0.00 €
03089-006410Bstainless steel1.4034brighthardened10M20x1,5336115121022302,81532 0.00 €
03089-066903Bstainless steel1.4404brightnickel-plated3M6x0,751425,5653,58100,8310 0.00 €
03089-066004Bstainless steel1.4404brightnickel-plated4M8x11829,566410131412 0.00 €
03089-066105Bstainless steel1.4404brightnickel-plated5M10x12134,587513171,3512 0.00 €
03089-066206Bstainless steel1.4404brightnickel-plated6M12x1,52541,7108614191,8614 0.00 €
03089-066308Bstainless steel1.4404brightnickel-plated8M16x1,533541210819242,31428 0.00 €
03089-066410Bstainless steel1.4404brightnickel-plated10M20x1,5336115121022302,81532 0.00 €
03089-176903Bstainless steel1.4404brightbright3M6x0,751425,5653,58100,8310 0.00 €
03089-176004Bstainless steel1.4404brightbright4M8x11829,566410131412 0.00 €
03089-176105Bstainless steel1.4404brightbright5M10x12134,587513171,3512 0.00 €
03089-176206Bstainless steel1.4404brightbright6M12x1,52541,7108614191,8614 0.00 €
03089-176308Bstainless steel1.4404brightbright8M16x1,533541210819242,31428 0.00 €
03089-176410Bstainless steel1.4404brightbright10M20x1,5336115121022302,81532 0.00 €
03089-0669031Bstainless steel1.4404blastednickel-plated3M6x0,751425,5653,58100,8310 0.00 €
03089-0660041Bstainless steel1.4404blastednickel-plated4M8x11829,566410131412 0.00 €
03089-0661051Bstainless steel1.4404blastednickel-plated5M10x12134,587513171,3512 0.00 €
03089-0662061Bstainless steel1.4404blastednickel-plated6M12x1,52541,7108614191,8614 0.00 €
03089-0663081Bstainless steel1.4404blastednickel-plated8M16x1,533541210819242,31428 0.00 €
03089-0664101Bstainless steel1.4404blastednickel-plated10M20x1,5336115121022302,81532 0.00 €
03089-1769031Bstainless steel1.4404blastedbright3M6x0,751425,5653,58100,8310 0.00 €
03089-1760041Bstainless steel1.4404blastedbright4M8x11829,566410131412 0.00 €
03089-1761051Bstainless steel1.4404blastedbright5M10x12134,587513171,3512 0.00 €
03089-1762061Bstainless steel1.4404blastedbright6M12x1,52541,7108614191,8614 0.00 €
03089-1763081Bstainless steel1.4404blastedbright8M16x1,533541210819242,31428 0.00 €
03089-1764101Bstainless steel1.4404blastedbright10M20x1,5336115121022302,81532 0.00 €