|
|
|
03089_AIndexing plungers, stainless steel, short version with stainless... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.Material:Version:Stainless steel version A1: Threaded sleeve and mushroom grip bright. Indexing pin hardened and ground, bright. Indexing pin not hardened and ground, bright.
Stainless steel version A4: Threaded sleeve bright. Mushroom grip bright or abrasive blasted. Indexing pin ground and chemically nickel-plated. Indexing pin ground, bright.Note:The materials used enable a wide range of applications. Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements. On request:Special versions.Accessory:Positioning bushes 03099-50. Spacer rings 03089. Fastening set stainless steel for thin-walled parts 03094-10.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | Main material | Steel code | Mushroom grip
| locating pin | D | D1 | D2 | L | L1 | L2 | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
|---|
| 03089-115903 | A | stainless steel | 1.4305 | bright | not hardened | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 3 | 10 |  | | 0.00 € | | | 03089-115004 | A | stainless steel | 1.4305 | bright | not hardened | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 4 | 12 |  | | 0.00 € | | | 03089-115105 | A | stainless steel | 1.4305 | bright | not hardened | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 5 | 12 |  | | 0.00 € | | | 03089-115206 | A | stainless steel | 1.4305 | bright | not hardened | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 14 |  | | 0.00 € | | | 03089-115308 | A | stainless steel | 1.4305 | bright | not hardened | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 14 | 28 |  | | 0.00 € | | | 03089-115410 | A | stainless steel | 1.4305 | bright | not hardened | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 2,8 | 15 | 32 |  | | 0.00 € | | | 03089-005903 | A | stainless steel | 1.4034 | bright | hardened | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 3 | 10 |  | | 0.00 € | | | 03089-005004 | A | stainless steel | 1.4034 | bright | hardened | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 4 | 12 |  | | 0.00 € | | | 03089-005105 | A | stainless steel | 1.4034 | bright | hardened | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 5 | 12 |  | | 0.00 € | | | 03089-005206 | A | stainless steel | 1.4034 | bright | hardened | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 14 |  | | 0.00 € | | | 03089-005308 | A | stainless steel | 1.4034 | bright | hardened | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 14 | 28 |  | | 0.00 € | | | 03089-005410 | A | stainless steel | 1.4034 | bright | hardened | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 2,8 | 15 | 32 |  | | 0.00 € | | | 03089-065903 | A | stainless steel | 1.4404 | bright | nickel-plated | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 3 | 10 |  | | 0.00 € | | | 03089-065004 | A | stainless steel | 1.4404 | bright | nickel-plated | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 4 | 12 |  | | 0.00 € | | | 03089-065105 | A | stainless steel | 1.4404 | bright | nickel-plated | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 5 | 12 |  | | 0.00 € | | | 03089-065206 | A | stainless steel | 1.4404 | bright | nickel-plated | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 14 |  | | 0.00 € | | | 03089-065308 | A | stainless steel | 1.4404 | bright | nickel-plated | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 14 | 28 |  | | 0.00 € | | | 03089-065410 | A | stainless steel | 1.4404 | bright | nickel-plated | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 2,8 | 15 | 32 |  | | 0.00 € | | | 03089-175903 | A | stainless steel | 1.4404 | bright | bright | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 3 | 10 |  | | 0.00 € | | | 03089-175004 | A | stainless steel | 1.4404 | bright | bright | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 4 | 12 |  | | 0.00 € | | | 03089-175105 | A | stainless steel | 1.4404 | bright | bright | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 5 | 12 |  | | 0.00 € | | | 03089-175206 | A | stainless steel | 1.4404 | bright | bright | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 14 |  | | 0.00 € | | | 03089-175308 | A | stainless steel | 1.4404 | bright | bright | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 14 | 28 |  | | 0.00 € | | | 03089-175410 | A | stainless steel | 1.4404 | bright | bright | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 2,8 | 15 | 32 |  | | 0.00 € | | | 03089-0659031 | A | stainless steel | 1.4404 | blasted | nickel-plated | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 3 | 10 |  | | 0.00 € | | | 03089-0650041 | A | stainless steel | 1.4404 | blasted | nickel-plated | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 4 | 12 |  | | 0.00 € | | | 03089-0651051 | A | stainless steel | 1.4404 | blasted | nickel-plated | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 5 | 12 |  | | 0.00 € | | | 03089-0652061 | A | stainless steel | 1.4404 | blasted | nickel-plated | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 14 |  | | 0.00 € | | | 03089-0653081 | A | stainless steel | 1.4404 | blasted | nickel-plated | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 14 | 28 |  | | 0.00 € | | | 03089-0654101 | A | stainless steel | 1.4404 | blasted | nickel-plated | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 2,8 | 15 | 32 |  | | 0.00 € | | | 03089-1759031 | A | stainless steel | 1.4404 | blasted | bright | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 3 | 10 |  | | 0.00 € | | | 03089-1750041 | A | stainless steel | 1.4404 | blasted | bright | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 4 | 12 |  | | 0.00 € | | | 03089-1751051 | A | stainless steel | 1.4404 | blasted | bright | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 5 | 12 |  | | 0.00 € | | | 03089-1752061 | A | stainless steel | 1.4404 | blasted | bright | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 14 |  | | 0.00 € | | | 03089-1753081 | A | stainless steel | 1.4404 | blasted | bright | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 14 | 28 |  | | 0.00 € | | | 03089-1754101 | A | stainless steel | 1.4404 | blasted | bright | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 2,8 | 15 | 32 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|