|
|
|
03089-20_CIndexing plungers, stainless steel for Hygienic USIT® seal and... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. A new locking position can be set only after the plunger has been manually retracted. Form C (with lockout slot) is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
This indexing plunger is suitable for the foodstuff sectors. It has a conical collar so that the fastening point can be hygienically sealed using the Hygienic USIT® sealing and shim washer. The surface finish is Ra < 0.8 µm, which prevents dirt particles from adhering and ensures easy cleaning. Material:Steel parts stainless steel 1.4404.
Seal 75 EPDM 295 (black) or 75 Fluoroprene® XP (blue). Version:Indexing pin hardened or not hardened, bright.Temperature range:75 EPDM 295: -40 °C to 150 °C.
75 Fluoroprene® XP: -15 °C to 200 °C. Advantages:Hygienic conform design Stainless steel 1.4404 Suitable for CIP/SIP cleaning Resistant to polar and nonpolar media as well as aromatic substances Certified according to DGUV test Accessory:Hygienic USIT® seal and shim washers 07300-03. Supplied withIndexing plunger including seal and shim washer Hygienic USIT®. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | Main material | locating pin | Component colour | D | D1 | D2 | D3 | L | L1 | L2 | L3 | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
|---|
| 03089-20-0310601 | C | stainless steel | hardened | black | 6 | M10 | 33 | 22,3 | 63,5 | 11 | 14 | 1,5 | 6 | 12 | 1,8 | 40 | 45 |  | | 0.00 € | | | 03089-20-0310611 | C | stainless steel | hardened | black | 6 | M10x1 | 33 | 22,3 | 63,5 | 11 | 14 | 1,5 | 6 | 12 | 1,8 | 40 | 45 |  | | 0.00 € | | | 03089-20-0320801 | C | stainless steel | hardened | black | 8 | M12 | 33 | 26,6 | 69,5 | 13 | 16 | 1,5 | 8 | 12 | 2,3 | 40 | 62 |  | | 0.00 € | | | 03089-20-0320811 | C | stainless steel | hardened | black | 8 | M12x1,5 | 33 | 26,6 | 69,5 | 13 | 16 | 1,5 | 8 | 12 | 2,3 | 40 | 62 |  | | 0.00 € | | | 03089-20-0310602 | C | stainless steel | hardened | blue | 6 | M10 | 33 | 22,3 | 63,5 | 11 | 14 | 1,5 | 6 | 12 | 1,8 | 40 | 45 |  | | 0.00 € | | | 03089-20-0310612 | C | stainless steel | hardened | blue | 6 | M10x1 | 33 | 22,3 | 63,5 | 11 | 14 | 1,5 | 6 | 12 | 1,8 | 40 | 45 |  | | 0.00 € | | | 03089-20-0320802 | C | stainless steel | hardened | blue | 8 | M12 | 33 | 26,6 | 69,5 | 13 | 16 | 1,5 | 8 | 12 | 2,3 | 40 | 62 |  | | 0.00 € | | | 03089-20-0320812 | C | stainless steel | hardened | blue | 8 | M12x1,5 | 33 | 26,6 | 69,5 | 13 | 16 | 1,5 | 8 | 12 | 2,3 | 40 | 62 |  | | 0.00 € | | | 03089-20-1310601 | C | stainless steel | not hardened | black | 6 | M10 | 33 | 22,3 | 63,5 | 11 | 14 | 1,5 | 6 | 12 | 1,8 | 40 | 45 |  | | 0.00 € | | | 03089-20-1310611 | C | stainless steel | not hardened | black | 6 | M10x1 | 33 | 22,3 | 63,5 | 11 | 14 | 1,5 | 6 | 12 | 1,8 | 40 | 45 |  | | 0.00 € | | | 03089-20-1320801 | C | stainless steel | not hardened | black | 8 | M12 | 33 | 26,6 | 69,5 | 13 | 16 | 1,5 | 8 | 12 | 2,3 | 40 | 62 |  | | 0.00 € | | | 03089-20-1320811 | C | stainless steel | not hardened | black | 8 | M12x1,5 | 33 | 26,6 | 69,5 | 13 | 16 | 1,5 | 8 | 12 | 2,3 | 40 | 62 |  | | 0.00 € | | | 03089-20-1310602 | C | stainless steel | not hardened | blue | 6 | M10 | 33 | 22,3 | 63,5 | 11 | 14 | 1,5 | 6 | 12 | 1,8 | 40 | 45 |  | | 0.00 € | | | 03089-20-1310612 | C | stainless steel | not hardened | blue | 6 | M10x1 | 33 | 22,3 | 63,5 | 11 | 14 | 1,5 | 6 | 12 | 1,8 | 40 | 45 |  | | 0.00 € | | | 03089-20-1320802 | C | stainless steel | not hardened | blue | 8 | M12 | 33 | 26,6 | 69,5 | 13 | 16 | 1,5 | 8 | 12 | 2,3 | 40 | 62 |  | | 0.00 € | | | 03089-20-1320812 | C | stainless steel | not hardened | blue | 8 | M12x1,5 | 33 | 26,6 | 69,5 | 13 | 16 | 1,5 | 8 | 12 | 2,3 | 40 | 62 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|