norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, stainless steel for Hygienic USIT® seal and shim washers, with stainless steel mushroom grip
03089-20

Indexing plungers, stainless steel for Hygienic USIT® seal and...

go back

Item description/product images

DescriptionProduct description:

Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. A new locking position can be set only after the plunger has been manually retracted. Form C (with lockout slot) is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

This indexing plunger is suitable for the foodstuff sectors. It has a conical collar so that the fastening point can be hygienically sealed using the Hygienic USIT® sealing and shim washer. The surface finish is Ra < 0.8 µm, which prevents dirt particles from adhering and ensures easy cleaning.

Material:

Steel parts stainless steel 1.4404.
Seal 75 EPDM 295 (black) or 75 Fluoroprene® XP (blue).

Version:Indexing pin hardened or not hardened, bright.Temperature range:

75 EPDM 295: -40 °C to 150 °C.

75 Fluoroprene® XP: -15 °C to 200 °C.

Advantages:Hygienic conform design.
Stainless steel 1.4404.
Suitable for CIP/SIP cleaning.
Resistant to polar and nonpolar media as well as aromatic substances.
Accessory:

Hygienic USIT® seal and shim washers 07300-03.

Supplied with

Indexing plunger including seal and shim washer Hygienic USIT®.

Drawing reference:
Form A: non-lockout type, without locknut
Form C: lockout type, without locknut
Special features:
Stainless steel RoHS

Drawings (total overview)

Indexing plungers, stainless steel for Hygienic USIT® seal and shim washers, with stainless steel mushroom grip

Indexing plungers, stainless steel for Hygienic USIT® seal and shim washers, with stainless steel mushroom grip

More information

Drawings

Indexing plungers, stainless steel for Hygienic USIT® seal and shim washers, with stainless steel mushroom grip

Item selection/filter

Order No.FormMain
material
locating pinComponent
colour
DD1D2D3LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-20-0110601Astainless steelhardenedblack6M103322,363,511141,56121,84045 0.00 €
03089-20-0110611Astainless steelhardenedblack6M10x13322,363,511141,56121,84045 0.00 €
03089-20-0120801Astainless steelhardenedblack8M123326,669,513161,58122,34062 0.00 €
03089-20-0120811Astainless steelhardenedblack8M12x1,53326,669,513161,58122,34062 0.00 €
03089-20-0110602Astainless steelhardenedblue6M103322,363,511141,56121,84045 0.00 €
03089-20-0110612Astainless steelhardenedblue6M10x13322,363,511141,56121,84045 0.00 €
03089-20-0120802Astainless steelhardenedblue8M123326,669,513161,58122,34062 0.00 €
03089-20-0120812Astainless steelhardenedblue8M12x1,53326,669,513161,58122,34062 0.00 €
03089-20-1110601Astainless steelnot hardenedblack6M103322,363,511141,56121,84045 0.00 €
03089-20-1110611Astainless steelnot hardenedblack6M10x13322,363,511141,56121,84045 0.00 €
03089-20-1120801Astainless steelnot hardenedblack8M123326,669,513161,58122,34062 0.00 €
03089-20-1120811Astainless steelnot hardenedblack8M12x1,53326,669,513161,58122,34062 0.00 €
03089-20-1110602Astainless steelnot hardenedblue6M103322,363,511141,56121,84045 0.00 €
03089-20-1110612Astainless steelnot hardenedblue6M10x13322,363,511141,56121,84045 0.00 €
03089-20-1120802Astainless steelnot hardenedblue8M123326,669,513161,58122,34062 0.00 €
03089-20-1120812Astainless steelnot hardenedblue8M12x1,53326,669,513161,58122,34062 0.00 €

Indexing plungers, stainless steel for Hygienic USIT® seal and shim washers, with stainless steel mushroom grip and locking slot

More information

Drawings

Indexing plungers, stainless steel for Hygienic USIT® seal and shim washers, with stainless steel mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
locating pinComponent
colour
DD1D2D3LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-20-0310601Cstainless steelhardenedblack6M103322,363,511141,56121,84045 0.00 €
03089-20-0310611Cstainless steelhardenedblack6M10x13322,363,511141,56121,84045 0.00 €
03089-20-0320801Cstainless steelhardenedblack8M123326,669,513161,58122,34062 0.00 €
03089-20-0320811Cstainless steelhardenedblack8M12x1,53326,669,513161,58122,34062 0.00 €
03089-20-0310602Cstainless steelhardenedblue6M103322,363,511141,56121,84045 0.00 €
03089-20-0310612Cstainless steelhardenedblue6M10x13322,363,511141,56121,84045 0.00 €
03089-20-0320802Cstainless steelhardenedblue8M123326,669,513161,58122,34062 0.00 €
03089-20-0320812Cstainless steelhardenedblue8M12x1,53326,669,513161,58122,34062 0.00 €
03089-20-1310601Cstainless steelnot hardenedblack6M103322,363,511141,56121,84045 0.00 €
03089-20-1310611Cstainless steelnot hardenedblack6M10x13322,363,511141,56121,84045 0.00 €
03089-20-1320801Cstainless steelnot hardenedblack8M123326,669,513161,58122,34062 0.00 €
03089-20-1320811Cstainless steelnot hardenedblack8M12x1,53326,669,513161,58122,34062 0.00 €
03089-20-1310602Cstainless steelnot hardenedblue6M103322,363,511141,56121,84045 0.00 €
03089-20-1310612Cstainless steelnot hardenedblue6M10x13322,363,511141,56121,84045 0.00 €
03089-20-1320802Cstainless steelnot hardenedblue8M123326,669,513161,58122,34062 0.00 €
03089-20-1320812Cstainless steelnot hardenedblue8M12x1,53326,669,513161,58122,34062 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83