|
|
|
03400Locking pins, steel with folding latch |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel electro zinc-plated.Note:Locking pins with folding latch are not only used for fast and easy fixing but also for permanent joining of movable parts and workpieces. The wide folding latch lets you secure the parts to be joined over a large cross section. It can also work under pressure in the axial direction. Indexing slots in the folding latch allow definite “Closed” and “Open” positions.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | B | B1 | D | D1 | Receiving hole H11 | H | L | L1 | L2 | L5 | Shearing force double shear max.kN | Extraction force F N | CAD | Acc. | Price | Order |
|---|
| 03400-05010 | 11,2 | 1,25 | 10 | 5 | 5 | 2,5 | 10 | 4,1 | 21,4 | 14,1 | 8 | 60 |  | | 0.00 € | | | 03400-05015 | 11,2 | 1,25 | 10 | 5 | 5 | 2,5 | 15 | 4,1 | 26,4 | 19,1 | 8 | 60 |  | | 0.00 € | | | 03400-05020 | 11,2 | 1,25 | 10 | 5 | 5 | 2,5 | 20 | 4,1 | 31,4 | 24,1 | 8 | 60 |  | | 0.00 € | | | 03400-05025 | 11,2 | 1,25 | 10 | 5 | 5 | 2,5 | 25 | 4,1 | 36,4 | 29,1 | 8 | 60 |  | | 0.00 € | | | 03400-05030 | 11,2 | 1,25 | 10 | 5 | 5 | 2,5 | 30 | 4,1 | 41,4 | 34,1 | 8 | 60 |  | | 0.00 € | | | 03400-05035 | 11,2 | 1,25 | 10 | 5 | 5 | 2,5 | 35 | 4,1 | 46,4 | 39,1 | 8 | 60 |  | | 0.00 € | | | 03400-05040 | 11,2 | 1,25 | 10 | 5 | 5 | 2,5 | 40 | 4,1 | 51,4 | 44,1 | 8 | 60 |  | | 0.00 € | | | 03400-05050 | 11,2 | 1,25 | 10 | 5 | 5 | 2,5 | 50 | 4,1 | 61,4 | 54,1 | 8 | 60 |  | | 0.00 € | | | 03400-05060 | 11,2 | 1,25 | 10 | 5 | 5 | 2,5 | 60 | 4,1 | 71,4 | 64,1 | 8 | 60 |  | | 0.00 € | | | 03400-06010 | 16,9 | 2 | 12 | 6 | 6 | 3 | 10 | 6 | 27 | 16 | 12 | 190 |  | | 0.00 € | | | 03400-06020 | 16,9 | 2 | 12 | 6 | 6 | 3 | 20 | 6 | 37 | 26 | 12 | 190 |  | | 0.00 € | | | 03400-06025 | 16,9 | 2 | 12 | 6 | 6 | 3 | 25 | 6 | 45 | 31 | 12 | 190 |  | | 0.00 € | | | 03400-06030 | 16,9 | 2 | 12 | 6 | 6 | 3 | 30 | 6 | 47 | 36 | 12 | 190 |  | | 0.00 € | | | 03400-06035 | 16,9 | 2 | 12 | 6 | 6 | 3 | 35 | 6 | 52 | 41 | 12 | 190 |  | | 0.00 € | | | 03400-06040 | 16,9 | 2 | 12 | 6 | 6 | 3 | 40 | 6 | 60 | 46 | 12 | 190 |  | | 0.00 € | | | 03400-06050 | 16,9 | 2 | 12 | 6 | 6 | 3 | 50 | 6 | 70 | 56 | 12 | 190 |  | | 0.00 € | | | 03400-06060 | 16,9 | 2 | 12 | 6 | 6 | 3 | 60 | 6 | 77 | 66 | 12 | 190 |  | | 0.00 € | | | 03400-06070 | 16,9 | 2 | 12 | 6 | 6 | 3 | 70 | 6 | 87 | 76 | 12 | 190 |  | | 0.00 € | | | 03400-06080 | 16,9 | 2 | 12 | 6 | 6 | 3 | 80 | 6 | 97 | 86 | 12 | 190 |  | | 0.00 € | | | 03400-08020 | 16,9 | 2 | 16 | 8 | 8 | 4 | 20 | 6 | 37 | 26 | 21 | 190 |  | | 0.00 € | | | 03400-08025 | 16,9 | 2 | 16 | 8 | 8 | 4 | 25 | 6 | 46 | 31 | 21 | 190 |  | | 0.00 € | | | 03400-08030 | 16,9 | 2 | 16 | 8 | 8 | 4 | 30 | 6 | 47 | 36 | 21 | 190 |  | | 0.00 € | | | 03400-08035 | 16,9 | 2 | 16 | 8 | 8 | 4 | 35 | 6 | 52 | 41 | 21 | 190 |  | | 0.00 € | | | 03400-08040 | 16,9 | 2 | 16 | 8 | 8 | 4 | 40 | 6 | 61 | 46 | 21 | 190 |  | | 0.00 € | | | 03400-08050 | 16,9 | 2 | 16 | 8 | 8 | 4 | 50 | 6 | 71 | 56 | 21 | 190 |  | | 0.00 € | | | 03400-08060 | 16,9 | 2 | 16 | 8 | 8 | 4 | 60 | 6 | 77 | 66 | 21 | 190 |  | | 0.00 € | | | 03400-08070 | 16,9 | 2 | 16 | 8 | 8 | 4 | 70 | 6 | 87 | 76 | 21 | 190 |  | | 0.00 € | | | 03400-08080 | 16,9 | 2 | 16 | 8 | 8 | 4 | 80 | 6 | 97 | 86 | 21 | 190 |  | | 0.00 € | | | 03400-08090 | 16,9 | 2 | 16 | 8 | 8 | 4 | 90 | 6 | 107 | 96 | 21 | 190 |  | | 0.00 € | | | 03400-08100 | 16,9 | 2 | 16 | 8 | 8 | 4 | 100 | 6 | 117 | 106 | 21 | 190 |  | | 0.00 € | | | 03400-10020 | 25,4 | 3 | 20 | 10 | 10 | 5 | 20 | 9 | 45,4 | 29 | 33 | 300 |  | | 0.00 € | | | 03400-10025 | 25,4 | 3 | 20 | 10 | 10 | 5 | 25 | 9 | 50,4 | 34 | 33 | 300 |  | | 0.00 € | | | 03400-10030 | 25,4 | 3 | 20 | 10 | 10 | 5 | 30 | 9 | 55,4 | 39 | 33 | 300 |  | | 0.00 € | | | 03400-10035 | 25,4 | 3 | 20 | 10 | 10 | 5 | 35 | 9 | 60,4 | 44 | 33 | 300 |  | | 0.00 € | | | 03400-10040 | 25,4 | 3 | 20 | 10 | 10 | 5 | 40 | 9 | 65,4 | 49 | 33 | 300 |  | | 0.00 € | | | 03400-10050 | 25,4 | 3 | 20 | 10 | 10 | 5 | 50 | 9 | 75,4 | 59 | 33 | 300 |  | | 0.00 € | | | 03400-10060 | 25,4 | 3 | 20 | 10 | 10 | 5 | 60 | 9 | 85,4 | 69 | 33 | 300 |  | | 0.00 € | | | 03400-10070 | 25,4 | 3 | 20 | 10 | 10 | 5 | 70 | 9 | 95,4 | 79 | 33 | 300 |  | | 0.00 € | | | 03400-10080 | 25,4 | 3 | 20 | 10 | 10 | 5 | 80 | 9 | 105,4 | 89 | 33 | 300 |  | | 0.00 € | | | 03400-10090 | 25,4 | 3 | 20 | 10 | 10 | 5 | 90 | 9 | 115,4 | 99 | 33 | 300 |  | | 0.00 € | | | 03400-10100 | 25,4 | 3 | 20 | 10 | 10 | 5 | 100 | 9 | 125,4 | 109 | 33 | 300 |  | | 0.00 € | | | 03400-12030 | 25,4 | 3 | 24 | 12 | 12 | 6 | 30 | 9 | 55,4 | 39 | 48 | 300 |  | | 0.00 € | | | 03400-12035 | 25,4 | 3 | 24 | 12 | 12 | 6 | 35 | 9 | 60,4 | 44 | 48 | 300 |  | | 0.00 € | | | 03400-12040 | 25,4 | 3 | 24 | 12 | 12 | 6 | 40 | 9 | 65,4 | 49 | 48 | 300 |  | | 0.00 € | | | 03400-12050 | 25,4 | 3 | 24 | 12 | 12 | 6 | 50 | 9 | 75,4 | 59 | 48 | 300 |  | | 0.00 € | | | 03400-12060 | 25,4 | 3 | 24 | 12 | 12 | 6 | 60 | 9 | 85,4 | 69 | 48 | 300 |  | | 0.00 € | | | 03400-12070 | 25,4 | 3 | 24 | 12 | 12 | 6 | 70 | 9 | 95,4 | 79 | 48 | 300 |  | | 0.00 € | | | 03400-12080 | 25,4 | 3 | 24 | 12 | 12 | 6 | 80 | 9 | 105,4 | 89 | 48 | 300 |  | | 0.00 € | | | 03400-12090 | 25,4 | 3 | 24 | 12 | 12 | 6 | 90 | 9 | 115,4 | 99 | 48 | 300 |  | | 0.00 € | | | 03400-12100 | 25,4 | 3 | 24 | 12 | 12 | 6 | 100 | 9 | 125,4 | 109 | 48 | 300 |  | | 0.00 € | | | 03400-12110 | 25,4 | 3 | 24 | 12 | 12 | 6 | 110 | 9 | 135,4 | 119 | 48 | 300 |  | | 0.00 € | | | 03400-12120 | 25,4 | 3 | 24 | 12 | 12 | 6 | 120 | 9 | 145,4 | 129 | 48 | 300 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|