norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Elastic spiral cable for securing components to appliances or fixtures.
The spiral design permits the secured component to be used over a wide area relative to the anchor point.
Material:Version:Spiral cable black or grey.
Eye electro zinc-plated copper.
Eye stainless steel, bright or black passivated.
Key ring chromed steel or bright stainless steel.
Note:Elastic spiral cable to secure equipment parts. Very good reset force, robust and wear-resistant.Application:For securing loose tools or other components to appliances and equipment.Drawing reference:
Form A: with key ring
Form B: without key ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03199 Safety spiral cables 130 kB

Drawings (total overview)

Safety spiral cables

Retaining spiral cable, Form A, with key ring

More information

Drawings

Retaining spiral cable, Form A, with key ring

Item selection/filter

Order No.

FormForm definitionMain
colour
Key Rings

Steel keyLL1CADAcc.PriceOrder
03199-10050Awith key ringblacksteel-50250 0.00 €
03199-10100Awith key ringblacksteel-100500 0.00 €
03199-10200Awith key ringblacksteel-2001000 0.00 €
03199-20050Awith key ringblackstainless steel1.430150250 0.00 €
03199-20100Awith key ringblackstainless steel1.4301100500 0.00 €
03199-20200Awith key ringblackstainless steel1.43012001000 0.00 €
03199-40050Awith key ringblackstainless steel1.440150250 0.00 €
03199-40100Awith key ringblackstainless steel1.4401100500 0.00 €
03199-40200Awith key ringblackstainless steel1.44012001000 0.00 €

Retaining spiral cable, Form B, without key ring

More information

Drawings

Retaining spiral cable, Form B, without key ring

Item selection/filter

Order No.

FormForm definitionMain
colour
Component
material
Steel keyComponent
colour
LL1CADAcc.PriceOrder
03199-21050BWithout key ringblackstainless steel1.4301-50250 0.00 €
03199-21100BWithout key ringblackstainless steel1.4301-100500 0.00 €
03199-21200BWithout key ringblackstainless steel1.4301-2001000 0.00 €
03199-41050BWithout key ringblackstainless steel1.4401-50250 0.00 €
03199-41100BWithout key ringblackstainless steel1.4401-100500 0.00 €
03199-41200BWithout key ringblackstainless steel1.4401-2001000 0.00 €
03199-61050BWithout key ringblackstainless steel1.4301black50250 0.00 €
03199-61100BWithout key ringblackstainless steel1.4301black100500 0.00 €
03199-61200BWithout key ringblackstainless steel1.4301black2001000 0.00 €
03199-31050BWithout key ringgreystainless steel1.4301-50250 0.00 €
03199-31100BWithout key ringgreystainless steel1.4301-100500 0.00 €
03199-31200BWithout key ringgreystainless steel1.4301-2001000 0.00 €
03199-51050BWithout key ringgreystainless steel1.4401-50250 0.00 €
03199-51100BWithout key ringgreystainless steel1.4401-100500 0.00 €
03199-51200BWithout key ringgreystainless steel1.4401-2001000 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83