norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Retaining cables are used to secure loose components to appliances or fixtures. The different types offer a wide range of attachment and freedom of movement options.
A4 stainless steel retaining cables are recommended for applications needing very high corrosion resistance.
Material:Version:Retaining cable bright or with transparent or black plastic sleeve.Application:For securing loose tools or other components to appliances and equipment.Temperature range:max. 80°C.Accessory:With the retaining cable and key ring (03199) the ball lock pins (03193, 03194, 03196, 03415, 03415-05, 03415-10, 03418, 03418-10, 03420, 03420-05, 03420-10, 03422) can be secured so that they cannot be lost.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03199_C Retaining cables Form C, with eyes both ends 88,5 kB

Drawings

Retaining cables Form C, with eyes both ends

Item selection/filter

Order No.FormForm definitionSteel keySurface finish
body
Main
colour
Component
material
LD=rope diameterCADAcc.PriceOrder
03199-21001Cwith eye1.4301bright-aluminium1001,6 0.00 €
03199-21501Cwith eye1.4301bright-aluminium1501,6 0.00 €
03199-22001Cwith eye1.4301bright-aluminium2001,6 0.00 €
03199-23001Cwith eye1.4301bright-aluminium3001,6 0.00 €
03199-25001Cwith eye1.4301bright-aluminium5001,6 0.00 €
03199-2100Cwith eye1.4301plastic covertransparentaluminium1001,6 0.00 €
03199-2150Cwith eye1.4301plastic covertransparentaluminium1501,6 0.00 €
03199-2200Cwith eye1.4301plastic covertransparentaluminium2001,6 0.00 €
03199-2300Cwith eye1.4301plastic covertransparentaluminium3001,6 0.00 €
03199-2500Cwith eye1.4301plastic covertransparentaluminium5001,6 0.00 €
03199-21002Cwith eye1.4301plastic covertransparentstainless steel1001,6 0.00 €
03199-21502Cwith eye1.4301plastic covertransparentstainless steel1501,6 0.00 €
03199-22002Cwith eye1.4301plastic covertransparentstainless steel2001,6 0.00 €
03199-23002Cwith eye1.4301plastic covertransparentstainless steel3001,6 0.00 €
03199-25002Cwith eye1.4301plastic covertransparentstainless steel5001,6 0.00 €
03199-21004Cwith eye1.4401plastic covertransparentstainless steel1001,6 0.00 €
03199-21504Cwith eye1.4401plastic covertransparentstainless steel1501,6 0.00 €
03199-22004Cwith eye1.4401plastic covertransparentstainless steel2001,6 0.00 €
03199-23004Cwith eye1.4401plastic covertransparentstainless steel3001,6 0.00 €
03199-25004Cwith eye1.4401plastic covertransparentstainless steel5001,6 0.00 €
03199-21003Cwith eye1.4301plastic coverblackstainless steel1001,6 0.00 €
03199-21503Cwith eye1.4301plastic coverblackstainless steel1501,6 0.00 €
03199-22003Cwith eye1.4301plastic coverblackstainless steel2001,6 0.00 €
03199-23003Cwith eye1.4301plastic coverblackstainless steel3001,6 0.00 €
03199-25003Cwith eye1.4301plastic coverblackstainless steel5001,6 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83