|
|
|
03199_BRetaining cables Form B, with crimp terminals both ends |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Retaining cables are used to secure loose components to appliances or fixtures. The different types offer a wide range of attachment and freedom of movement options. A4 stainless steel retaining cables are recommended for applications needing very high corrosion resistance.Material:Version:Retaining cable bright or with transparent or black plastic sleeve.Application:For securing loose tools or other components to appliances and equipment.Temperature range:max. 80°C.Accessory:With the retaining cable and key ring (03199) the ball lock pins (03193, 03194, 03196, 03415, 03415-05, 03415-10, 03418, 03418-10, 03420, 03420-05, 03420-10, 03422) can be secured so that they cannot be lost.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | Form definition | Steel key | Surface finish body | Main colour | Component material | L | D=rope diameter | D1 | CAD | Acc. | Price | Order |
|---|
| 03199-11001 | B | with crimp terminal | 1.4301 | bright | - | aluminium | 100 | 1,6 | 9,3 |  | | 0.00 € | | | 03199-11501 | B | with crimp terminal | 1.4301 | bright | - | aluminium | 150 | 1,6 | 9,3 |  | | 0.00 € | | | 03199-12001 | B | with crimp terminal | 1.4301 | bright | - | aluminium | 200 | 1,6 | 9,3 |  | | 0.00 € | | | 03199-13001 | B | with crimp terminal | 1.4301 | bright | - | aluminium | 300 | 1,6 | 9,3 |  | | 0.00 € | | | 03199-15001 | B | with crimp terminal | 1.4301 | bright | - | aluminium | 500 | 1,6 | 9,3 |  | | 0.00 € | | | 03199-1100 | B | with crimp terminal | 1.4301 | plastic cover | transparent | aluminium | 100 | 1,6 | 11,5 |  | | 0.00 € | | | 03199-1150 | B | with crimp terminal | 1.4301 | plastic cover | transparent | aluminium | 150 | 1,6 | 11,5 |  | | 0.00 € | | | 03199-1200 | B | with crimp terminal | 1.4301 | plastic cover | transparent | aluminium | 200 | 1,6 | 11,5 |  | | 0.00 € | | | 03199-1300 | B | with crimp terminal | 1.4301 | plastic cover | transparent | aluminium | 300 | 1,6 | 11,5 |  | | 0.00 € | | | 03199-1500 | B | with crimp terminal | 1.4301 | plastic cover | transparent | aluminium | 500 | 1,6 | 11,5 |  | | 0.00 € | | | 03199-11002 | B | with crimp terminal | 1.4301 | plastic cover | transparent | stainless steel | 100 | 1,6 | 9,3 |  | | 0.00 € | | | 03199-11502 | B | with crimp terminal | 1.4301 | plastic cover | transparent | stainless steel | 150 | 1,6 | 9,3 |  | | 0.00 € | | | 03199-12002 | B | with crimp terminal | 1.4301 | plastic cover | transparent | stainless steel | 200 | 1,6 | 9,3 |  | | 0.00 € | | | 03199-13002 | B | with crimp terminal | 1.4301 | plastic cover | transparent | stainless steel | 300 | 1,6 | 9,3 |  | | 0.00 € | | | 03199-15002 | B | with crimp terminal | 1.4301 | plastic cover | transparent | stainless steel | 500 | 1,6 | 9,3 |  | | 0.00 € | | | 03199-11004 | B | with crimp terminal | 1.4401 | plastic cover | transparent | stainless steel | 100 | 1,6 | 9,3 |  | | 0.00 € | | | 03199-11504 | B | with crimp terminal | 1.4401 | plastic cover | transparent | stainless steel | 150 | 1,6 | 9,3 |  | | 0.00 € | | | 03199-12004 | B | with crimp terminal | 1.4401 | plastic cover | transparent | stainless steel | 200 | 1,6 | 9,3 |  | | 0.00 € | | | 03199-13004 | B | with crimp terminal | 1.4401 | plastic cover | transparent | stainless steel | 300 | 1,6 | 9,3 |  | | 0.00 € | | | 03199-15004 | B | with crimp terminal | 1.4401 | plastic cover | transparent | stainless steel | 500 | 1,6 | 9,3 |  | | 0.00 € | | | 03199-11003 | B | with crimp terminal | 1.4301 | plastic cover | black | stainless steel | 100 | 1,6 | 9,3 |  | | 0.00 € | | | 03199-11503 | B | with crimp terminal | 1.4301 | plastic cover | black | stainless steel | 150 | 1,6 | 9,3 |  | | 0.00 € | | | 03199-12003 | B | with crimp terminal | 1.4301 | plastic cover | black | stainless steel | 200 | 1,6 | 9,3 |  | | 0.00 € | | | 03199-13003 | B | with crimp terminal | 1.4301 | plastic cover | black | stainless steel | 300 | 1,6 | 9,3 |  | | 0.00 € | | | 03199-15003 | B | with crimp terminal | 1.4301 | plastic cover | black | stainless steel | 500 | 1,6 | 9,3 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|