norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Retaining cables are used to secure loose components to appliances or fixtures. The different types offer a wide range of attachment and freedom of movement options.
A4 stainless steel retaining cables are recommended for applications needing very high corrosion resistance.
Material:Version:Retaining cable bright or with transparent or black plastic sleeve.Application:For securing loose tools or other components to appliances and equipment.Temperature range:max. 80°C.Accessory:With the retaining cable and key ring (03199) the ball lock pins (03193, 03194, 03196, 03415, 03415-05, 03415-10, 03418, 03418-10, 03420, 03420-05, 03420-10, 03422) can be secured so that they cannot be lost.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03199_A Retaining cables Form A, with eye and crimp terminal 90,3 kB

Drawings

Retaining cables Form A, with eye and crimp terminal

Item selection/filter

Order No.FormForm definitionSteel keySurface finish
body
Main
colour
Component
material
LD=rope diameterD1

CADAcc.PriceOrder
03199-01001Awith eye and crimp terminal1.4301bright-aluminium1001,69,3 0.00 €
03199-01501Awith eye and crimp terminal1.4301bright-aluminium1501,69,3 0.00 €
03199-02001Awith eye and crimp terminal1.4301bright-aluminium2001,69,3 0.00 €
03199-03001Awith eye and crimp terminal1.4301bright-aluminium3001,69,3 0.00 €
03199-05001Awith eye and crimp terminal1.4301bright-aluminium5001,69,3 0.00 €
03199-0100Awith eye and crimp terminal1.4301plastic covertransparentaluminium1001,611,5 0.00 €
03199-0150Awith eye and crimp terminal1.4301plastic covertransparentaluminium1501,611,5 0.00 €
03199-0200Awith eye and crimp terminal1.4301plastic covertransparentaluminium2001,611,5 0.00 €
03199-0300Awith eye and crimp terminal1.4301plastic covertransparentaluminium3001,611,5 0.00 €
03199-0500Awith eye and crimp terminal1.4301plastic covertransparentaluminium5001,611,5 0.00 €
03199-01002Awith eye and crimp terminal1.4301plastic covertransparentstainless steel1001,69,3 0.00 €
03199-01502Awith eye and crimp terminal1.4301plastic covertransparentstainless steel1501,69,3 0.00 €
03199-02002Awith eye and crimp terminal1.4301plastic covertransparentstainless steel2001,69,3 0.00 €
03199-03002Awith eye and crimp terminal1.4301plastic covertransparentstainless steel3001,69,3 0.00 €
03199-05002Awith eye and crimp terminal1.4301plastic covertransparentstainless steel5001,69,3 0.00 €
03199-01004Awith eye and crimp terminal1.4401plastic covertransparentstainless steel1001,69,3 0.00 €
03199-01504Awith eye and crimp terminal1.4401plastic covertransparentstainless steel1501,69,3 0.00 €
03199-02004Awith eye and crimp terminal1.4401plastic covertransparentstainless steel2001,69,3 0.00 €
03199-03004Awith eye and crimp terminal1.4401plastic covertransparentstainless steel3001,69,3 0.00 €
03199-05004Awith eye and crimp terminal1.4401plastic covertransparentstainless steel5001,69,3 0.00 €
03199-01003Awith eye and crimp terminal1.4301plastic coverblackstainless steel1001,69,3 0.00 €
03199-01503Awith eye and crimp terminal1.4301plastic coverblackstainless steel1501,69,3 0.00 €
03199-02003Awith eye and crimp terminal1.4301plastic coverblackstainless steel2001,69,3 0.00 €
03199-03003Awith eye and crimp terminal1.4301plastic coverblackstainless steel3001,69,3 0.00 €
03199-05003Awith eye and crimp terminal1.4301plastic coverblackstainless steel5001,69,3 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83