norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Stainless steelVersion:Hardened.Note:Mounting option 1 with Form A clamping pin for plate thickness 6 mm and with Form B clamping pin for plate thickness 9 mm.
Mounting option 2 with Form A clamping pin for plate thickness >6 to 20 mm and with Form B clamping pin for plate thickness >9 to 20 mm.

Colour may differ from the photo due to hardening.
Type of operation:Screw the clamping pin into the thread and tighten. See assembly drawing.Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03192-09_A Clamping pin, stainless steel, for quarter-turn latch, Form A 161 kB

Drawings

Clamping pin, stainless steel, for quarter-turn latch, Form A

Item selection/filter

Order No.FormLD

HMTT1T2SWShearing force
kN
CADAcc.PriceOrder
03192-09-06041A5,8613M466-20651,1 0.00 €
03192-09-08051A5,8814M566-20671,8 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83