|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel.Version:black oxidised. Threaded pin temperedNote:Use the inserts 02387 to adapt the contact face to requirements.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | A min. | B max. | C | D | SW | SW1 | G | G1 | CAD | Acc. | Price | Order |
|---|
| 02385-06040 | 40 | 10 | 20 | 27 | 24 | 24 | M6 | M16X1,5 |  | | 0.00 € | | | 02385-06050 | 50 | 20 | 20 | 27 | 24 | 24 | M6 | M16X1,5 |  | | 0.00 € | | | 02385-08040 | 40 | 10 | 20 | 27 | 24 | 24 | M8 | M16X1,5 |  | | 0.00 € | | | 02385-08050 | 50 | 20 | 20 | 27 | 24 | 24 | M8 | M16X1,5 |  | | 0.00 € | | | 02385-08070 | 70 | 40 | 20 | 27 | 24 | 24 | M8 | M16X1,5 |  | | 0.00 € | | | 02385-10040 | 40 | 10 | 25 | 40 | 36 | 30 | M10 | M20x1,5 |  | | 0.00 € | | | 02385-10050 | 50 | 20 | 25 | 40 | 36 | 30 | M10 | M20x1,5 |  | | 0.00 € | | | 02385-10070 | 70 | 40 | 25 | 40 | 36 | 30 | M10 | M20x1,5 |  | | 0.00 € | | | 02385-12040 | 40 | 10 | 30 | 40 | 36 | 30 | M12 | M20x1,5 |  | | on request | | | 02385-12050 | 50 | 20 | 30 | 40 | 36 | 30 | M12 | M20x1,5 |  | | on request | | | 02385-12070 | 70 | 40 | 30 | 40 | 36 | 30 | M12 | M20x1,5 |  | | on request | | | 02385-12100 | 100 | 50 | 30 | 50 | 46 | 36 | M12 | M24x2 |  | | 0.00 € | | | 02385-12150 | 150 | 100 | 30 | 50 | 46 | 36 | M12 | M24x2 |  | | on request | | | 02385-16040 | 40 | 10 | 30 | 40 | 36 | 30 | M16 | M20x1,5 |  | | on request | | | 02385-16050 | 50 | 20 | 30 | 40 | 36 | 30 | M16 | M20x1,5 |  | | on request | | | 02385-16070 | 70 | 40 | 30 | 40 | 36 | 30 | M16 | M20x1,5 |  | | on request | | | 02385-16100 | 100 | 50 | 30 | 50 | 46 | 36 | M16 | M24x2 |  | | on request | | | 02385-16150 | 150 | 100 | 30 | 50 | 46 | 36 | M16 | M24x2 |  | | on request | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|