norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Adapter plates for T-slots and grid systems
02395-10

Adapter plates for T-slots and grid systems

go back

Item description/product images

DescriptionProduct description:The adapter plates are used for fastening fixture elements via the tapped holes. The adapter plates can be flexibly mounted on the machine table or on a base element via the keyways. Material:Steel.Version:Black oxidised, hardened and ground.Note:Adapter plates with M12 tapped holes can be used on T-slot spacings of 63, 80 and 100 mm.

Adapter plates with M16 tapped holes can be used on T-slot spacings of 100 and 125 mm.
Assembly:Mounting options:
To attach the adapter plates to T-slots, Use the slotted holes together with cap screws and T-slot nuts.
Advantages:- Universal fastening of adapter plates.
- Flexible positioning of clamping devices.
Accessory:Cap screws 07160.
T-slot nuts 07060.
Drawing reference:
1) System size M12
2) 1) System size M16
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02395-10 Adapter plates for T-slots and grid systems 419 kB

Drawings

Adapter plates for T-slots and grid systems
Adapter plates for T-slots and grid systems

Item selection/filter

Order No.LB

HGB2B3B4B5B6D1D2H1L1L2L3L4L5CADAcc.PriceOrder
02395-10-121401503215014032M12951002512,5-201313100501005025 0.00 €
02395-10-161501953219515032M1690117,525-1002617171009515550-0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83