norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Self-aligning pads swivel angle 12°, Form C with external thread, flattened ball, smooth
02080_C

Self-aligning pads swivel angle 12°, Form C with external...

go back

Item description/product images

DescriptionMaterial:Body carbon steel.
Ball, ball-bearing steel 1.3505.
Version:Body tempered.
Ball hardened (50 - 55 HRC).
Note:Self-aligning pads serve as stops, supports and thrust pads in fixture construction. They can also be installed in existing clamping devices, e.g. arness clamps.

Ball is secured against rotation.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02080_C Self-aligning pads swivel angle 12°, Form C with external thread, flattened ball, smooth 149 kB

Drawings

Self-aligning pads swivel angle 12°, Form C with external thread, flattened ball, smooth

Item selection/filter

Order No.FormBD2D3HESWBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02080-106C7M66,71314,5131010 0.00 €
02080-108C8M86,71314,5131010 0.00 €
02080-110C10M10101821,9191625 0.00 €
02080-112C12M12101821,9191625 0.00 €
02080-116C16M16202733302490 0.00 €
02080-120C20M20202733302490 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83