norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Self-aligning pads, adjustable with O-ring and hexagon socket, Form P, stainless steel ball with polyurethane face
02008_P

Self-aligning pads, adjustable with O-ring and hexagon socket,...

go back

Item description/product images

DescriptionMaterial:Body carbon steel.
Ball:
Form P stainless steel with polyurethane surface.
Version:Body tempered, black oxidised.
Ball:
Form O surface comparable to 100 grade abrasive grit.
Note:The self-aligning pads are used to support and clamp unmachined and machined workpieces.
In addition, they serve as stops, supports and pressure pieces in fixtures and toolmaking.

Ball secured against rotation.

Form P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion-resistant and does not discolour. Offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
The hexagon socket allows easy adjustment and positioning in through holes.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02008_P Self-aligning pads, adjustable with O-ring and hexagon socket, Form P, stainless steel ball with polyurethane face 157 kB

Drawings

Self-aligning pads, adjustable with O-ring and hexagon socket, Form P, stainless steel ball with polyurethane face

Item selection/filter

Order No.

Form

BD2D3H1SW1CADAcc.PriceOrder
02008-610X028P25M1083,55 0.00 €
02008-610X038P35M1083,55 0.00 €
02008-610X053P50M1083,55 0.00 €
02008-612X029P25M121046 0.00 €
02008-612X039P35M121046 0.00 €
02008-612X054P50M121046 0.00 €
02008-616X030P25M161358 0.00 €
02008-616X040P35M161358 0.00 €
02008-616X055P50M161358 0.00 €
02008-620X035P30M2016510 0.00 €
02008-620X055P50M2016510 0.00 €
02008-620X075P70M2016510 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83