norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Self-aligning pads, adjustable, with O-ring and hexagon socket Form F, flattened steel ball with diamond grip
02008_F

Self-aligning pads, adjustable, with O-ring and hexagon socket...

go back

Item description/product images

DescriptionMaterial:Body carbon steel.
Ball tool steel.
Version:Body tempered.
Ball hardened, black oxidised.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.

Ball secured against rotation.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
The hexagon socket allows easy adjustment and positioning in through holes.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02008_F Self-aligning pads, adjustable, with O-ring and hexagon socket Form F, flattened steel ball with diamond grip 194 kB

Drawings

Self-aligning pads, adjustable, with O-ring and hexagon socket Form F, flattened steel ball with diamond grip

Item selection/filter

Order No.FormBD2D3H1SW1Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02008-312X025F25M1261,56715 0.00 €
02008-312X035F35M1261,56715 0.00 €
02008-312X050F50M1261,56715 0.00 €
02008-316X025F25M168,51,581023 0.00 €
02008-316X035F35M168,51,581023 0.00 €
02008-316X050F50M168,51,581023 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83