|
|
02007_KSelf-aligning pads, adjustable, with O-ring and exchangeable... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Body carbon steel. Ball rust and acid resistant steel. Insert: Form K POMVersion:Body tempered and black oxidised. Ball hardened and bright. Insert: Form K whiteNote:Self-aligning pads are used to support and clamp unmachined and machined workpieces. They can also be used as stops, supports and thrust pads in fixtures and toolmaking. The ball can be removed from the housing by applying light pressure to the socket head screw.
Ball secured against rotation.Advantages:Highly cost-effective as inserts can be exchanged. The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | B | D2 | D3 | H | H1 | H2 | E | SW | SW1 | Ball-Ø | Load rating max. kN (static load only) | Order No. POM insert | CAD | Acc. | Price | Order |
---|
02007-710X015 | K | 15 | M10 | 10 | 17 | 4 | 10 | 19,6 | 17 | 3 | 13 | 4 | 07113-10109 |  |  | 0.00 € | | 02007-710X030 | K | 30 | M10 | 10 | 17 | 4 | 10 | 19,6 | 17 | 3 | 13 | 4 | 07113-10109 |  |  | 0.00 € | | 02007-710X050 | K | 50 | M10 | 10 | 17 | 4 | 10 | 19,6 | 17 | 3 | 13 | 4 | 07113-10109 |  |  | 0.00 € | | 02007-712X020 | K | 20 | M12 | 12 | 19 | 4 | 10 | 21,9 | 19 | 5 | 15 | 7 | 07113-12109 |  |  | 0.00 € | | 02007-712X040 | K | 40 | M12 | 12 | 19 | 4 | 10 | 21,9 | 19 | 5 | 15 | 7 | 07113-12109 |  |  | 0.00 € | | 02007-712X060 | K | 60 | M12 | 12 | 19 | 4 | 10 | 21,9 | 19 | 5 | 15 | 7 | 07113-12109 |  |  | 0.00 € | | 02007-716X025 | K | 25 | M16 | 16 | 23 | 4 | 10 | 27,7 | 24 | 6 | 20 | 14 | 07113-16109 |  |  | 0.00 € | | 02007-716X050 | K | 50 | M16 | 16 | 23 | 4 | 10 | 27,7 | 24 | 6 | 20 | 14 | 07113-16109 |  |  | 0.00 € | | 02007-716X080 | K | 80 | M16 | 16 | 23 | 4 | 10 | 27,7 | 24 | 6 | 20 | 14 | 07113-16109 |  |  | 0.00 € | | 02007-720X030 | K | 30 | M20 | 20 | 24 | 4 | 10 | 34,6 | 30 | 8 | 23 | 27 | 07113-20109 |  |  | 0.00 € | | 02007-720X060 | K | 60 | M20 | 20 | 24 | 4 | 10 | 34,6 | 30 | 8 | 23 | 27 | 07113-20109 |  |  | 0.00 € | | 02007-720X100 | K | 100 | M20 | 20 | 24 | 4 | 10 | 34,6 | 30 | 8 | 23 | 27 | 07113-20109 |  |  | 0.00 € | | 02007-724X040 | K | 40 | M24 | 25 | 30 | 4 | 10 | 41,6 | 36 | 10 | 28 | 47 | 07113-25109 |  |  | 0.00 € | | 02007-724X100 | K | 100 | M24 | 25 | 30 | 4 | 10 | 41,6 | 36 | 10 | 28 | 47 | 07113-25109 |  |  | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|