|
|
02006_PSelf-aligning pads, adjustable, with O-ring, Form P, stainless... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Body carbon steel. Ball: Form P stainless steel with polyurethane surface.Version:Body tempered, black oxidised. Ball: Form P polyurethane, Shore hardness 60°.Note:The self-aligning pads are used to support and clamp unmachined and machined workpieces. In addition, they serve as stops, supports and pressure pieces in fixtures and toolmaking.
Ball secured against rotation.
Form O: The abrasive diamond surface is bonded firmly to the ball. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface. The diamond surface offers excellent wear resistance.Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | B | D2 | D3 | H | H1 | E | SW | SW1 | W | Ball-Ø | CAD | Acc. | Price | Order |
---|
02006-606X012 | P | 12 | M6 | 10 | 12 | 4 | 11,5 | 10 | - | 28 | 7 |  | | 0.00 € | | 02006-606X025 | P | 25 | M6 | 10 | 12 | 4 | 11,5 | 10 | - | 28 | 7 |  | | 0.00 € | | 02006-606X040 | P | 40 | M6 | 10 | 12 | 4 | 11,5 | 10 | - | 28 | 7 |  | | 0.00 € | | 02006-608X012 | P | 12 | M8 | 13 | 16,5 | 5 | 15 | 13 | - | 28 | 10 |  | | 0.00 € | | 02006-608X025 | P | 25 | M8 | 13 | 16,5 | 5 | 15 | 13 | - | 28 | 10 |  | | 0.00 € | | 02006-608X040 | P | 40 | M8 | 13 | 16,5 | 5 | 15 | 13 | - | 28 | 10 |  | | 0.00 € | | 02006-610X015 | P | 15 | M10 | 16 | 18 | 5 | 19,6 | 17 | 3 | 28 | 13 |  | | 0.00 € | | 02006-610X030 | P | 30 | M10 | 16 | 18 | 5 | 19,6 | 17 | 3 | 28 | 13 |  | | 0.00 € | | 02006-610X050 | P | 50 | M10 | 16 | 18 | 5 | 19,6 | 17 | 3 | 28 | 13 |  | | 0.00 € | | 02006-612X020 | P | 20 | M12 | 21 | 21 | 6 | 21,9 | 19 | 5 | 24 | 15 |  | | 0.00 € | | 02006-612X040 | P | 40 | M12 | 21 | 21 | 6 | 21,9 | 19 | 5 | 24 | 15 |  | | 0.00 € | | 02006-612X060 | P | 60 | M12 | 21 | 21 | 6 | 21,9 | 19 | 5 | 24 | 15 |  | | 0.00 € | | 02006-616X025 | P | 25 | M16 | 23 | 25 | 6 | 27,7 | 24 | 6 | 24 | 20 |  | | 0.00 € | | 02006-616X050 | P | 50 | M16 | 23 | 25 | 6 | 27,7 | 24 | 6 | 24 | 20 |  | | 0.00 € | | 02006-616X080 | P | 80 | M16 | 23 | 25 | 6 | 27,7 | 24 | 6 | 24 | 20 |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|