norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Self-aligning pads with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip
02003_M

Self-aligning pads with O-ring and exchangeable inserts, Form M,...

go back

Item description/product images

DescriptionMaterial:Body carbon steel.
Ball rust and acid resistant steel.
Insert:
Form M tool steel with carbide serrations.
Version:Body tempered, black oxidised.
Ball hardened, bright.
Insert:
Form M black oxidised.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages:Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02003_M Self-aligning pads with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip 208 kB

Drawings

Self-aligning pads with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip

Item selection/filter

Order No.FormD1D2D3D4HH1H2TBall-ØLoad rating
max. kN
(static load only)
Order No.
gripper
CADAcc.PriceOrder
02003-917X022M17M6107,9224107132807113-10107  0.00 €
02003-919X024M19M8129,5244108153907113-12107  0.00 €
02003-924X028M24M101612,7284108205807113-16107  0.00 €
02003-930X030M30M122015,9304109239507113-20107  0.00 €
02003-936X036M36M12251936410112813607113-25107  0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83